(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-964 Cargo Pants (Double-Pleated)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,985.73 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
964-027-76
964-027-79
964-027-82
964-027-85
964-027-88
964-027-91
964-027-95
964-027-100
964-027-105
964-027-110
964-027-115
964-027-120
964-027-125
964-027-130
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 2,985.73

4 Piece(s) 9 Day(s) or more Green 80 760 Turquoise 4932514262314 1 pc.

₹ 2,985.73

4 Piece(s) 9 Day(s) or more Green 80 790 Turquoise 4932514262321 1 pc.

₹ 2,985.73

4 Piece(s) 9 Day(s) or more Green 80 820 Turquoise 4932514262338 1 pc.

₹ 2,985.73

4 Piece(s) 9 Day(s) or more Green 80 850 Turquoise 4932514262345 1 pc.

₹ 3,055.38

4 Piece(s) 9 Day(s) or more Green 78 880 Turquoise 4932514262352 1 pc.

₹ 3,055.38

4 Piece(s) 9 Day(s) or more Green 78 910 Turquoise 4932514262369 1 pc.

₹ 3,055.38

4 Piece(s) 9 Day(s) or more Green 78 950 Turquoise 4932514262376 1 pc.

₹ 3,055.38

4 Piece(s) 9 Day(s) or more Green 78 1,000 Turquoise 4932514262383 1 pc.

₹ 3,055.38

4 Piece(s) 9 Day(s) or more Green 78 1,050 Turquoise 4932514262390 1 pc.

₹ 3,055.38

3 Piece(s) 14 Day(s) or more Green 78 1,100 Turquoise 4932514262406 1 pc.

₹ 3,123.69

1 Piece(s) 9 Day(s) or more Green 78 1,150 Turquoise 4932514262413 1 pc.

₹ 3,123.69

4 Piece(s) 9 Day(s) or more Green 78 1,200 Turquoise 4932514262420 1 pc.

₹ 3,399.60

3 Piece(s) 9 Day(s) or more Green 78 1,250 Turquoise 4932514765372 1 pc.

₹ 3,399.60

1 Piece(s) 9 Day(s) or more Green 78 1,300 Turquoise 4932514666914 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Antistatic material
    None
  • Material
    Sheeting 100% cotton
  • Button 1
    Plastic
  • Fastener 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· 100% cotton, making it gentle on skin.
· With excellent sweat absorption and durability for a comfortable work environment.
· Super soft (shrink-proof and wrinkle-resistant)
· Fabric: sheeting 100% cotton
· Buttons: plastic
· Zipper: metal (slider: metal)

Part Number
964-027-76
964-027-79
964-027-82
964-027-85
964-027-88
964-027-91
964-027-95
964-027-100
964-027-105
964-027-110
964-027-115
964-027-120
964-027-125
964-027-130
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 2,985.73

4 Piece(s) 9 Day(s) or more Green 80 760 Turquoise 4932514262314 1 pc.

₹ 2,985.73

4 Piece(s) 9 Day(s) or more Green 80 790 Turquoise 4932514262321 1 pc.

₹ 2,985.73

4 Piece(s) 9 Day(s) or more Green 80 820 Turquoise 4932514262338 1 pc.

₹ 2,985.73

4 Piece(s) 9 Day(s) or more Green 80 850 Turquoise 4932514262345 1 pc.

₹ 3,055.38

4 Piece(s) 9 Day(s) or more Green 78 880 Turquoise 4932514262352 1 pc.

₹ 3,055.38

4 Piece(s) 9 Day(s) or more Green 78 910 Turquoise 4932514262369 1 pc.

₹ 3,055.38

4 Piece(s) 9 Day(s) or more Green 78 950 Turquoise 4932514262376 1 pc.

₹ 3,055.38

4 Piece(s) 9 Day(s) or more Green 78 1,000 Turquoise 4932514262383 1 pc.

₹ 3,055.38

4 Piece(s) 9 Day(s) or more Green 78 1,050 Turquoise 4932514262390 1 pc.

₹ 3,055.38

3 Piece(s) 14 Day(s) or more Green 78 1,100 Turquoise 4932514262406 1 pc.

₹ 3,123.69

1 Piece(s) 9 Day(s) or more Green 78 1,150 Turquoise 4932514262413 1 pc.

₹ 3,123.69

4 Piece(s) 9 Day(s) or more Green 78 1,200 Turquoise 4932514262420 1 pc.

₹ 3,399.60

3 Piece(s) 9 Day(s) or more Green 78 1,250 Turquoise 4932514765372 1 pc.

₹ 3,399.60

1 Piece(s) 9 Day(s) or more Green 78 1,300 Turquoise 4932514666914 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2