(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-861248 Cap

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,376.36 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
861248-010-F
861248-010-S
861248-022-F
861248-022-S
861248-088-F
861248-088-S
861248-109-F
861248-109-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Product Model JAN Code Contents

₹ 1,376.36

1 Piece(s) 9 Day(s) or more Black 55 to 58.5 cm Black Free 4524851219887 1 pc.

₹ 1,376.36

1 Piece(s) 9 Day(s) or more Black 52 to 55 cm Black S type 4548413268465 1 pc.

₹ 1,376.36

1 Piece(s) 9 Day(s) or more Brown 55 to 58.5 cm Brown Free 4524851219870 1 pc.

₹ 1,376.36

1 Piece(s) 9 Day(s) or more Brown 52 to 55 cm Brown S type 4548413268472 1 pc.

₹ 1,376.36

1 Piece(s) 9 Day(s) or more Navy Blue 55 to 58.5 cm Dark navy Free 4548413247248 1 pc.

₹ 1,376.36

1 Piece(s) 9 Day(s) or more Navy Blue 52 to 55 cm Dark navy S type 4548413268489 1 pc.

₹ 1,376.36

1 Piece(s) 9 Day(s) or more Red 55 to 58.5 cm Bordeaux Free 4548413247255 1 pc.

₹ 1,376.36

1 Piece(s) 9 Day(s) or more Red 52 to 55 cm Bordeaux S type 4548413268496 1 pc.

Basic Specifications

  • Commodity Classification
    Cap
  • Antistatic material
    Included
  • Material
    Stretch gabardine 100% polyester
  • Contents
    1 pc.

Product Description

[Features]
· Anti-static
· Fabric: stretch gabardine 100% polyester

Part Number
861248-010-F
861248-010-S
861248-022-F
861248-022-S
861248-088-F
861248-088-S
861248-109-F
861248-109-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Product Model JAN Code Contents

₹ 1,376.36

1 Piece(s) 9 Day(s) or more Black 55 to 58.5 cm Black Free 4524851219887 1 pc.

₹ 1,376.36

1 Piece(s) 9 Day(s) or more Black 52 to 55 cm Black S type 4548413268465 1 pc.

₹ 1,376.36

1 Piece(s) 9 Day(s) or more Brown 55 to 58.5 cm Brown Free 4524851219870 1 pc.

₹ 1,376.36

1 Piece(s) 9 Day(s) or more Brown 52 to 55 cm Brown S type 4548413268472 1 pc.

₹ 1,376.36

1 Piece(s) 9 Day(s) or more Navy Blue 55 to 58.5 cm Dark navy Free 4548413247248 1 pc.

₹ 1,376.36

1 Piece(s) 9 Day(s) or more Navy Blue 52 to 55 cm Dark navy S type 4548413268489 1 pc.

₹ 1,376.36

1 Piece(s) 9 Day(s) or more Red 55 to 58.5 cm Bordeaux Free 4548413247255 1 pc.

₹ 1,376.36

1 Piece(s) 9 Day(s) or more Red 52 to 55 cm Bordeaux S type 4548413268496 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon