(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-60721 Cargo Pants (Non-Pleated) (Unisex) (60721-003-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,386.22 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
60721-003-3L
60721-003-3S
60721-003-4L
60721-003-5L
60721-003-6L
60721-003-L
60721-003-LL
60721-003-M
60721-003-S
60721-003-SS
60721-014-3L
60721-014-3S
60721-014-4L
60721-014-5L
60721-014-6L
60721-014-L
60721-014-LL
60721-014-M
60721-014-S
60721-014-SS
60721-018-3L
60721-018-3S
60721-018-4L
60721-018-5L
60721-018-6L
60721-018-L
60721-018-LL
60721-018-M
60721-018-S
60721-018-SS
60721-025-3L
60721-025-3S
60721-025-4L
60721-025-5L
60721-025-6L
60721-025-L
60721-025-LL
60721-025-M
60721-025-S
60721-025-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 3,454.53

4 Piece(s) 9 Day(s) or more Gray 3L 81 950 Silver gray 4548413789632 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray 3S 77 650 Silver gray 4548413789571 1 pc.

₹ 3,454.53

4 Piece(s) 9 Day(s) or more Gray 4L 81 1,000 Silver gray 4548413789649 1 pc.

₹ 3,524.16

4 Piece(s) 9 Day(s) or more Gray 5L 81 1,100 Silver gray 4548413789656 1 pc.

₹ 3,800.09

4 Piece(s) 9 Day(s) or more Gray 6L 81 1,200 Silver gray 4548413789663 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray L 81 850 Silver gray 4548413789618 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray LL 81 900 Silver gray 4548413789625 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray M 81 800 Silver gray 4548413789601 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray S 81 750 Silver gray 4548413789595 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray SS 77 700 Silver gray 4548413789588 1 pc.

₹ 3,454.53

4 Piece(s) 9 Day(s) or more Gray 3L 81 950 Charcoal 4548413789731 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray 3S 77 650 Charcoal 4548413789670 1 pc.

₹ 3,454.53

4 Piece(s) 9 Day(s) or more Gray 4L 81 1,000 Charcoal 4548413789748 1 pc.

₹ 3,524.16

4 Piece(s) 9 Day(s) or more Gray 5L 81 1,100 Charcoal 4548413789755 1 pc.

₹ 3,800.09

1 Piece(s) 14 Day(s) or more Gray 6L 81 1,200 Charcoal 4548413789762 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray L 81 850 Charcoal 4548413789717 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray LL 81 900 Charcoal 4548413789724 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray M 81 800 Charcoal 4548413789700 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray S 81 750 Charcoal 4548413789694 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray SS 77 700 Charcoal 4548413789687 1 pc.

₹ 3,454.53

4 Piece(s) 9 Day(s) or more Navy Blue 3L 81 950 Deep navy 4548413789830 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Navy Blue 3S 77 650 Deep navy 4548413789779 1 pc.

₹ 3,454.53

4 Piece(s) 9 Day(s) or more Navy Blue 4L 81 1,000 Deep navy 4548413789847 1 pc.

₹ 3,524.16

4 Piece(s) 14 Day(s) or more Navy Blue 5L 81 1,100 Deep navy 4548413789854 1 pc.

₹ 3,800.09

4 Piece(s) 14 Day(s) or more Navy Blue 6L 81 1,200 Deep navy 4548413789861 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Navy Blue L 81 850 Deep navy 4548413789816 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Navy Blue LL 81 900 Deep navy 4548413789823 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Navy Blue M 81 800 Deep navy 4548413789809 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Navy Blue S 81 750 Deep navy 4548413789793 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Navy Blue SS 77 700 Deep navy 4548413789786 1 pc.

₹ 3,454.53

4 Piece(s) 9 Day(s) or more Green 3L 81 950 Khaki 4548413789939 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Green 3S 77 650 Khaki 4548413789878 1 pc.

₹ 3,454.53

4 Piece(s) 9 Day(s) or more Green 4L 81 1,000 Khaki 4548413789946 1 pc.

₹ 3,524.16

4 Piece(s) 9 Day(s) or more Green 5L 81 1,100 Khaki 4548413789953 1 pc.

₹ 3,800.09

2 Piece(s) 14 Day(s) or more Green 6L 81 1,200 Khaki 4548413789960 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Green L 81 850 Khaki 4548413789915 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Green LL 81 900 Khaki 4548413789922 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Green M 81 800 Khaki 4548413789908 1 pc.

₹ 3,386.22

1 Piece(s) 9 Day(s) or more Green S 81 750 Khaki 4548413789892 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Green SS 77 700 Khaki 4548413789885 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Material
    Broken twill 100% cotton
  • Fastener 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· Made from a cotton fabric so comfortable you will want to wear it forever.
· A new twist on a classic model with excellent durability and practicality.
· Anti-static
· Fabric: broken twill 100% cotton
· Zipper: metal (slider: metal)

Part Number
60721-003-3L
60721-003-3S
60721-003-4L
60721-003-5L
60721-003-6L
60721-003-L
60721-003-LL
60721-003-M
60721-003-S
60721-003-SS
60721-014-3L
60721-014-3S
60721-014-4L
60721-014-5L
60721-014-6L
60721-014-L
60721-014-LL
60721-014-M
60721-014-S
60721-014-SS
60721-018-3L
60721-018-3S
60721-018-4L
60721-018-5L
60721-018-6L
60721-018-L
60721-018-LL
60721-018-M
60721-018-S
60721-018-SS
60721-025-3L
60721-025-3S
60721-025-4L
60721-025-5L
60721-025-6L
60721-025-L
60721-025-LL
60721-025-M
60721-025-S
60721-025-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 3,454.53

4 Piece(s) 9 Day(s) or more Gray 3L 81 950 Silver gray 4548413789632 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray 3S 77 650 Silver gray 4548413789571 1 pc.

₹ 3,454.53

4 Piece(s) 9 Day(s) or more Gray 4L 81 1,000 Silver gray 4548413789649 1 pc.

₹ 3,524.16

4 Piece(s) 9 Day(s) or more Gray 5L 81 1,100 Silver gray 4548413789656 1 pc.

₹ 3,800.09

4 Piece(s) 9 Day(s) or more Gray 6L 81 1,200 Silver gray 4548413789663 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray L 81 850 Silver gray 4548413789618 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray LL 81 900 Silver gray 4548413789625 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray M 81 800 Silver gray 4548413789601 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray S 81 750 Silver gray 4548413789595 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray SS 77 700 Silver gray 4548413789588 1 pc.

₹ 3,454.53

4 Piece(s) 9 Day(s) or more Gray 3L 81 950 Charcoal 4548413789731 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray 3S 77 650 Charcoal 4548413789670 1 pc.

₹ 3,454.53

4 Piece(s) 9 Day(s) or more Gray 4L 81 1,000 Charcoal 4548413789748 1 pc.

₹ 3,524.16

4 Piece(s) 9 Day(s) or more Gray 5L 81 1,100 Charcoal 4548413789755 1 pc.

₹ 3,800.09

1 Piece(s) 14 Day(s) or more Gray 6L 81 1,200 Charcoal 4548413789762 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray L 81 850 Charcoal 4548413789717 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray LL 81 900 Charcoal 4548413789724 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray M 81 800 Charcoal 4548413789700 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray S 81 750 Charcoal 4548413789694 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Gray SS 77 700 Charcoal 4548413789687 1 pc.

₹ 3,454.53

4 Piece(s) 9 Day(s) or more Navy Blue 3L 81 950 Deep navy 4548413789830 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Navy Blue 3S 77 650 Deep navy 4548413789779 1 pc.

₹ 3,454.53

4 Piece(s) 9 Day(s) or more Navy Blue 4L 81 1,000 Deep navy 4548413789847 1 pc.

₹ 3,524.16

4 Piece(s) 14 Day(s) or more Navy Blue 5L 81 1,100 Deep navy 4548413789854 1 pc.

₹ 3,800.09

4 Piece(s) 14 Day(s) or more Navy Blue 6L 81 1,200 Deep navy 4548413789861 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Navy Blue L 81 850 Deep navy 4548413789816 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Navy Blue LL 81 900 Deep navy 4548413789823 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Navy Blue M 81 800 Deep navy 4548413789809 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Navy Blue S 81 750 Deep navy 4548413789793 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Navy Blue SS 77 700 Deep navy 4548413789786 1 pc.

₹ 3,454.53

4 Piece(s) 9 Day(s) or more Green 3L 81 950 Khaki 4548413789939 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Green 3S 77 650 Khaki 4548413789878 1 pc.

₹ 3,454.53

4 Piece(s) 9 Day(s) or more Green 4L 81 1,000 Khaki 4548413789946 1 pc.

₹ 3,524.16

4 Piece(s) 9 Day(s) or more Green 5L 81 1,100 Khaki 4548413789953 1 pc.

₹ 3,800.09

2 Piece(s) 14 Day(s) or more Green 6L 81 1,200 Khaki 4548413789960 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Green L 81 850 Khaki 4548413789915 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Green LL 81 900 Khaki 4548413789922 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Green M 81 800 Khaki 4548413789908 1 pc.

₹ 3,386.22

1 Piece(s) 9 Day(s) or more Green S 81 750 Khaki 4548413789892 1 pc.

₹ 3,386.22

4 Piece(s) 9 Day(s) or more Green SS 77 700 Khaki 4548413789885 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1