(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-8264 Winter Protection Coveralls

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,636.29 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8264-010-3L
8264-010-5L
8264-010-L
8264-010-LL
8264-010-M
8264-025-4L
8264-025-L
8264-025-LL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Shoulder width
(mm)
Sleeve Length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 5,912.20

2 Piece(s) 9 Day(s) or more Black 3L 80 560 590 Black 4548413367038 132 1 pc.

₹ 6,188.11

2 Piece(s) 9 Day(s) or more Black 5L 80 600 610 Black 4548413367052 144 1 pc.

₹ 5,636.29

2 Piece(s) 9 Day(s) or more Black L 78 520 570 Black 4548413367014 120 1 pc.

₹ 5,636.29

1 Piece(s) 9 Day(s) or more Black LL 78 540 580 Black 4548413367021 126 1 pc.

₹ 5,636.29

2 Piece(s) 9 Day(s) or more Black M 78 500 560 Black 4548413367007 114 1 pc.

₹ 6,050.16

2 Piece(s) 9 Day(s) or more Green 4L 80 580 600 Khaki 4548413367106 138 1 pc.

₹ 5,636.29

2 Piece(s) 9 Day(s) or more Green L 78 520 570 Khaki 4548413367076 120 1 pc.

₹ 5,636.29

2 Piece(s) 9 Day(s) or more Green LL 78 540 580 Khaki 4548413367083 126 1 pc.

Basic Specifications

  • Commodity Classification
    Overalls
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    None
  • Material
    Bird's eye 100% polyester
  • Button 1
    Plastic
  • Fastener 1
    Coil
  • Contents
    1 pc.

Product Description

[Features]
· Fabric: Bird's Eye 100% polyester
· Buttons: plastic
· Zipper: coil (slider: metal)

Part Number
8264-010-3L
8264-010-5L
8264-010-L
8264-010-LL
8264-010-M
8264-025-4L
8264-025-L
8264-025-LL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Shoulder width
(mm)
Sleeve Length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 5,912.20

2 Piece(s) 9 Day(s) or more Black 3L 80 560 590 Black 4548413367038 132 1 pc.

₹ 6,188.11

2 Piece(s) 9 Day(s) or more Black 5L 80 600 610 Black 4548413367052 144 1 pc.

₹ 5,636.29

2 Piece(s) 9 Day(s) or more Black L 78 520 570 Black 4548413367014 120 1 pc.

₹ 5,636.29

1 Piece(s) 9 Day(s) or more Black LL 78 540 580 Black 4548413367021 126 1 pc.

₹ 5,636.29

2 Piece(s) 9 Day(s) or more Black M 78 500 560 Black 4548413367007 114 1 pc.

₹ 6,050.16

2 Piece(s) 9 Day(s) or more Green 4L 80 580 600 Khaki 4548413367106 138 1 pc.

₹ 5,636.29

2 Piece(s) 9 Day(s) or more Green L 78 520 570 Khaki 4548413367076 120 1 pc.

₹ 5,636.29

2 Piece(s) 9 Day(s) or more Green LL 78 540 580 Khaki 4548413367083 126 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon