(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-2752 Coveralls

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 8,919.15 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2752-091-3L
2752-091-4L
2752-091-5L
2752-091-6L
2752-091-L
2752-091-LL
2752-091-M
2752-091-S
2752-093-3L
2752-093-4L
2752-093-5L
2752-093-6L
2752-093-L
2752-093-LL
2752-093-M
2752-093-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Shoulder width
(mm)
Sleeve Length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 9,057.09

1 Piece(s) 9 Day(s) or more Yellow 3L 78 560 580 Hyper yellow × navy 4548413825996 130 1 pc.

₹ 9,195.05

1 Piece(s) 9 Day(s) or more Yellow 4L 78 580 580 Hyper yellow × navy 4548413826009 135 1 pc.

₹ 9,333.02

1 Piece(s) 14 Day(s) or more Yellow 5L 78 600 580 Hyper yellow × navy 4548413826016 140 1 pc.

₹ 9,746.89

1 Piece(s) 14 Day(s) or more Yellow 6L 78 620 590 Hyper yellow × navy 4548413826023 145 1 pc.

₹ 8,919.15

1 Piece(s) 9 Day(s) or more Yellow L 74 520 560 Hyper yellow × navy 4548413825972 120 1 pc.

₹ 8,919.15

1 Piece(s) 9 Day(s) or more Yellow LL 77 540 580 Hyper yellow × navy 4548413825989 125 1 pc.

₹ 8,919.15

1 Piece(s) 9 Day(s) or more Yellow M 71 500 540 Hyper yellow × navy 4548413825965 115 1 pc.

₹ 8,919.15

1 Piece(s) 9 Day(s) or more Yellow S 68 480 520 Hyper yellow × navy 4548413825958 110 1 pc.

₹ 9,057.09

1 Piece(s) 9 Day(s) or more Orange 3L 78 560 580 Hyper orange × navy 4548413826078 130 1 pc.

₹ 9,195.05

1 Piece(s) 9 Day(s) or more Orange 4L 78 580 580 Hyper orange × navy 4548413826085 135 1 pc.

₹ 9,333.02

1 Piece(s) 9 Day(s) or more Orange 5L 78 600 580 Hyper orange × navy 4548413826092 140 1 pc.

₹ 9,746.89

1 Piece(s) 9 Day(s) or more Orange 6L 78 620 590 Hyper orange × navy 4548413826108 145 1 pc.

₹ 8,919.15

1 Piece(s) 9 Day(s) or more Orange L 74 520 560 Hyper orange × navy 4548413826054 120 1 pc.

₹ 8,919.15

1 Piece(s) 9 Day(s) or more Orange LL 77 540 580 Hyper orange × navy 4548413826061 125 1 pc.

₹ 8,919.15

1 Piece(s) 9 Day(s) or more Orange M 71 500 540 Hyper orange × navy 4548413826047 115 1 pc.

₹ 8,919.15

1 Piece(s) 9 Day(s) or more Orange S 68 480 520 Hyper orange × navy 4548413826030 110 1 pc.

Basic Specifications

  • Commodity Classification
    Overalls
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Material
    Azek (80% polyester, 20% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Coil
  • Contents
    1 pc.

Product Description

[Features]
· Lightweight, breathable, high visibility safety clothes that comply with the JIS T 8127 standard.
· Anti-static, moisture-wicking, lightweight material
· Fabric: Azek (80% polyester, 20% cotton)
· Buttons: plastic
· Zipper: coil (slider: plastic)

Part Number
2752-091-3L
2752-091-4L
2752-091-5L
2752-091-6L
2752-091-L
2752-091-LL
2752-091-M
2752-091-S
2752-093-3L
2752-093-4L
2752-093-5L
2752-093-6L
2752-093-L
2752-093-LL
2752-093-M
2752-093-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Shoulder width
(mm)
Sleeve Length
(mm)
Color Details JAN Code Around Chest
(cm)
Contents

₹ 9,057.09

1 Piece(s) 9 Day(s) or more Yellow 3L 78 560 580 Hyper yellow × navy 4548413825996 130 1 pc.

₹ 9,195.05

1 Piece(s) 9 Day(s) or more Yellow 4L 78 580 580 Hyper yellow × navy 4548413826009 135 1 pc.

₹ 9,333.02

1 Piece(s) 14 Day(s) or more Yellow 5L 78 600 580 Hyper yellow × navy 4548413826016 140 1 pc.

₹ 9,746.89

1 Piece(s) 14 Day(s) or more Yellow 6L 78 620 590 Hyper yellow × navy 4548413826023 145 1 pc.

₹ 8,919.15

1 Piece(s) 9 Day(s) or more Yellow L 74 520 560 Hyper yellow × navy 4548413825972 120 1 pc.

₹ 8,919.15

1 Piece(s) 9 Day(s) or more Yellow LL 77 540 580 Hyper yellow × navy 4548413825989 125 1 pc.

₹ 8,919.15

1 Piece(s) 9 Day(s) or more Yellow M 71 500 540 Hyper yellow × navy 4548413825965 115 1 pc.

₹ 8,919.15

1 Piece(s) 9 Day(s) or more Yellow S 68 480 520 Hyper yellow × navy 4548413825958 110 1 pc.

₹ 9,057.09

1 Piece(s) 9 Day(s) or more Orange 3L 78 560 580 Hyper orange × navy 4548413826078 130 1 pc.

₹ 9,195.05

1 Piece(s) 9 Day(s) or more Orange 4L 78 580 580 Hyper orange × navy 4548413826085 135 1 pc.

₹ 9,333.02

1 Piece(s) 9 Day(s) or more Orange 5L 78 600 580 Hyper orange × navy 4548413826092 140 1 pc.

₹ 9,746.89

1 Piece(s) 9 Day(s) or more Orange 6L 78 620 590 Hyper orange × navy 4548413826108 145 1 pc.

₹ 8,919.15

1 Piece(s) 9 Day(s) or more Orange L 74 520 560 Hyper orange × navy 4548413826054 120 1 pc.

₹ 8,919.15

1 Piece(s) 9 Day(s) or more Orange LL 77 540 580 Hyper orange × navy 4548413826061 125 1 pc.

₹ 8,919.15

1 Piece(s) 9 Day(s) or more Orange M 71 500 540 Hyper orange × navy 4548413826047 115 1 pc.

₹ 8,919.15

1 Piece(s) 9 Day(s) or more Orange S 68 480 520 Hyper orange × navy 4548413826030 110 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon