(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-50502 Stylish Cargo Pants (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 3,937.27 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
50502-032-LL
50502-032-M
50502-032-S
50502-032-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 3,937.27

2 Piece(s) 9 Day(s) or more Brown LL 83 860 to 910 Mocha 4548413102141 1 pc.

₹ 3,937.27

2 Piece(s) 9 Day(s) or more Brown M 80 760 to 810 Mocha 4548413102127 1 pc.

₹ 3,937.27

2 Piece(s) 9 Day(s) or more Brown S 77 690 to 770 Mocha 4548413102110 1 pc.

₹ 3,937.27

2 Piece(s) 9 Day(s) or more Brown SS 77 660 to 740 Mocha 4548413102103 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Material
    Anti-static stretch twill (80% polyester, 20% cotton)
  • Button 1
    Plastic
  • Fastener 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· Stylish cargo pants that never go out of fashion.
· Anti-static, stretchable
· Fabric: anti-static stretch twill (80% polyester, 20% cotton)
· Buttons: plastic
· Zipper: metal (slider: metal)

Part Number
50502-032-LL
50502-032-M
50502-032-S
50502-032-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 3,937.27

2 Piece(s) 9 Day(s) or more Brown LL 83 860 to 910 Mocha 4548413102141 1 pc.

₹ 3,937.27

2 Piece(s) 9 Day(s) or more Brown M 80 760 to 810 Mocha 4548413102127 1 pc.

₹ 3,937.27

2 Piece(s) 9 Day(s) or more Brown S 77 690 to 770 Mocha 4548413102110 1 pc.

₹ 3,937.27

2 Piece(s) 9 Day(s) or more Brown SS 77 660 to 740 Mocha 4548413102103 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2
X
whatsapp-qr whatsapp-icon