(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-30451 Cargo Pants (Single-Pleated) (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,178.60 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
30451-063-3L
30451-063-3S
30451-063-4L
30451-063-5L
30451-063-6L
30451-063-L
30451-063-LL
30451-063-M
30451-063-S
30451-063-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 3,248.25

4 Piece(s) 9 Day(s) or more Orange 3L 81 950 Orange 4548413613128 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Orange 3S 77 650 Orange 4548413616266 1 pc.

₹ 3,248.25

4 Piece(s) 9 Day(s) or more Orange 4L 81 1,000 Orange 4548413613135 1 pc.

₹ 3,316.56

4 Piece(s) 14 Day(s) or more Orange 5L 81 1,100 Orange 4548413613142 1 pc.

₹ 3,592.47

4 Piece(s) 14 Day(s) or more Orange 6L 81 1,200 Orange 4548413613159 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Orange L 81 850 Orange 4548413613104 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Orange LL 81 900 Orange 4548413613111 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Orange M 81 800 Orange 4548413613098 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Orange S 81 750 Orange 4548413613081 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Orange SS 77 700 Orange 4548413613074 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Fastener 1
    Metal
  • Contents
    1 pc.

Product Description

[Features]
· Anti-static, moisture-wicking
· Fabric: Ouwish tropical (80% polyester, 20% cotton)
· Zipper: metal (slider: metal)

Part Number
30451-063-3L
30451-063-3S
30451-063-4L
30451-063-5L
30451-063-6L
30451-063-L
30451-063-LL
30451-063-M
30451-063-S
30451-063-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(mm)
Color Details JAN Code Contents

₹ 3,248.25

4 Piece(s) 9 Day(s) or more Orange 3L 81 950 Orange 4548413613128 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Orange 3S 77 650 Orange 4548413616266 1 pc.

₹ 3,248.25

4 Piece(s) 9 Day(s) or more Orange 4L 81 1,000 Orange 4548413613135 1 pc.

₹ 3,316.56

4 Piece(s) 14 Day(s) or more Orange 5L 81 1,100 Orange 4548413613142 1 pc.

₹ 3,592.47

4 Piece(s) 14 Day(s) or more Orange 6L 81 1,200 Orange 4548413613159 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Orange L 81 850 Orange 4548413613104 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Orange LL 81 900 Orange 4548413613111 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Orange M 81 800 Orange 4548413613098 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Orange S 81 750 Orange 4548413613081 1 pc.

₹ 3,178.60

4 Piece(s) 9 Day(s) or more Orange SS 77 700 Orange 4548413613074 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2