(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AZ-59704 Cleanroom Shoes (Half Boots)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,900.85 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
59704-101-22
59704-101-22.5
59704-101-23
59704-101-23.5
59704-101-24
59704-101-24.5
59704-101-25
59704-101-25.5
59704-101-26
59704-101-26.5
59704-101-27
59704-101-28
59704-101-29
59704-101-30
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Contents

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 22 4963548610345 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 22.5 4963548610352 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 23 4963548610369 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 23.5 4963548610376 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 24 4963548610383 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 24.5 4963548610390 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 25 4963548610406 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 25.5 4963548610413 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 26 4963548610420 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 26.5 4963548610437 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 27 4963548610444 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 28 4963548610451 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 29 4963548610468 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 30 4963548610475 1 pair

Basic Specifications

Product Description

Work shoes with antistatic performance (JIS-T-8103 compliant).
[Features]
·Japanese-made carbon kneading type electric thread specification.
·Women's size available.
·The bottom has a lightweight foamed urethane electrostatic compound, and has a bottom design that is hard to wear.
·Artificial leather with excellent strength is used for the body material.
·2.5mm PU and tricot are attached to the electrostatic cloth, giving it a soft feel and good mobility.
[Applications]
·Ideal for manufacturing inspection of precision equipment.
·Can be used when combined with a white coat or coveralls.

Part Number
59704-101-22
59704-101-22.5
59704-101-23
59704-101-23.5
59704-101-24
59704-101-24.5
59704-101-25
59704-101-25.5
59704-101-26
59704-101-26.5
59704-101-27
59704-101-28
59704-101-29
59704-101-30
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
JAN Code Contents

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 22 4963548610345 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 22.5 4963548610352 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 23 4963548610369 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 23.5 4963548610376 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 24 4963548610383 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 24.5 4963548610390 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 25 4963548610406 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 25.5 4963548610413 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 26 4963548610420 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 26.5 4963548610437 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 27 4963548610444 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 28 4963548610451 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 29 4963548610468 1 pair

₹ 6,900.85

1 Piece(s) 9 Day(s) or more 30 4963548610475 1 pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1