(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cold-Weather Pants 8862

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,296.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8862-010-3L
8862-010-5L
8862-010-L
8862-010-LL
8862-010-M
8862-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Waist
(cm)
Standard Amount Of Content

₹ 5,576.00

5 Piece(s) 9 Day(s) or more 3 L 96 to 108 4548413582264 1 pc.

₹ 5,856.00

5 Piece(s) 9 Day(s) or more 5 L 116 to 128 4548413582288 1 pc.

₹ 5,296.00

5 Piece(s) 9 Day(s) or more L 78 to 88 4548413582240 1 pc.

₹ 5,296.00

5 Piece(s) 9 Day(s) or more LL 86 to 98 4548413582257 1 pc.

₹ 5,296.00

5 Piece(s) 9 Day(s) or more M 70 to 80 4548413582233 1 pc.

₹ 5,296.00

5 Piece(s) 14 Day(s) or more S 64 to 72 4548413582226 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Main Raw Material
    Nylon ripstop 100% nylon
  • Long Water Repellent Processing
    Included
  • Color Details
    Black
  • Inseam(cm)
    78
  • Mass(g)
    600
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Water-resistant to 3,000 mmH* @2@*O, and water-repellent
· Back shirring design
· Hem adjuster
· Wing type reflective print
[Material]
· Nylon ripstop, 100% nylon
· Buttons: plastic
· Zipper: Eflon R (slider: metal)

Part Number
8862-010-3L
8862-010-5L
8862-010-L
8862-010-LL
8862-010-M
8862-010-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Waist
(cm)
Standard Amount Of Content

₹ 5,576.00

5 Piece(s) 9 Day(s) or more 3 L 96 to 108 4548413582264 1 pc.

₹ 5,856.00

5 Piece(s) 9 Day(s) or more 5 L 116 to 128 4548413582288 1 pc.

₹ 5,296.00

5 Piece(s) 9 Day(s) or more L 78 to 88 4548413582240 1 pc.

₹ 5,296.00

5 Piece(s) 9 Day(s) or more LL 86 to 98 4548413582257 1 pc.

₹ 5,296.00

5 Piece(s) 9 Day(s) or more M 70 to 80 4548413582233 1 pc.

₹ 5,296.00

5 Piece(s) 14 Day(s) or more S 64 to 72 4548413582226 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1