(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Xebec 800 High-Visibility Waterproof Cold-Weather Pants LL Yellow

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 11,966.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
800-80-4L
800-80-5L
800-82-4L
800-82-5L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details JAN Code Mass
(g)
Around the waist
(cm)
Amount Of Content

₹ 11,966.95

1 Piece(s) 10 Day(s) or more Yellow 4L Yellow 4991714486098 950 102 to 112 1 pc.

₹ 11,966.95

1 Piece(s) 10 Day(s) or more Yellow 5L Yellow 4991714486104 1,000 110 to 120 1 pc.

₹ 11,966.95

1 Piece(s) 10 Day(s) or more Orange 4L Orange 4991714486166 950 102 to 112 1 pc.

₹ 11,966.95

1 Piece(s) 10 Day(s) or more Orange 5L Orange 4991714486173 1,000 110 to 120 1 pc.

Basic Specifications

  • Product Category
    Pants
  • Durable water-repellent machining
    Available
  • Antistatic Material
    NA
  • Inseam(cm)
    76
  • Amount Of Content
    1 pc.

Product Description

[Features]·High-visibility safety clothing waterproof and cold-proof pants made of fluorescent colored fabric and retroreflective material. ·It is permeable and waterproof. ·The rubber sides make it easy to move around in.

Part Number
800-80-4L
800-80-5L
800-82-4L
800-82-5L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details JAN Code Mass
(g)
Around the waist
(cm)
Amount Of Content

₹ 11,966.95

1 Piece(s) 10 Day(s) or more Yellow 4L Yellow 4991714486098 950 102 to 112 1 pc.

₹ 11,966.95

1 Piece(s) 10 Day(s) or more Yellow 5L Yellow 4991714486104 1,000 110 to 120 1 pc.

₹ 11,966.95

1 Piece(s) 10 Day(s) or more Orange 4L Orange 4991714486166 950 102 to 112 1 pc.

₹ 11,966.95

1 Piece(s) 10 Day(s) or more Orange 5L Orange 4991714486173 1,000 110 to 120 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon