(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

SU Roll Taps_SURZ (Part Number)

SU Roll Taps_SURZ
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,193₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A special shape is adopted for the base of the tap pits that enables the female thread internal diameter shape to be controlled.
· The part of the tap that sticks out (protrudes) adopts a special shape that realizes low torque.
· Demonstrates effectiveness for roll tap machining of stainless steel.
· Adjusting the pilot hole diameter enables the female thread internal diameter shape to be adjusted.

 
Part Number
SURZ5UN4HB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape

₹ 2,729.82

1 Piece(s) 5 Day(s) or more unifiedNo.44046G591443.264

Loading...

  1. 1

Basic Information

Chamfer threads 2P Tool Material Type Powder high-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Roll tap Hole type For blind hole Coating Y/N Available
Coating Type Other