(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Eliminates scrap bite-in or blockages when cutting aluminum die casting or cast aluminum, as a tap for female thread cutting without tearing.
Part Number |
---|
SY016ORLENA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,812.56 | 1 Piece(s) | 6 Day(s) or more | M16 | 1.5 | 95 | P3 | 26 | - | 12.5 | 10 | 13 | 3 | 2 |
Loading...
Screw Types | Meter | Chamfer threads | 1.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | Available | Coating Type | Nitriding Treatment |
Please check the type/dimensions/specifications of the part SY016ORLENA in the Spiral Fluted Taps for Aluminum 1.5P_AL-SP-1.5P series.
Part Number |
---|
SY012MRLENA |
SY012NRLENA |
SY012ORLENA |
SY016QRLENA |
SY2.0EQLENA |
SY2.3EQLENA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,217.35 | 1 Piece(s) | 6 Day(s) or more | M12 | 1 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | 2 | ||
₹ 2,787.40 | 1 Piece(s) | 5 Day(s) or more | M12 | 1.25 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | 2 | ||
₹ 2,787.40 | 1 Piece(s) | 6 Day(s) or more | M12 | 1.5 | 82 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | 2 | ||
₹ 4,812.56 | 1 Piece(s) | 6 Day(s) or more | M16 | 2 | 95 | P3 | 26 | - | 12.5 | 10 | 13 | 3 | 2 | ||
₹ 1,731.96 | 1 Piece(s) | 6 Day(s) or more | M2 | 0.4 | 42 | P2 | 7.2 | 12 | 3 | 2.5 | 5 | 2 | 1 | ||
₹ 1,820.36 | 1 Piece(s) | 5 Day(s) or more | M2.3 | 0.4 | 42 | P2 | 7.2 | 12 | 3 | 2.5 | 5 | 2 | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy