(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Spiral Fluted Taps for Aluminum 1.5P_AL-SP-1.5P (Part Number)

Spiral Fluted Taps for Aluminum 1.5P_AL-SP-1.5P
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      915₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Eliminates scrap bite-in or blockages when cutting aluminum die casting or cast aluminum, as a tap for female thread cutting without tearing.

 
Part Number
SY010ORLENA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 1,781.53

1 Piece(s) 5 Day(s) or more M101.575P323-75.5832

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 1.5P Tool Material Type High-speed steel
work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type Nitriding Treatment

Please check the type/dimensions/specifications of the part SY010ORLENA in the Spiral Fluted Taps for Aluminum 1.5P_AL-SP-1.5P series.

Product variants

Part Number
SY010MRLENA
SY010NRLENA
SY012MRLENA
SY012NRLENA
SY012ORLENA
SY012PRLENA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 2,389.60

1 Piece(s) 5 Day(s) or more M10175P323-75.5832

₹ 2,064.13

1 Piece(s) 5 Day(s) or more M101.2575P323-75.5832

₹ 3,217.35

1 Piece(s) 5 Day(s) or more M12182P326-8.56.5932

₹ 2,787.40

1 Piece(s) 5 Day(s) or more M121.2582P326-8.56.5932

₹ 2,787.40

1 Piece(s) 5 Day(s) or more M121.582P326-8.56.5932

₹ 2,385.58

1 Piece(s) 5 Day(s) or more M121.7582P326-8.56.5932