(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Broad product lineup with wide selection of interfaces (sold separately) and power supplies.
· For 1 mg scale minute weighing to a maximum 6.1 kg large capacity weighing.
· Choose the optimal model depending on application.
· 12 models with capacities ranging from 120 g to 6,100 g, and minimum displays ranging from 1 mg to 0.1 g.
· Choose an interface (sold separately) that suits your objectives.
· Can use either the included AC adapter, or dry cell batteries (size AA × 4, sold separately).
· Comparator display function that is convenient for sorting work (excluding EJ-123B/EJ-303B).
· Can switch between 3 displays: weight, quantity and percent.
· A convenient carrying case is available, sold separately (cannot be used for EJ-123B/EJ-303B).
· Can hold up to 4 units stacked. Great for storing multiple units (excluding EJ-123B/EJ-303B).
· Large display with 16 mm character height, backlight can be set ON or OFF.
· A plastic wind guard is available (sold separately) for high accuracy weighing (included with EJ-123B/EJ-303B).
· Uses a rust- and dirt-resistant SUS304 stainless steel weighing tray.
· EJ-123B/EJ-303B/EJ-120B/EJ-200B/EJ-300B/EJ-410B/EJ-610B use a round tray (ø110 mm).
· EJ-1500B/EJ-2000B/EJ-3000B/EJ-4100B/EJ-6100B use a square tray (127 mm × 140 mm).
Features
Large LCD with backlight for easy viewing
EJ-120B/EJ-200B/EJ-300B/EJ-410B/EJ-610B
EJ-1500B/EJ-2000B/EJ-3000B/EJ-4100B/EJ-6100B
Variation
Part number | EJ-123B | EJ-303B | EJ-1202B | EJ-3002B | EJ-120B | EJ-200B | EJ-300B |
---|---|---|---|---|---|---|---|
Weighing capacity | 120 g | 310 g | 1,200 g | 3,100 g | 120 g | 210 g | 310 g |
Minimum Display | 0.001 g | 0.01 g | |||||
Repeatability (Standard Deviation) | 0.003 g | 0.03 g | 0.01 g | ||||
Linearity | ±0.003 g | ±0.03 g | ±0.01 g | — | ±0.02 g | ||
Display Mode | g (grams), pcs (number of pcs.), % (percentage), ct (carat: for jewelry), mom (momme: for pearls) | g (grams), pcs. (number of pcs.), % (percent) | |||||
Weighing pan dimensions/ Weighing pan material | ⌀110 mm /SUS304 | 140 (W) mm × 127 (D) mm /SUS304 | ⌀110 mm /SUS304 | ||||
External Dimensions/ Main Body Weight | 190 (W) × 211 (D) × 131 (H) mm /1,160 g | 190 (W) × 208 (D) × 82 (H) mm /1,490 g | 190 (W) × 208 (D) × 59 (H) mm /850 g | 190 (W) × 208 (D) × 59 (H) mm /870 g |
Part number | EJ-410B | EJ-610B | EJ-1500B | EJ-2000B | EJ-3000B | EJ-4100B | EJ-6100B |
---|---|---|---|---|---|---|---|
Weighing capacity | 410 g | 610 g | 1,500 g | 2,100 g | 3,100 g | 4,100 g | 6,100 g |
Minimum Display | 0.01 g | 0.1 g | |||||
Repeatability (Standard Deviation) | 0.01 g | 0.1 g | |||||
Linearity | — | ±0.03 g | ±0.1 g | ±0.2 g | ±0.3 g | ||
Display Mode | g (grams), pcs. (number of pcs.), % (percent) | ||||||
Weighing pan dimensions/ Weighing pan material | ⌀110 mm /SUS304 | 140 (W) mm × 127 (D) mm /SUS304 | |||||
External Dimensions/ Main Body Weight | 190 (W) × 208 (D) × 59 (H) mm /870 g | 190 (W) × 208 (D) × 59 (H) mm /970 g | 190 (W) × 208 (D) × 59 (H) mm /1,070 g |
Part number | EJ-123B | EJ-303B | EJ-1202B | EJ-3002B |
---|---|---|---|---|
Image | ![]() | ![]() | ![]() | ![]() |
JAN code | 4981046131308 | 4981046131315 | 4981046135221 | 4981046135238 |
Part number | EJ-120B | EJ-200B | EJ-300B | EJ-410B |
---|---|---|---|---|
Image | ![]() | ![]() | ![]() | ![]() |
JAN code | 4981046131209 | 4981046131216 | 4981046131223 | 4981046131230 |
Part number | EJ-610B | EJ-1500B | EJ-2000B |
---|---|---|---|
Image | ![]() | ![]() | ![]() |
JAN code | 4981046131247 | 4981046131254 | 4981046131261 |
Part number | EJ-3000B | EJ-4100B | EJ-6100B |
---|---|---|---|
Image | ![]() | ![]() | ![]() |
JAN code | 4981046131278 | 4981046131285 | 4981046131292 |
Option
Product Name | Type name | JAN Code |
---|---|---|
USB interface "quick USB" commercially available USB cable AB type is required separately | EJ-02JA * 1 | 4981046070379 |
RS-232C interface | EJ-03JA * 1 | 4981046611442 |
Underfloor weighing bracket (for the EJ-3000 B/EJ-4100 B/EJ-6100 B) | EJ-07JA | 4981046611459 |
Underfloor weighing bracket (for the EJ-1500 B/EJ-2000 B) | EJ-08JA | 4981046611466 |
Windshield (Standard accessory for the EJ-123 B/EJ-303 B) | EJ-11JA | 4981046611473 |
Carrying case (Cannot be used for the EJ-123 B/EJ-303 B/EJ-1202 B/EJ-3002 B) | EJ-12JA | 4981046611480 |
Environment logger | AD-1687 * 2 | 4981046607605 |
Weighing data logger | AD-1688 * 2 | 4981046604437 |
Multifunction printer | AD-8127 * 2 | 4981046149945 |
Ethernet converter (With data collection software Win-CT-Plus) | AD-8526 * 2 | 4981046603010 |
External indicator | AD-8920A * 2 | 4981046603867 |
dedicated pan for measuring gems, precious metals, and minute parts (capacity: 120 ml, material: aluminum) 2 pcs. (silver) | AX-CARATPAN-WJA | 4981046609395 |
dedicated pan for measuring gems, precious metals, and minute parts (capacity: 120 ml, material: aluminum) 2 pcs. (black) | AX-CARATPAN-BJA | 4981046609418 |
AC adapter (standard accessory) | AX-TB162 | 4981046712835 |
AC adapter | AX-TB266 | 4981046618076 |
* 1) The EJ-02JA and EJ-03JA cannot be used at the same time.
* 2)The EJ-03JA (RS-232C) is required upon the use of the AD-1687, AD-1688, AD-8127, AD-8526, and AD-8920 A.
* Turn the foot packing washer to level the scales so that air bubbles enter the red circle of the level.
(1) Do not install the balance in a place where they will be exposed to dust, wind, vibration, severe temperature differences, condensation, or magnetism.
(2) Use a solid scale stand so that the balance is kept horizontal.
(3) Install it in a place away from direct sunlight.
(4) Do not install the balance near an air conditioner or heater.
(5) Use a stable AC power supply.
(6) Do not install it in a place with corrosive gas or flammable gas.
(7) Turn on the power supply 30 minutes before the start of use.
What is the difference between the EJ-B series and the EK-i series?:
Part Number |
---|
EJ-300B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (g) | Minimum Display (g) | Countable Minimum Single Weight (g) | Measurement Plate Shape | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions (φ) (mm) | Measurement Plate Dimensions W (mm) | External dimension (W) (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | JAN Code | Wind guard | Maximum count value (pcs.) | % Minimum Display (%) | 100% registered minimum mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 27,026.11 | 1 Piece(s) | 18 Day(s) or more | 310 | 0.01 | 0.01 | Round Countersunk Head | - | 110 | - | 190 | 208 | 59 | 4981046131223 | NA | 31,000 | 0.1 | 1 |
Loading...
Main applications | Weighing instruments | Type | Main Body | Dry Cell Battery Compatible | Available |
---|---|---|---|---|---|
Sampling quantity(pcs.) | 5, 10, 25, 50 or 100 pcs. | Materials | Weighing tray: SUS304 |
Please check the type/dimensions/specifications of the part EJ-300B in the EJ-B Series Personal Balance series.
Part Number |
---|
EJ-1500B |
EJ-2000B |
EJ-200B |
EJ-303B |
EJ-4100B |
EJ-410B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Capacity (g) | Minimum Display (g) | Countable Minimum Single Weight (g) | Measurement Plate Shape | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions (φ) (mm) | Measurement Plate Dimensions W (mm) | External dimension (W) (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | JAN Code | Wind guard | Maximum count value (pcs.) | % Minimum Display (%) | 100% registered minimum mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 25,417.85 | 1 Piece(s) | 5 Day(s) or more | 1,500 | 0.1 | 0.1 | Square Plate | 140 | - | 127 | 190 | 208 | 59 | 4981046131254 | NA | 15,000 | 0.1 | 10 | ||
₹ 26,245.60 | 1 Piece(s) | 7 Day(s) or more | 2,100 | 0.1 | 0.1 | Square Plate | 140 | - | 127 | 190 | 208 | 59 | 4981046131261 | NA | 21,000 | 0.1 | 10 | ||
₹ 26,186.76 | 1 Piece(s) | 5 Day(s) or more | 210 | 0.01 | 0.01 | Round Countersunk Head | - | 110 | - | 190 | 208 | 59 | 4981046131216 | NA | 21,000 | 0.1 | 1 | ||
₹ 43,717.56 | 1 Piece(s) | 7 Day(s) or more | 310 | 0.001 | 0.001 | Round Countersunk Head | - | 110 | - | 190 | 211 | 131 | 4981046131315 | Yes | 310,000 | 0.01 | 0.1 | ||
₹ 28,776.05 | 1 Piece(s) | 7 Day(s) or more | 4,100 | 0.1 | 0.1 | Square Plate | 140 | - | 127 | 190 | 208 | 59 | 4981046131285 | NA | 41,000 | 0.1 | 10 | ||
₹ 30,337.09 | 1 Piece(s) | 5 Day(s) or more | 410 | 0.01 | 0.01 | Round Countersunk Head | - | 110 | - | 190 | 208 | 59 | 4981046131230 | NA | 41,000 | 0.1 | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy