(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Low-Lint Anti-Static Double-Pleated Cargo Pants (832-104-106)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,562.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
832-011-106
832-104-106
832-105-106
832-106-106
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Quantity

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Navy Blue Navy 1 pc.

₹ 5,562.91

1 Piece(s) 12 Day(s) or more Green Spray green 1 pc.

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Blue Soft blue 1 pc.

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Blue Lake blue 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    75% polyester / 25% acetate, Fabric: 100% polyester, Lining: 50% polyester / 50 acetate
  • Inseam(cm)
    75
  • Waist(cm)
    106
  • Functionality
    Low linting
  • Material
    Revercel venetian
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

A low dust generation uniform for supporting delicate work that is sensitive to dust.
[Features]
・ Behind the simple design is a high-quality double woven material「REVERCEL」
・ It is an essential pair coordination item for hard and soft work that suppresses the generation of fluff causing dust, clears the antistatic criteria of the JIS standard, and has an excellent wash and care

Part Number
832-011-106
832-104-106
832-105-106
832-106-106
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Quantity

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Navy Blue Navy 1 pc.

₹ 5,562.91

1 Piece(s) 12 Day(s) or more Green Spray green 1 pc.

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Blue Soft blue 1 pc.

₹ 5,562.91

1 Piece(s) 10 Day(s) or more Blue Lake blue 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1