(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cold-Condition Blouson Jacket (With Adjustable Collar), 100% Nylon, Twill

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,406.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48080-011-5L
48080-036-5L
48080-044-5L
48080-048-5L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Quantity

₹ 7,406.00

2 Piece(s) 10 Day(s) or more Navy Blue Navy 1 pc.

₹ 7,406.00

2 Piece(s) 10 Day(s) or more Gray Silver 1 pc.

₹ 7,406.00

2 Piece(s) 10 Day(s) or more Black Black 1 pc.

₹ 7,406.00

2 Piece(s) 10 Day(s) or more Gray Charcoal gray 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% nylon, Lining: nylon taffeta / polyester mesh / 120 g of quilted insulation
  • Size
    5L
  • Functionality
    Holds a field notebook and hood not removable
  • Material
    Twill
  • Quantity
    1 pc.

Product Description

· Look cool but feel warm with this Air Force inspired design.
[Features]
· Winter clothing that will make you feel like a member of the US Air Force.
· Sturdy, lightweight and boasts excellent durability, all for an attractively reasonable price.
· Folding stowable hood
· Lined torso
· Fleece collar specification
· Double-layer neckband specification
· Inner pocket
· Pocket for storing a mobile phone
· Elbow pleats
· Cuff adjuster
· Buttons with original design

Part Number
48080-011-5L
48080-036-5L
48080-044-5L
48080-048-5L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Quantity

₹ 7,406.00

2 Piece(s) 10 Day(s) or more Navy Blue Navy 1 pc.

₹ 7,406.00

2 Piece(s) 10 Day(s) or more Gray Silver 1 pc.

₹ 7,406.00

2 Piece(s) 10 Day(s) or more Black Black 1 pc.

₹ 7,406.00

2 Piece(s) 10 Day(s) or more Gray Charcoal gray 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1