(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Double-Pleated Pants, Soft Twill (for Autumn and Winter) (42001-011-106)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,596.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
42001-011-106
42001-015-106
42001-024-106
42001-032-106
42001-039-106
42001-070-106
42001-072-106
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Quantity

₹ 3,596.00

2 Piece(s) 10 Day(s) or more Navy Blue Navy 1 pc.

₹ 3,596.00

2 Piece(s) 10 Day(s) or more Blue Blue gray 1 pc.

₹ 3,596.00

2 Piece(s) 10 Day(s) or more Brown Light beige 1 pc.

₹ 3,596.00

2 Piece(s) 10 Day(s) or more Blue Blue notebook 1 pc.

₹ 3,596.00

2 Piece(s) 10 Day(s) or more Green Earth green 1 pc.

₹ 3,596.00

2 Piece(s) 10 Day(s) or more Yellow Mustard 1 pc.

₹ 3,596.00

2 Piece(s) 10 Day(s) or more Green Mist green 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    65% polyester, 35% cotton
  • Inseam(cm)
    75
  • Waist(cm)
    106
  • Material
    Soft twill
  • Quantity
    1 pc.

Product Description

New standard item created in the pursuit of toughness designed for workers at intense jobs.
[Features]
· Sewn logo

Part Number
42001-011-106
42001-015-106
42001-024-106
42001-032-106
42001-039-106
42001-070-106
42001-072-106
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Quantity

₹ 3,596.00

2 Piece(s) 10 Day(s) or more Navy Blue Navy 1 pc.

₹ 3,596.00

2 Piece(s) 10 Day(s) or more Blue Blue gray 1 pc.

₹ 3,596.00

2 Piece(s) 10 Day(s) or more Brown Light beige 1 pc.

₹ 3,596.00

2 Piece(s) 10 Day(s) or more Blue Blue notebook 1 pc.

₹ 3,596.00

2 Piece(s) 10 Day(s) or more Green Earth green 1 pc.

₹ 3,596.00

2 Piece(s) 10 Day(s) or more Yellow Mustard 1 pc.

₹ 3,596.00

2 Piece(s) 10 Day(s) or more Green Mist green 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1