(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Winter Coat, 991

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 10,394.49 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
991-10-3L
991-10-4L
991-10-5L
991-10-L
991-10-LL
991-10-M
991-60-3L
991-60-4L
991-60-5L
991-60-L
991-60-LL
991-60-M
991-61-3L
991-61-4L
991-61-5L
991-61-L
991-61-LL
991-61-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details JAN Code Mass
(g)
Shoulder Breadth
(cm)
Chest circumference
(cm)
Sleeve length
(cm)
Garment length
(cm)
Amount Of Content

₹ 10,670.42

1 Piece(s) 10 Day(s) or more Navy Blue 3L Dark blue 4991714340024 1,140 56 132 61 85 1 pc.

₹ 11,084.29

1 Piece(s) 10 Day(s) or more Navy Blue 4L Dark blue 4991714340031 1,190 58 136 61 87 1 pc.

₹ 11,084.29

1 Piece(s) 10 Day(s) or more Navy Blue 5L Dark blue 4991714340048 1,240 60 140 61 87 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Navy Blue L Dark blue 4991714340000 1,040 52 124 58 80 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Navy Blue LL/2L Dark blue 4991714340017 1,090 54 128 60 83 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Navy Blue M Dark blue 4991714339998 990 50 120 56 77 1 pc.

₹ 10,670.42

1 Piece(s) 10 Day(s) or more Green 3L Green 4991714340116 1,140 56 132 61 85 1 pc.

₹ 11,084.29

1 Piece(s) 10 Day(s) or more Green 4L Green 4991714340123 1,190 58 136 61 87 1 pc.

₹ 11,084.29

1 Piece(s) 10 Day(s) or more Green 5L Green 4991714340130 1,240 60 140 61 87 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Green L Green 4991714340093 1,040 52 124 58 80 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Green LL/2L Green 4991714340109 1,090 54 128 60 83 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Green M Green 4991714340086 990 50 120 56 77 1 pc.

₹ 10,670.42

1 Piece(s) 10 Day(s) or more Green 3L Moss green 4991714340208 1,140 56 132 61 85 1 pc.

₹ 11,084.29

1 Piece(s) 10 Day(s) or more Green 4L Moss green 4991714340215 1,190 58 136 61 87 1 pc.

₹ 11,084.29

1 Piece(s) 10 Day(s) or more Green 5L Moss green 4991714340222 1,240 60 140 61 87 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Green L Moss green 4991714340185 1,040 52 124 58 80 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Green LL/2L Moss green 4991714340192 1,090 54 128 60 83 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Green M Moss green 4991714340178 990 50 120 56 77 1 pc.

Basic Specifications

  • Product Category
    Coat
  • Durable water-repellent machining
    Available
  • Antistatic Material
    NA
  • Amount Of Content
    1 pc.

Product Description

The outer fabric uses eco twill with a super water-repellent finish that also repels oil stains and the collar boa is removable, with the hood stored on the back to cope with sudden wind and rain.

Part Number
991-10-3L
991-10-4L
991-10-5L
991-10-L
991-10-LL
991-10-M
991-60-3L
991-60-4L
991-60-5L
991-60-L
991-60-LL
991-60-M
991-61-3L
991-61-4L
991-61-5L
991-61-L
991-61-LL
991-61-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details JAN Code Mass
(g)
Shoulder Breadth
(cm)
Chest circumference
(cm)
Sleeve length
(cm)
Garment length
(cm)
Amount Of Content

₹ 10,670.42

1 Piece(s) 10 Day(s) or more Navy Blue 3L Dark blue 4991714340024 1,140 56 132 61 85 1 pc.

₹ 11,084.29

1 Piece(s) 10 Day(s) or more Navy Blue 4L Dark blue 4991714340031 1,190 58 136 61 87 1 pc.

₹ 11,084.29

1 Piece(s) 10 Day(s) or more Navy Blue 5L Dark blue 4991714340048 1,240 60 140 61 87 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Navy Blue L Dark blue 4991714340000 1,040 52 124 58 80 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Navy Blue LL/2L Dark blue 4991714340017 1,090 54 128 60 83 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Navy Blue M Dark blue 4991714339998 990 50 120 56 77 1 pc.

₹ 10,670.42

1 Piece(s) 10 Day(s) or more Green 3L Green 4991714340116 1,140 56 132 61 85 1 pc.

₹ 11,084.29

1 Piece(s) 10 Day(s) or more Green 4L Green 4991714340123 1,190 58 136 61 87 1 pc.

₹ 11,084.29

1 Piece(s) 10 Day(s) or more Green 5L Green 4991714340130 1,240 60 140 61 87 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Green L Green 4991714340093 1,040 52 124 58 80 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Green LL/2L Green 4991714340109 1,090 54 128 60 83 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Green M Green 4991714340086 990 50 120 56 77 1 pc.

₹ 10,670.42

1 Piece(s) 10 Day(s) or more Green 3L Moss green 4991714340208 1,140 56 132 61 85 1 pc.

₹ 11,084.29

1 Piece(s) 10 Day(s) or more Green 4L Moss green 4991714340215 1,190 58 136 61 87 1 pc.

₹ 11,084.29

1 Piece(s) 10 Day(s) or more Green 5L Moss green 4991714340222 1,240 60 140 61 87 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Green L Moss green 4991714340185 1,040 52 124 58 80 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Green LL/2L Moss green 4991714340192 1,090 54 128 60 83 1 pc.

₹ 10,394.49

1 Piece(s) 10 Day(s) or more Green M Moss green 4991714340178 990 50 120 56 77 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon