(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cold-Weather Pants 990 (990-10-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,300.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
990-10-3L
990-10-4L
990-10-5L
990-10-L
990-10-LL
990-10-M
990-60-3L
990-60-4L
990-60-5L
990-60-L
990-60-LL
990-60-M
990-61-3L
990-61-4L
990-61-5L
990-61-L
990-61-LL
990-61-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details JAN Code Mass
(g)
Around the waist
(cm)
Amount Of Content

₹ 7,522.00

1 Piece(s) 10 Day(s) or more Navy Blue 3L Dark blue 4991714339752 610 94 to 104 1 pc.

₹ 7,745.00

1 Piece(s) 10 Day(s) or more Navy Blue 4L Dark blue 4991714339769 660 102 to 112 1 pc.

₹ 7,745.00

1 Piece(s) 10 Day(s) or more Navy Blue 5L Dark blue 4991714339776 710 110 to 120 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Navy Blue L Dark blue 4991714339738 510 78 to 88 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Navy Blue LL/2L Dark blue 4991714339745 560 86 to 96 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Navy Blue M Dark blue 4991714339721 460 72 to 80 1 pc.

₹ 7,522.00

1 Piece(s) 10 Day(s) or more Green 3L Green 4991714339844 610 94 to 104 1 pc.

₹ 7,745.00

1 Piece(s) 10 Day(s) or more Green 4L Green 4991714339851 660 102 to 112 1 pc.

₹ 7,745.00

1 Piece(s) 10 Day(s) or more Green 5L Green 4991714339868 710 110 to 120 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Green L Green 4991714339820 510 78 to 88 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Green LL/2L Green 4991714339837 560 86 to 96 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Green M Green 4991714339813 460 72 to 80 1 pc.

₹ 7,522.00

1 Piece(s) 10 Day(s) or more Green 3L Moss green 4991714339936 610 94 to 104 1 pc.

₹ 7,745.00

1 Piece(s) 10 Day(s) or more Green 4L Moss green 4991714339943 660 102 to 112 1 pc.

₹ 7,745.00

1 Piece(s) 10 Day(s) or more Green 5L Moss green 4991714339950 710 110 to 120 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Green L Moss green 4991714339912 510 78 to 88 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Green LL/2L Moss green 4991714339929 560 86 to 96 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Green M Moss green 4991714339905 460 72 to 80 1 pc.

Basic Specifications

  • Product Category
    Pants
  • Durable water-repellent machining
    Available
  • Antistatic Material
    NA
  • Inseam(cm)
    76
  • Amount Of Content
    1 pc.

Product Description

[Features]·These cold weather pants have a simple design and use an eco-friendly material with a super water-repellent finish that repels oil and dirt on the outer surface.

Part Number
990-10-3L
990-10-4L
990-10-5L
990-10-L
990-10-LL
990-10-M
990-60-3L
990-60-4L
990-60-5L
990-60-L
990-60-LL
990-60-M
990-61-3L
990-61-4L
990-61-5L
990-61-L
990-61-LL
990-61-M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details JAN Code Mass
(g)
Around the waist
(cm)
Amount Of Content

₹ 7,522.00

1 Piece(s) 10 Day(s) or more Navy Blue 3L Dark blue 4991714339752 610 94 to 104 1 pc.

₹ 7,745.00

1 Piece(s) 10 Day(s) or more Navy Blue 4L Dark blue 4991714339769 660 102 to 112 1 pc.

₹ 7,745.00

1 Piece(s) 10 Day(s) or more Navy Blue 5L Dark blue 4991714339776 710 110 to 120 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Navy Blue L Dark blue 4991714339738 510 78 to 88 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Navy Blue LL/2L Dark blue 4991714339745 560 86 to 96 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Navy Blue M Dark blue 4991714339721 460 72 to 80 1 pc.

₹ 7,522.00

1 Piece(s) 10 Day(s) or more Green 3L Green 4991714339844 610 94 to 104 1 pc.

₹ 7,745.00

1 Piece(s) 10 Day(s) or more Green 4L Green 4991714339851 660 102 to 112 1 pc.

₹ 7,745.00

1 Piece(s) 10 Day(s) or more Green 5L Green 4991714339868 710 110 to 120 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Green L Green 4991714339820 510 78 to 88 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Green LL/2L Green 4991714339837 560 86 to 96 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Green M Green 4991714339813 460 72 to 80 1 pc.

₹ 7,522.00

1 Piece(s) 10 Day(s) or more Green 3L Moss green 4991714339936 610 94 to 104 1 pc.

₹ 7,745.00

1 Piece(s) 10 Day(s) or more Green 4L Moss green 4991714339943 660 102 to 112 1 pc.

₹ 7,745.00

1 Piece(s) 10 Day(s) or more Green 5L Moss green 4991714339950 710 110 to 120 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Green L Moss green 4991714339912 510 78 to 88 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Green LL/2L Moss green 4991714339929 560 86 to 96 1 pc.

₹ 7,300.00

1 Piece(s) 10 Day(s) or more Green M Moss green 4991714339905 460 72 to 80 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1