(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Coveralls 34011 (34011-19-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,457.15 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
34011-19-3L
34011-19-4L
34011-19-5L
34011-19-L
34011-19-LL
34011-19-M
34011-19-S
34011-46-3L
34011-46-4L
34011-46-5L
34011-46-L
34011-46-LL
34011-46-M
34011-46-S
34011-62-3L
34011-62-4L
34011-62-5L
34011-62-L
34011-62-LL
34011-62-M
34011-62-S
34011-71-3L
34011-71-4L
34011-71-5L
34011-71-L
34011-71-LL
34011-71-M
34011-71-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,552.95

1 Piece(s) 10 Day(s) or more Navy Blue 3L 56 130 60 78 100 Deep navy 4991714509865 1,250 1 pc.

₹ 4,577.22

1 Piece(s) 10 Day(s) or more Navy Blue 4L 58 135 60 78 105 Deep navy 4991714509872 1,300 1 pc.

₹ 4,600.16

1 Piece(s) 10 Day(s) or more Navy Blue 5L 60 140 60 78 110 Deep navy 4991714509889 1,350 1 pc.

₹ 4,504.36

1 Piece(s) 10 Day(s) or more Navy Blue L 52 120 58 74 90 Deep navy 4991714509841 1,150 1 pc.

₹ 4,530.00

1 Piece(s) 9 Day(s) or more Navy Blue LL 54 125 60 77 95 Deep navy 4991714509858 1,200 1 pc.

₹ 4,481.42

1 Piece(s) 10 Day(s) or more Navy Blue M 50 115 56 71 85 Deep navy 4991714509834 1,100 1 pc.

₹ 4,457.15

1 Piece(s) 10 Day(s) or more Navy Blue S 48 110 54 68 80 Deep navy 4991714509827 1,050 1 pc.

₹ 4,552.95

1 Piece(s) 10 Day(s) or more Blue 3L 56 130 60 78 100 Royal blue 4991714509957 1,250 1 pc.

₹ 4,577.22

1 Piece(s) 10 Day(s) or more Blue 4L 58 135 60 78 105 Royal blue 4991714509964 1,300 1 pc.

₹ 4,600.16

1 Piece(s) 10 Day(s) or more Blue 5L 60 140 60 78 110 Royal blue 4991714509971 1,350 1 pc.

₹ 4,504.36

1 Piece(s) 10 Day(s) or more Blue L 52 120 58 74 90 Royal blue 4991714509933 1,150 1 pc.

₹ 4,530.00

1 Piece(s) 10 Day(s) or more Blue LL 54 125 60 77 95 Royal blue 4991714509940 1,200 1 pc.

₹ 4,481.42

1 Piece(s) 10 Day(s) or more Blue M 50 115 56 71 85 Royal blue 4991714509926 1,100 1 pc.

₹ 4,457.15

1 Piece(s) 10 Day(s) or more Blue S 48 110 54 68 80 Royal blue 4991714509919 1,050 1 pc.

₹ 4,552.95

1 Piece(s) 10 Day(s) or more Green 3L 56 130 60 78 100 Army green 4991714510045 1,250 1 pc.

₹ 4,577.22

1 Piece(s) 10 Day(s) or more Green 4L 58 135 60 78 105 Army green 4991714510052 1,300 1 pc.

₹ 4,600.16

1 Piece(s) 10 Day(s) or more Green 5L 60 140 60 78 110 Army green 4991714510069 1,350 1 pc.

₹ 4,504.36

1 Piece(s) 10 Day(s) or more Green L 52 120 58 74 90 Army green 4991714510021 1,150 1 pc.

₹ 4,530.00

1 Piece(s) 10 Day(s) or more Green LL 54 125 60 77 95 Army green 4991714510038 1,200 1 pc.

₹ 4,481.42

1 Piece(s) 10 Day(s) or more Green M 50 115 56 71 85 Army green 4991714510014 1,100 1 pc.

₹ 4,457.15

1 Piece(s) 10 Day(s) or more Green S 48 110 54 68 80 Army green 4991714510007 1,050 1 pc.

₹ 4,552.95

1 Piece(s) 10 Day(s) or more Red 3L 56 130 60 78 100 Red 4991714510137 1,250 1 pc.

₹ 4,577.22

1 Piece(s) 10 Day(s) or more Red 4L 58 135 60 78 105 Red 4991714510144 1,300 1 pc.

₹ 4,600.16

1 Piece(s) 10 Day(s) or more Red 5L 60 140 60 78 110 Red 4991714510151 1,350 1 pc.

₹ 4,504.36

1 Piece(s) 10 Day(s) or more Red L 52 120 58 74 90 Red 4991714510113 1,150 1 pc.

₹ 4,530.00

1 Piece(s) 10 Day(s) or more Red LL 54 125 60 77 95 Red 4991714510120 1,200 1 pc.

₹ 4,481.42

1 Piece(s) 10 Day(s) or more Red M 50 115 56 71 85 Red 4991714510106 1,100 1 pc.

₹ 4,457.15

1 Piece(s) 10 Day(s) or more Red S 48 110 54 68 80 Red 4991714510090 1,050 1 pc.

Basic Specifications

  • Commodity Classification
    Overalls
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Pocket
    Left and right breast pockets: 16 cm wide × 21.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    T/C twill
  • Contents
    1 pc.

Product Description

Download monogramming quote request
High-performance overalls with a pilot-inspired design

Part Number
34011-19-3L
34011-19-4L
34011-19-5L
34011-19-L
34011-19-LL
34011-19-M
34011-19-S
34011-46-3L
34011-46-4L
34011-46-5L
34011-46-L
34011-46-LL
34011-46-M
34011-46-S
34011-62-3L
34011-62-4L
34011-62-5L
34011-62-L
34011-62-LL
34011-62-M
34011-62-S
34011-71-3L
34011-71-4L
34011-71-5L
34011-71-L
34011-71-LL
34011-71-M
34011-71-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,552.95

1 Piece(s) 10 Day(s) or more Navy Blue 3L 56 130 60 78 100 Deep navy 4991714509865 1,250 1 pc.

₹ 4,577.22

1 Piece(s) 10 Day(s) or more Navy Blue 4L 58 135 60 78 105 Deep navy 4991714509872 1,300 1 pc.

₹ 4,600.16

1 Piece(s) 10 Day(s) or more Navy Blue 5L 60 140 60 78 110 Deep navy 4991714509889 1,350 1 pc.

₹ 4,504.36

1 Piece(s) 10 Day(s) or more Navy Blue L 52 120 58 74 90 Deep navy 4991714509841 1,150 1 pc.

₹ 4,530.00

1 Piece(s) 9 Day(s) or more Navy Blue LL 54 125 60 77 95 Deep navy 4991714509858 1,200 1 pc.

₹ 4,481.42

1 Piece(s) 10 Day(s) or more Navy Blue M 50 115 56 71 85 Deep navy 4991714509834 1,100 1 pc.

₹ 4,457.15

1 Piece(s) 10 Day(s) or more Navy Blue S 48 110 54 68 80 Deep navy 4991714509827 1,050 1 pc.

₹ 4,552.95

1 Piece(s) 10 Day(s) or more Blue 3L 56 130 60 78 100 Royal blue 4991714509957 1,250 1 pc.

₹ 4,577.22

1 Piece(s) 10 Day(s) or more Blue 4L 58 135 60 78 105 Royal blue 4991714509964 1,300 1 pc.

₹ 4,600.16

1 Piece(s) 10 Day(s) or more Blue 5L 60 140 60 78 110 Royal blue 4991714509971 1,350 1 pc.

₹ 4,504.36

1 Piece(s) 10 Day(s) or more Blue L 52 120 58 74 90 Royal blue 4991714509933 1,150 1 pc.

₹ 4,530.00

1 Piece(s) 10 Day(s) or more Blue LL 54 125 60 77 95 Royal blue 4991714509940 1,200 1 pc.

₹ 4,481.42

1 Piece(s) 10 Day(s) or more Blue M 50 115 56 71 85 Royal blue 4991714509926 1,100 1 pc.

₹ 4,457.15

1 Piece(s) 10 Day(s) or more Blue S 48 110 54 68 80 Royal blue 4991714509919 1,050 1 pc.

₹ 4,552.95

1 Piece(s) 10 Day(s) or more Green 3L 56 130 60 78 100 Army green 4991714510045 1,250 1 pc.

₹ 4,577.22

1 Piece(s) 10 Day(s) or more Green 4L 58 135 60 78 105 Army green 4991714510052 1,300 1 pc.

₹ 4,600.16

1 Piece(s) 10 Day(s) or more Green 5L 60 140 60 78 110 Army green 4991714510069 1,350 1 pc.

₹ 4,504.36

1 Piece(s) 10 Day(s) or more Green L 52 120 58 74 90 Army green 4991714510021 1,150 1 pc.

₹ 4,530.00

1 Piece(s) 10 Day(s) or more Green LL 54 125 60 77 95 Army green 4991714510038 1,200 1 pc.

₹ 4,481.42

1 Piece(s) 10 Day(s) or more Green M 50 115 56 71 85 Army green 4991714510014 1,100 1 pc.

₹ 4,457.15

1 Piece(s) 10 Day(s) or more Green S 48 110 54 68 80 Army green 4991714510007 1,050 1 pc.

₹ 4,552.95

1 Piece(s) 10 Day(s) or more Red 3L 56 130 60 78 100 Red 4991714510137 1,250 1 pc.

₹ 4,577.22

1 Piece(s) 10 Day(s) or more Red 4L 58 135 60 78 105 Red 4991714510144 1,300 1 pc.

₹ 4,600.16

1 Piece(s) 10 Day(s) or more Red 5L 60 140 60 78 110 Red 4991714510151 1,350 1 pc.

₹ 4,504.36

1 Piece(s) 10 Day(s) or more Red L 52 120 58 74 90 Red 4991714510113 1,150 1 pc.

₹ 4,530.00

1 Piece(s) 10 Day(s) or more Red LL 54 125 60 77 95 Red 4991714510120 1,200 1 pc.

₹ 4,481.42

1 Piece(s) 10 Day(s) or more Red M 50 115 56 71 85 Red 4991714510106 1,100 1 pc.

₹ 4,457.15

1 Piece(s) 10 Day(s) or more Red S 48 110 54 68 80 Red 4991714510090 1,050 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1