(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ladies' Stretch Pants 12201

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,040.44 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
12201-10-3L
12201-10-4L
12201-10-L
12201-10-LL
12201-10-M
12201-10-S
12201-30-3L
12201-30-4L
12201-30-L
12201-30-LL
12201-30-M
12201-30-S
12201-90-3L
12201-90-4L
12201-90-L
12201-90-LL
12201-90-M
12201-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 5,080.09

1 Piece(s) 10 Day(s) or more Navy Blue 3L 75 Navy 4991714269783 470 1 pc.

₹ 5,089.00

1 Piece(s) 10 Day(s) or more Navy Blue 4L 78 Navy 4991714269790 490 1 pc.

₹ 5,059.58

1 Piece(s) 10 Day(s) or more Navy Blue L 69 Navy 4991714269769 430 1 pc.

₹ 5,069.84

1 Piece(s) 10 Day(s) or more Navy Blue LL 72 Navy 4991714269776 450 1 pc.

₹ 5,050.67

1 Piece(s) 10 Day(s) or more Navy Blue M 66 Navy 4991714269752 410 1 pc.

₹ 5,040.44

1 Piece(s) 10 Day(s) or more Navy Blue S 63 Navy 4991714269745 390 1 pc.

₹ 5,080.09

1 Piece(s) 10 Day(s) or more Brown 3L 75 Beige 4991714269875 470 1 pc.

₹ 5,089.00

1 Piece(s) 10 Day(s) or more Brown 4L 78 Beige 4991714269882 490 1 pc.

₹ 5,059.58

1 Piece(s) 10 Day(s) or more Brown L 69 Beige 4991714269851 430 1 pc.

₹ 5,069.84

1 Piece(s) 10 Day(s) or more Brown LL 72 Beige 4991714269868 450 1 pc.

₹ 5,050.67

1 Piece(s) 10 Day(s) or more Brown M 66 Beige 4991714269844 410 1 pc.

₹ 5,040.44

1 Piece(s) 10 Day(s) or more Brown S 63 Beige 4991714269837 390 1 pc.

₹ 5,080.09

1 Piece(s) 10 Day(s) or more Black 3L 75 Black 4991714270147 470 1 pc.

₹ 5,089.00

1 Piece(s) 10 Day(s) or more Black 4L 78 Black 4991714270154 490 1 pc.

₹ 5,059.58

1 Piece(s) 10 Day(s) or more Black L 69 Black 4991714270123 430 1 pc.

₹ 5,069.84

1 Piece(s) 10 Day(s) or more Black LL 72 Black 4991714270130 450 1 pc.

₹ 5,050.67

1 Piece(s) 10 Day(s) or more Black M 66 Black 4991714270116 410 1 pc.

₹ 5,040.44

1 Piece(s) 10 Day(s) or more Black S 63 Black 4991714270109 390 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Specifications
    For Women
  • Antistatic material
    Included
  • Mixing Ratio
    100% polyester
  • Material
    Polyester serge
  • Inseam(cm)
    85
  • Other Features
    Treatment for resistance to melting under high heat, water- and oil-repellent finish, stretchy fabric, easy care
  • Contents
    1 pc.

Product Description

[Features]·These women's stretch pants are made of classy polyester surge and have a long-legged silhouette that curves along the waistline for a comfortable fit. ·The front rise is set to be shallow, the hips are tightly wrapped, and the waist area is free of pressure. ·It is water and oil repellent and has a low-melting finish, making it suitable for the restaurant and event industries.

Part Number
12201-10-3L
12201-10-4L
12201-10-L
12201-10-LL
12201-10-M
12201-10-S
12201-30-3L
12201-30-4L
12201-30-L
12201-30-LL
12201-30-M
12201-30-S
12201-90-3L
12201-90-4L
12201-90-L
12201-90-LL
12201-90-M
12201-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 5,080.09

1 Piece(s) 10 Day(s) or more Navy Blue 3L 75 Navy 4991714269783 470 1 pc.

₹ 5,089.00

1 Piece(s) 10 Day(s) or more Navy Blue 4L 78 Navy 4991714269790 490 1 pc.

₹ 5,059.58

1 Piece(s) 10 Day(s) or more Navy Blue L 69 Navy 4991714269769 430 1 pc.

₹ 5,069.84

1 Piece(s) 10 Day(s) or more Navy Blue LL 72 Navy 4991714269776 450 1 pc.

₹ 5,050.67

1 Piece(s) 10 Day(s) or more Navy Blue M 66 Navy 4991714269752 410 1 pc.

₹ 5,040.44

1 Piece(s) 10 Day(s) or more Navy Blue S 63 Navy 4991714269745 390 1 pc.

₹ 5,080.09

1 Piece(s) 10 Day(s) or more Brown 3L 75 Beige 4991714269875 470 1 pc.

₹ 5,089.00

1 Piece(s) 10 Day(s) or more Brown 4L 78 Beige 4991714269882 490 1 pc.

₹ 5,059.58

1 Piece(s) 10 Day(s) or more Brown L 69 Beige 4991714269851 430 1 pc.

₹ 5,069.84

1 Piece(s) 10 Day(s) or more Brown LL 72 Beige 4991714269868 450 1 pc.

₹ 5,050.67

1 Piece(s) 10 Day(s) or more Brown M 66 Beige 4991714269844 410 1 pc.

₹ 5,040.44

1 Piece(s) 10 Day(s) or more Brown S 63 Beige 4991714269837 390 1 pc.

₹ 5,080.09

1 Piece(s) 10 Day(s) or more Black 3L 75 Black 4991714270147 470 1 pc.

₹ 5,089.00

1 Piece(s) 10 Day(s) or more Black 4L 78 Black 4991714270154 490 1 pc.

₹ 5,059.58

1 Piece(s) 10 Day(s) or more Black L 69 Black 4991714270123 430 1 pc.

₹ 5,069.84

1 Piece(s) 10 Day(s) or more Black LL 72 Black 4991714270130 450 1 pc.

₹ 5,050.67

1 Piece(s) 10 Day(s) or more Black M 66 Black 4991714270116 410 1 pc.

₹ 5,040.44

1 Piece(s) 10 Day(s) or more Black S 63 Black 4991714270109 390 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1