(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long-Sleeve Shirt 9930 (9930-20-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,152.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9930-20-3L
9930-20-4L
9930-20-5L
9930-20-L
9930-20-LL
9930-20-M
9930-20-S
9930-61-3L
9930-61-4L
9930-61-5L
9930-61-L
9930-61-LL
9930-61-M
9930-61-S
9930-67-3L
9930-67-4L
9930-67-5L
9930-67-L
9930-67-LL
9930-67-M
9930-67-S
9930-68-3L
9930-68-4L
9930-68-5L
9930-68-L
9930-68-LL
9930-68-M
9930-68-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,279.18

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 61.5 84 Gray 4991714100666 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 61.5 84 Gray 4991714100673 440 1 pc.

₹ 4,375.56

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 61.5 84 Gray 4991714204692 470 1 pc.

₹ 4,180.13

1 Piece(s) 10 Day(s) or more Gray L 48 116 57.5 78 Gray 4991714100642 350 1 pc.

₹ 4,195.51

1 Piece(s) 10 Day(s) or more Gray LL 50 120 59.5 81 Gray 4991714100659 380 1 pc.

₹ 4,166.09

1 Piece(s) 10 Day(s) or more Gray M 46 112 55.5 75 Gray 4991714100635 320 1 pc.

₹ 4,152.07

1 Piece(s) 10 Day(s) or more Gray S 44 108 53.5 72 Gray 4991714100628 290 1 pc.

₹ 4,279.18

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Moss green 4991714100727 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Moss green 4991714100734 440 1 pc.

₹ 4,375.56

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 84 Moss green 4991714204722 470 1 pc.

₹ 4,180.13

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 78 Moss green 4991714100703 350 1 pc.

₹ 4,195.51

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 81 Moss green 4991714100710 380 1 pc.

₹ 4,166.09

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Moss green 4991714100697 320 1 pc.

₹ 4,152.07

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 72 Moss green 4991714100680 290 1 pc.

₹ 4,279.18

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Mint green 4991714100789 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Mint green 4991714100796 440 1 pc.

₹ 4,375.56

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 84 Mint green 4991714204753 470 1 pc.

₹ 4,180.13

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 78 Mint green 4991714100765 350 1 pc.

₹ 4,195.51

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 81 Mint green 4991714100772 380 1 pc.

₹ 4,166.09

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Mint green 4991714100758 320 1 pc.

₹ 4,152.07

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 72 Mint green 4991714100741 290 1 pc.

₹ 4,279.18

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Light green 4991714100840 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Light green 4991714100857 440 1 pc.

₹ 4,375.56

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 84 Light green 4991714204784 470 1 pc.

₹ 4,180.13

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 78 Light green 4991714100826 350 1 pc.

₹ 4,195.51

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 81 Light green 4991714100833 380 1 pc.

₹ 4,166.09

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Light green 4991714100819 320 1 pc.

₹ 4,152.07

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 72 Light green 4991714100802 290 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Pocket
    Breast pocket: 14 cm wide × 16.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    55% cotton, 45% polyester (ultra-low temperature + post cure treatment)
  • Material
    CVC sheeting
  • Other Features
    Soft texture, shrinkage and crease prevention processing, wrinkle-resistant finish, antibacterial deodorization treatment, cotton blend material
  • Contents
    1 pc.

Product Description

[Features]·A long-sleeved shirt with a simple design that uses wrinkle-resistant and easy-care material that does not require ironing. ·The comfortable cotton blend material has been treated with anti-static material to create a clean and fresh light color that will enhance the image of your workplace.

Part Number
9930-20-3L
9930-20-4L
9930-20-5L
9930-20-L
9930-20-LL
9930-20-M
9930-20-S
9930-61-3L
9930-61-4L
9930-61-5L
9930-61-L
9930-61-LL
9930-61-M
9930-61-S
9930-67-3L
9930-67-4L
9930-67-5L
9930-67-L
9930-67-LL
9930-67-M
9930-67-S
9930-68-3L
9930-68-4L
9930-68-5L
9930-68-L
9930-68-LL
9930-68-M
9930-68-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,279.18

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 61.5 84 Gray 4991714100666 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 61.5 84 Gray 4991714100673 440 1 pc.

₹ 4,375.56

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 61.5 84 Gray 4991714204692 470 1 pc.

₹ 4,180.13

1 Piece(s) 10 Day(s) or more Gray L 48 116 57.5 78 Gray 4991714100642 350 1 pc.

₹ 4,195.51

1 Piece(s) 10 Day(s) or more Gray LL 50 120 59.5 81 Gray 4991714100659 380 1 pc.

₹ 4,166.09

1 Piece(s) 10 Day(s) or more Gray M 46 112 55.5 75 Gray 4991714100635 320 1 pc.

₹ 4,152.07

1 Piece(s) 10 Day(s) or more Gray S 44 108 53.5 72 Gray 4991714100628 290 1 pc.

₹ 4,279.18

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Moss green 4991714100727 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Moss green 4991714100734 440 1 pc.

₹ 4,375.56

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 84 Moss green 4991714204722 470 1 pc.

₹ 4,180.13

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 78 Moss green 4991714100703 350 1 pc.

₹ 4,195.51

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 81 Moss green 4991714100710 380 1 pc.

₹ 4,166.09

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Moss green 4991714100697 320 1 pc.

₹ 4,152.07

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 72 Moss green 4991714100680 290 1 pc.

₹ 4,279.18

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Mint green 4991714100789 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Mint green 4991714100796 440 1 pc.

₹ 4,375.56

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 84 Mint green 4991714204753 470 1 pc.

₹ 4,180.13

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 78 Mint green 4991714100765 350 1 pc.

₹ 4,195.51

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 81 Mint green 4991714100772 380 1 pc.

₹ 4,166.09

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Mint green 4991714100758 320 1 pc.

₹ 4,152.07

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 72 Mint green 4991714100741 290 1 pc.

₹ 4,279.18

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Light green 4991714100840 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Light green 4991714100857 440 1 pc.

₹ 4,375.56

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 84 Light green 4991714204784 470 1 pc.

₹ 4,180.13

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 78 Light green 4991714100826 350 1 pc.

₹ 4,195.51

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 81 Light green 4991714100833 380 1 pc.

₹ 4,166.09

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Light green 4991714100819 320 1 pc.

₹ 4,152.07

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 72 Light green 4991714100802 290 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1