(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Short-Sleeve Shirt 9920 (9920-20-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,894.02 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9920-20-3L
9920-20-4L
9920-20-5L
9920-20-L
9920-20-LL
9920-20-M
9920-20-S
9920-61-3L
9920-61-4L
9920-61-5L
9920-61-L
9920-61-LL
9920-61-M
9920-61-S
9920-67-3L
9920-67-4L
9920-67-5L
9920-67-L
9920-67-LL
9920-67-M
9920-67-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,019.82

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 26 84 Gray 4991714204371 390 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 26 84 Gray 4991714204388 420 1 pc.

₹ 4,117.53

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 26 84 Gray 4991714204395 450 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Gray L 48 116 24 78 Gray 4991714204357 330 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Gray LL 50 120 26 81 Gray 4991714204364 360 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Gray M 46 112 24 75 Gray 4991714204340 300 1 pc.

₹ 3,894.02

1 Piece(s) 10 Day(s) or more Gray S 44 108 24 72 Gray 4991714204333 270 1 pc.

₹ 4,019.82

1 Piece(s) 10 Day(s) or more Green 3L 52 124 26 84 Moss green 4991714204463 390 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Green 4L 54 128 26 84 Moss green 4991714204470 420 1 pc.

₹ 4,117.53

1 Piece(s) 10 Day(s) or more Green 5L 56 132 26 84 Moss green 4991714204487 450 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Green L 48 116 24 78 Moss green 4991714204449 330 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Green LL 50 120 26 81 Moss green 4991714204456 360 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Green M 46 112 24 75 Moss green 4991714204432 300 1 pc.

₹ 3,894.02

1 Piece(s) 10 Day(s) or more Green S 44 108 24 72 Moss green 4991714204425 270 1 pc.

₹ 4,019.82

1 Piece(s) 10 Day(s) or more Green 3L 52 124 26 84 Mint green 4991714204555 390 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Green 4L 54 128 26 84 Mint green 4991714204562 420 1 pc.

₹ 4,117.53

1 Piece(s) 10 Day(s) or more Green 5L 56 132 26 84 Mint green 4991714204579 450 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Green L 48 116 24 78 Mint green 4991714204531 330 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Green LL 50 120 26 81 Mint green 4991714204548 360 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Green M 46 112 24 75 Mint green 4991714204524 300 1 pc.

₹ 3,894.02

1 Piece(s) 10 Day(s) or more Green S 44 108 24 72 Mint green 4991714204517 270 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Pocket
    Breast pocket: 14 cm wide × 16.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    55% cotton, 45% polyester (ultra-low temperature + post cure treatment)
  • Material
    CVC sheeting
  • Other Features
    Soft texture, shrinkage and crease prevention processing, wrinkle-resistant finish, antibacterial deodorization treatment, cotton blend material
  • Contents
    1 pc.

Product Description

[Features]·A short-sleeved shirt with a simple design that does not require ironing and is made of wrinkle-resistant and easy-care material. ·The comfortable cotton blend material has been treated with anti-static material to create a clean and fresh light color that will enhance the image of your workplace.

Part Number
9920-20-3L
9920-20-4L
9920-20-5L
9920-20-L
9920-20-LL
9920-20-M
9920-20-S
9920-61-3L
9920-61-4L
9920-61-5L
9920-61-L
9920-61-LL
9920-61-M
9920-61-S
9920-67-3L
9920-67-4L
9920-67-5L
9920-67-L
9920-67-LL
9920-67-M
9920-67-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,019.82

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 26 84 Gray 4991714204371 390 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 26 84 Gray 4991714204388 420 1 pc.

₹ 4,117.53

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 26 84 Gray 4991714204395 450 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Gray L 48 116 24 78 Gray 4991714204357 330 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Gray LL 50 120 26 81 Gray 4991714204364 360 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Gray M 46 112 24 75 Gray 4991714204340 300 1 pc.

₹ 3,894.02

1 Piece(s) 10 Day(s) or more Gray S 44 108 24 72 Gray 4991714204333 270 1 pc.

₹ 4,019.82

1 Piece(s) 10 Day(s) or more Green 3L 52 124 26 84 Moss green 4991714204463 390 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Green 4L 54 128 26 84 Moss green 4991714204470 420 1 pc.

₹ 4,117.53

1 Piece(s) 10 Day(s) or more Green 5L 56 132 26 84 Moss green 4991714204487 450 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Green L 48 116 24 78 Moss green 4991714204449 330 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Green LL 50 120 26 81 Moss green 4991714204456 360 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Green M 46 112 24 75 Moss green 4991714204432 300 1 pc.

₹ 3,894.02

1 Piece(s) 10 Day(s) or more Green S 44 108 24 72 Moss green 4991714204425 270 1 pc.

₹ 4,019.82

1 Piece(s) 10 Day(s) or more Green 3L 52 124 26 84 Mint green 4991714204555 390 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Green 4L 54 128 26 84 Mint green 4991714204562 420 1 pc.

₹ 4,117.53

1 Piece(s) 10 Day(s) or more Green 5L 56 132 26 84 Mint green 4991714204579 450 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Green L 48 116 24 78 Mint green 4991714204531 330 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Green LL 50 120 26 81 Mint green 4991714204548 360 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Green M 46 112 24 75 Mint green 4991714204524 300 1 pc.

₹ 3,894.02

1 Piece(s) 10 Day(s) or more Green S 44 108 24 72 Mint green 4991714204517 270 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon