(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Double-Pleated Slacks 9900

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,957.27 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9900-68-95
9900-68-100
9900-68-105
9900-68-110
9900-68-115
9900-68-120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,033.89

1 Piece(s) 10 Day(s) or more Green 95 78 95 Light green 4991714203893 360 1 pc.

₹ 4,044.15

1 Piece(s) 10 Day(s) or more Green 100 76 100 Light green 4991714203916 380 1 pc.

₹ 4,191.02

1 Piece(s) 10 Day(s) or more Green 105 76 105 Light green 4991714203923 400 1 pc.

₹ 4,199.93

1 Piece(s) 10 Day(s) or more Green 110 76 110 Light green 4991714203930 420 1 pc.

₹ 4,210.18

1 Piece(s) 10 Day(s) or more Green 115 76 115 Light green 4991714203947 440 1 pc.

₹ 4,219.07

1 Piece(s) 10 Day(s) or more Green 120 76 120 Light green 4991714203954 460 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Antistatic material
    Included
  • Mixing Ratio
    55% cotton, 45% polyester (ultra-low temperature + post cure treatment)
  • Material
    CVC sheeting
  • Other Features
    Soft texture, shrinkage and crease prevention processing, wrinkle-resistant finish, antibacterial deodorization treatment, cotton blend material
  • Contents
    1 pc.

Product Description

[Features]·Double-pleated slacks with a classic design that can be worn without ironing, using wrinkle-resistant and easy-care material that is comfortable even for vigorous movement. ·The comfortable cotton blend material has been treated with anti-static material to create a clean and fresh light color that will enhance the image of your workplace.

Part Number
9900-68-95
9900-68-100
9900-68-105
9900-68-110
9900-68-115
9900-68-120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,033.89

1 Piece(s) 10 Day(s) or more Green 95 78 95 Light green 4991714203893 360 1 pc.

₹ 4,044.15

1 Piece(s) 10 Day(s) or more Green 100 76 100 Light green 4991714203916 380 1 pc.

₹ 4,191.02

1 Piece(s) 10 Day(s) or more Green 105 76 105 Light green 4991714203923 400 1 pc.

₹ 4,199.93

1 Piece(s) 10 Day(s) or more Green 110 76 110 Light green 4991714203930 420 1 pc.

₹ 4,210.18

1 Piece(s) 10 Day(s) or more Green 115 76 115 Light green 4991714203947 440 1 pc.

₹ 4,219.07

1 Piece(s) 10 Day(s) or more Green 120 76 120 Light green 4991714203954 460 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2