(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long-Sleeve Blouson Jacket 9654

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 5,407.71 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9654-206-3L
9654-206-4L
9654-206-5L
9654-206-L
9654-206-LL
9654-206-M
9654-206-S
9654-406-3L
9654-406-4L
9654-406-5L
9654-406-L
9654-406-LL
9654-406-M
9654-406-S
9654-606-3L
9654-606-4L
9654-606-5L
9654-606-L
9654-606-LL
9654-606-M
9654-606-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 5,534.84

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 57.5 69 Cool gray 4991714302886 440 1 pc.

₹ 5,617.18

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 57.5 71 Cool gray 4991714302893 470 1 pc.

₹ 5,631.22

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 57.5 71 Cool gray 4991714302909 500 1 pc.

₹ 5,437.13

1 Piece(s) 10 Day(s) or more Gray L 52 115 55.5 65 Cool gray 4991714302862 380 1 pc.

₹ 5,451.15

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 57 67 Cool gray 4991714302879 410 1 pc.

₹ 5,421.75

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 53 63 Cool gray 4991714302855 350 1 pc.

₹ 5,407.71

1 Piece(s) 10 Day(s) or more Gray S 49 107 50 61 Cool gray 4991714302848 320 1 pc.

₹ 5,534.84

1 Piece(s) 10 Day(s) or more Blue 3L 55 123 57.5 69 Cool blue 4991714302978 440 1 pc.

₹ 5,617.18

1 Piece(s) 10 Day(s) or more Blue 4L 56.5 127 57.5 71 Cool blue 4991714302985 470 1 pc.

₹ 5,631.22

1 Piece(s) 10 Day(s) or more Blue 5L 58 131 57.5 71 Cool blue 4991714302992 500 1 pc.

₹ 5,437.13

1 Piece(s) 10 Day(s) or more Blue L 52 115 55.5 65 Cool blue 4991714302954 380 1 pc.

₹ 5,451.15

1 Piece(s) 10 Day(s) or more Blue LL 53.5 119 57 67 Cool blue 4991714302961 410 1 pc.

₹ 5,421.75

1 Piece(s) 10 Day(s) or more Blue M 50.5 111 53 63 Cool blue 4991714302947 350 1 pc.

₹ 5,407.71

1 Piece(s) 10 Day(s) or more Blue S 49 107 50 61 Cool blue 4991714302930 320 1 pc.

₹ 5,534.84

1 Piece(s) 10 Day(s) or more Green 3L 55 123 57.5 69 Cool green 4991714303067 440 1 pc.

₹ 5,617.18

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 57.5 71 Cool green 4991714303074 470 1 pc.

₹ 5,631.22

1 Piece(s) 10 Day(s) or more Green 5L 58 131 57.5 71 Cool green 4991714303081 500 1 pc.

₹ 5,437.13

1 Piece(s) 10 Day(s) or more Green L 52 115 55.5 65 Cool green 4991714303043 380 1 pc.

₹ 5,451.15

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 57 67 Cool green 4991714303050 410 1 pc.

₹ 5,421.75

1 Piece(s) 10 Day(s) or more Green M 50.5 111 53 63 Cool green 4991714303036 350 1 pc.

₹ 5,407.71

1 Piece(s) 10 Day(s) or more Green S 49 107 50 61 Cool green 4991714303029 320 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Pocket
    Breast pocket: 11 cm wide × 16.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    70% cotton 70%, 30% polyester
  • Material
    Dobby
  • Other Features
    Shrinkage and crease prevention processing, quick drying, deodorizing function, cool fabric, outstanding sweat absorbency, improved smoothness
  • Contents
    1 pc.

Product Description

Download monogramming quote request
New cool & dry material evokes the image of an ice delivery man

Part Number
9654-206-3L
9654-206-4L
9654-206-5L
9654-206-L
9654-206-LL
9654-206-M
9654-206-S
9654-406-3L
9654-406-4L
9654-406-5L
9654-406-L
9654-406-LL
9654-406-M
9654-406-S
9654-606-3L
9654-606-4L
9654-606-5L
9654-606-L
9654-606-LL
9654-606-M
9654-606-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 5,534.84

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 57.5 69 Cool gray 4991714302886 440 1 pc.

₹ 5,617.18

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 57.5 71 Cool gray 4991714302893 470 1 pc.

₹ 5,631.22

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 57.5 71 Cool gray 4991714302909 500 1 pc.

₹ 5,437.13

1 Piece(s) 10 Day(s) or more Gray L 52 115 55.5 65 Cool gray 4991714302862 380 1 pc.

₹ 5,451.15

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 57 67 Cool gray 4991714302879 410 1 pc.

₹ 5,421.75

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 53 63 Cool gray 4991714302855 350 1 pc.

₹ 5,407.71

1 Piece(s) 10 Day(s) or more Gray S 49 107 50 61 Cool gray 4991714302848 320 1 pc.

₹ 5,534.84

1 Piece(s) 10 Day(s) or more Blue 3L 55 123 57.5 69 Cool blue 4991714302978 440 1 pc.

₹ 5,617.18

1 Piece(s) 10 Day(s) or more Blue 4L 56.5 127 57.5 71 Cool blue 4991714302985 470 1 pc.

₹ 5,631.22

1 Piece(s) 10 Day(s) or more Blue 5L 58 131 57.5 71 Cool blue 4991714302992 500 1 pc.

₹ 5,437.13

1 Piece(s) 10 Day(s) or more Blue L 52 115 55.5 65 Cool blue 4991714302954 380 1 pc.

₹ 5,451.15

1 Piece(s) 10 Day(s) or more Blue LL 53.5 119 57 67 Cool blue 4991714302961 410 1 pc.

₹ 5,421.75

1 Piece(s) 10 Day(s) or more Blue M 50.5 111 53 63 Cool blue 4991714302947 350 1 pc.

₹ 5,407.71

1 Piece(s) 10 Day(s) or more Blue S 49 107 50 61 Cool blue 4991714302930 320 1 pc.

₹ 5,534.84

1 Piece(s) 10 Day(s) or more Green 3L 55 123 57.5 69 Cool green 4991714303067 440 1 pc.

₹ 5,617.18

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 57.5 71 Cool green 4991714303074 470 1 pc.

₹ 5,631.22

1 Piece(s) 10 Day(s) or more Green 5L 58 131 57.5 71 Cool green 4991714303081 500 1 pc.

₹ 5,437.13

1 Piece(s) 10 Day(s) or more Green L 52 115 55.5 65 Cool green 4991714303043 380 1 pc.

₹ 5,451.15

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 57 67 Cool green 4991714303050 410 1 pc.

₹ 5,421.75

1 Piece(s) 10 Day(s) or more Green M 50.5 111 53 63 Cool green 4991714303036 350 1 pc.

₹ 5,407.71

1 Piece(s) 10 Day(s) or more Green S 49 107 50 61 Cool green 4991714303029 320 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1