(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long-Sleeve Shirt 9653

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,097.16 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9653-206-3L
9653-206-4L
9653-206-5L
9653-206-L
9653-206-LL
9653-206-M
9653-206-S
9653-406-3L
9653-406-4L
9653-406-5L
9653-406-L
9653-406-LL
9653-406-M
9653-406-S
9653-606-3L
9653-606-4L
9653-606-5L
9653-606-L
9653-606-LL
9653-606-M
9653-606-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,222.93

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 61.5 81 Cool gray 4991714302619 410 1 pc.

₹ 4,306.62

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 61.5 81 Cool gray 4991714302626 440 1 pc.

₹ 4,320.65

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 61.5 81 Cool gray 4991714302633 470 1 pc.

₹ 4,125.20

1 Piece(s) 10 Day(s) or more Gray L 48 116 57.5 75 Cool gray 4991714302596 350 1 pc.

₹ 4,140.58

1 Piece(s) 10 Day(s) or more Gray LL 50 120 59.5 78 Cool gray 4991714302602 380 1 pc.

₹ 4,111.18

1 Piece(s) 10 Day(s) or more Gray M 46 112 55.5 72 Cool gray 4991714302589 320 1 pc.

₹ 4,097.16

1 Piece(s) 10 Day(s) or more Gray S 44 108 53.5 70 Cool gray 4991714302572 290 1 pc.

₹ 4,222.93

1 Piece(s) 10 Day(s) or more Blue 3L 52 124 61.5 81 Cool blue 4991714302701 410 1 pc.

₹ 4,306.62

1 Piece(s) 10 Day(s) or more Blue 4L 54 128 61.5 81 Cool blue 4991714302718 440 1 pc.

₹ 4,320.65

1 Piece(s) 10 Day(s) or more Blue 5L 56 132 61.5 81 Cool blue 4991714302725 470 1 pc.

₹ 4,125.20

1 Piece(s) 10 Day(s) or more Blue L 48 116 57.5 75 Cool blue 4991714302688 350 1 pc.

₹ 4,140.58

1 Piece(s) 10 Day(s) or more Blue LL 50 120 59.5 78 Cool blue 4991714302695 380 1 pc.

₹ 4,111.18

1 Piece(s) 10 Day(s) or more Blue M 46 112 55.5 72 Cool blue 4991714302671 320 1 pc.

₹ 4,097.16

1 Piece(s) 10 Day(s) or more Blue S 44 108 53.5 70 Cool blue 4991714302664 290 1 pc.

₹ 4,222.93

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 81 Cool green 4991714302794 410 1 pc.

₹ 4,306.62

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 81 Cool green 4991714302800 440 1 pc.

₹ 4,320.65

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 81 Cool green 4991714302817 470 1 pc.

₹ 4,125.20

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 75 Cool green 4991714302770 350 1 pc.

₹ 4,140.58

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 78 Cool green 4991714302787 380 1 pc.

₹ 4,111.18

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 72 Cool green 4991714302763 320 1 pc.

₹ 4,097.16

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 70 Cool green 4991714302756 290 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Long Sleeve
  • Pocket
    Breast pocket: 11 cm wide × 16.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    70% cotton 70%, 30% polyester
  • Material
    Dobby
  • Other Features
    Shrinkage and crease prevention processing, quick drying, deodorizing function, cool fabric, outstanding sweat absorbency, improved smoothness
  • Contents
    1 pc.

Product Description

[Features]·This long-sleeved shirt with refreshing comfort is made of a double-layered material of cotton with a gentle and soft texture and polyester, which is excellent at absorbing and diffusing sweat. ·Cool and dry feeling supports hard work under the burning sun as well as factory work - Original buttons are also eye-catching, realizing cool shirt style.

Part Number
9653-206-3L
9653-206-4L
9653-206-5L
9653-206-L
9653-206-LL
9653-206-M
9653-206-S
9653-406-3L
9653-406-4L
9653-406-5L
9653-406-L
9653-406-LL
9653-406-M
9653-406-S
9653-606-3L
9653-606-4L
9653-606-5L
9653-606-L
9653-606-LL
9653-606-M
9653-606-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,222.93

1 Piece(s) 10 Day(s) or more Gray 3L 52 124 61.5 81 Cool gray 4991714302619 410 1 pc.

₹ 4,306.62

1 Piece(s) 10 Day(s) or more Gray 4L 54 128 61.5 81 Cool gray 4991714302626 440 1 pc.

₹ 4,320.65

1 Piece(s) 10 Day(s) or more Gray 5L 56 132 61.5 81 Cool gray 4991714302633 470 1 pc.

₹ 4,125.20

1 Piece(s) 10 Day(s) or more Gray L 48 116 57.5 75 Cool gray 4991714302596 350 1 pc.

₹ 4,140.58

1 Piece(s) 10 Day(s) or more Gray LL 50 120 59.5 78 Cool gray 4991714302602 380 1 pc.

₹ 4,111.18

1 Piece(s) 10 Day(s) or more Gray M 46 112 55.5 72 Cool gray 4991714302589 320 1 pc.

₹ 4,097.16

1 Piece(s) 10 Day(s) or more Gray S 44 108 53.5 70 Cool gray 4991714302572 290 1 pc.

₹ 4,222.93

1 Piece(s) 10 Day(s) or more Blue 3L 52 124 61.5 81 Cool blue 4991714302701 410 1 pc.

₹ 4,306.62

1 Piece(s) 10 Day(s) or more Blue 4L 54 128 61.5 81 Cool blue 4991714302718 440 1 pc.

₹ 4,320.65

1 Piece(s) 10 Day(s) or more Blue 5L 56 132 61.5 81 Cool blue 4991714302725 470 1 pc.

₹ 4,125.20

1 Piece(s) 10 Day(s) or more Blue L 48 116 57.5 75 Cool blue 4991714302688 350 1 pc.

₹ 4,140.58

1 Piece(s) 10 Day(s) or more Blue LL 50 120 59.5 78 Cool blue 4991714302695 380 1 pc.

₹ 4,111.18

1 Piece(s) 10 Day(s) or more Blue M 46 112 55.5 72 Cool blue 4991714302671 320 1 pc.

₹ 4,097.16

1 Piece(s) 10 Day(s) or more Blue S 44 108 53.5 70 Cool blue 4991714302664 290 1 pc.

₹ 4,222.93

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 81 Cool green 4991714302794 410 1 pc.

₹ 4,306.62

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 81 Cool green 4991714302800 440 1 pc.

₹ 4,320.65

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 81 Cool green 4991714302817 470 1 pc.

₹ 4,125.20

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 75 Cool green 4991714302770 350 1 pc.

₹ 4,140.58

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 78 Cool green 4991714302787 380 1 pc.

₹ 4,111.18

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 72 Cool green 4991714302763 320 1 pc.

₹ 4,097.16

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 70 Cool green 4991714302756 290 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1