(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Short-Sleeve Blouson Jacket 9651

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,846.96 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9651-206-3L
9651-206-4L
9651-206-5L
9651-206-L
9651-206-LL
9651-206-M
9651-206-S
9651-406-3L
9651-406-4L
9651-406-5L
9651-406-L
9651-406-LL
9651-406-M
9651-406-S
9651-606-3L
9651-606-4L
9651-606-5L
9651-606-L
9651-606-LL
9651-606-M
9651-606-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,972.76

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 27 69 Cool gray 4991714302077 420 1 pc.

₹ 5,055.09

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 27 71 Cool gray 4991714302084 450 1 pc.

₹ 5,070.45

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 27 71 Cool gray 4991714302091 480 1 pc.

₹ 4,875.04

1 Piece(s) 10 Day(s) or more Gray L 52 115 25 65 Cool gray 4991714302053 360 1 pc.

₹ 4,889.09

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 27 67 Cool gray 4991714302060 390 1 pc.

₹ 4,861.00

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 25 63 Cool gray 4991714302046 330 1 pc.

₹ 4,846.96

1 Piece(s) 10 Day(s) or more Gray S 49 107 25 61 Cool gray 4991714302039 300 1 pc.

₹ 4,972.76

1 Piece(s) 10 Day(s) or more Blue 3L 55 123 27 69 Cool blue 4991714302169 420 1 pc.

₹ 5,055.09

1 Piece(s) 10 Day(s) or more Blue 4L 56.5 127 27 71 Cool blue 4991714302176 450 1 pc.

₹ 5,070.45

1 Piece(s) 10 Day(s) or more Blue 5L 58 131 27 71 Cool blue 4991714302183 480 1 pc.

₹ 4,875.04

1 Piece(s) 10 Day(s) or more Blue L 52 115 25 65 Cool blue 4991714302145 360 1 pc.

₹ 4,889.09

1 Piece(s) 10 Day(s) or more Blue LL 53.5 119 27 67 Cool blue 4991714302152 390 1 pc.

₹ 4,861.00

1 Piece(s) 10 Day(s) or more Blue M 50.5 111 25 63 Cool blue 4991714302138 330 1 pc.

₹ 4,846.96

1 Piece(s) 10 Day(s) or more Blue S 49 107 25 61 Cool blue 4991714302121 300 1 pc.

₹ 4,972.76

1 Piece(s) 10 Day(s) or more Green 3L 55 123 27 69 Cool green 4991714302251 420 1 pc.

₹ 5,055.09

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 27 71 Cool green 4991714302268 450 1 pc.

₹ 5,070.45

1 Piece(s) 10 Day(s) or more Green 5L 58 131 27 71 Cool green 4991714302275 480 1 pc.

₹ 4,875.04

1 Piece(s) 10 Day(s) or more Green L 52 115 25 65 Cool green 4991714302237 360 1 pc.

₹ 4,889.09

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 27 67 Cool green 4991714302244 390 1 pc.

₹ 4,861.00

1 Piece(s) 10 Day(s) or more Green M 50.5 111 25 63 Cool green 4991714302220 330 1 pc.

₹ 4,846.96

1 Piece(s) 10 Day(s) or more Green S 49 107 25 61 Cool green 4991714302213 300 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Short Sleeve
  • Pocket
    Breast pocket: 11 cm wide × 16.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    70% cotton 70%, 30% polyester
  • Material
    Dobby
  • Other Features
    Shrinkage and crease prevention processing, quick drying, deodorizing function, cool fabric, outstanding sweat absorbency
  • Contents
    1 pc.

Product Description

Download monogramming quote request
Cool & dry material evokes the image of an ice delivery man

Part Number
9651-206-3L
9651-206-4L
9651-206-5L
9651-206-L
9651-206-LL
9651-206-M
9651-206-S
9651-406-3L
9651-406-4L
9651-406-5L
9651-406-L
9651-406-LL
9651-406-M
9651-406-S
9651-606-3L
9651-606-4L
9651-606-5L
9651-606-L
9651-606-LL
9651-606-M
9651-606-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,972.76

1 Piece(s) 10 Day(s) or more Gray 3L 55 123 27 69 Cool gray 4991714302077 420 1 pc.

₹ 5,055.09

1 Piece(s) 10 Day(s) or more Gray 4L 56.5 127 27 71 Cool gray 4991714302084 450 1 pc.

₹ 5,070.45

1 Piece(s) 10 Day(s) or more Gray 5L 58 131 27 71 Cool gray 4991714302091 480 1 pc.

₹ 4,875.04

1 Piece(s) 10 Day(s) or more Gray L 52 115 25 65 Cool gray 4991714302053 360 1 pc.

₹ 4,889.09

1 Piece(s) 10 Day(s) or more Gray LL 53.5 119 27 67 Cool gray 4991714302060 390 1 pc.

₹ 4,861.00

1 Piece(s) 10 Day(s) or more Gray M 50.5 111 25 63 Cool gray 4991714302046 330 1 pc.

₹ 4,846.96

1 Piece(s) 10 Day(s) or more Gray S 49 107 25 61 Cool gray 4991714302039 300 1 pc.

₹ 4,972.76

1 Piece(s) 10 Day(s) or more Blue 3L 55 123 27 69 Cool blue 4991714302169 420 1 pc.

₹ 5,055.09

1 Piece(s) 10 Day(s) or more Blue 4L 56.5 127 27 71 Cool blue 4991714302176 450 1 pc.

₹ 5,070.45

1 Piece(s) 10 Day(s) or more Blue 5L 58 131 27 71 Cool blue 4991714302183 480 1 pc.

₹ 4,875.04

1 Piece(s) 10 Day(s) or more Blue L 52 115 25 65 Cool blue 4991714302145 360 1 pc.

₹ 4,889.09

1 Piece(s) 10 Day(s) or more Blue LL 53.5 119 27 67 Cool blue 4991714302152 390 1 pc.

₹ 4,861.00

1 Piece(s) 10 Day(s) or more Blue M 50.5 111 25 63 Cool blue 4991714302138 330 1 pc.

₹ 4,846.96

1 Piece(s) 10 Day(s) or more Blue S 49 107 25 61 Cool blue 4991714302121 300 1 pc.

₹ 4,972.76

1 Piece(s) 10 Day(s) or more Green 3L 55 123 27 69 Cool green 4991714302251 420 1 pc.

₹ 5,055.09

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 27 71 Cool green 4991714302268 450 1 pc.

₹ 5,070.45

1 Piece(s) 10 Day(s) or more Green 5L 58 131 27 71 Cool green 4991714302275 480 1 pc.

₹ 4,875.04

1 Piece(s) 10 Day(s) or more Green L 52 115 25 65 Cool green 4991714302237 360 1 pc.

₹ 4,889.09

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 27 67 Cool green 4991714302244 390 1 pc.

₹ 4,861.00

1 Piece(s) 10 Day(s) or more Green M 50.5 111 25 63 Cool green 4991714302220 330 1 pc.

₹ 4,846.96

1 Piece(s) 10 Day(s) or more Green S 49 107 25 61 Cool green 4991714302213 300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1