(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Short-Sleeve Blouson Jacket 6251 (6251-10-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,756.69 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6251-10-3L
6251-10-4L
6251-10-5L
6251-10-L
6251-10-LL
6251-10-M
6251-10-S
6251-40-3L
6251-40-4L
6251-40-5L
6251-40-L
6251-40-LL
6251-40-M
6251-40-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,882.49

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 27 69 Navy 4991714343896 420 1 pc.

₹ 3,966.16

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 27 71 Navy 4991714343902 450 1 pc.

₹ 3,981.53

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 27 71 Navy 4991714343919 480 1 pc.

₹ 3,784.76

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 25 65 Navy 4991714343872 360 1 pc.

₹ 3,798.82

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 27 67 Navy 4991714343889 390 1 pc.

₹ 3,770.75

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 25 63 Navy 4991714343865 330 1 pc.

₹ 3,756.69

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 25 61 Navy 4991714343858 300 1 pc.

₹ 3,882.49

1 Piece(s) 10 Day(s) or more Blue 3L 55 123 27 69 Blue 4991714343988 420 1 pc.

₹ 3,966.16

1 Piece(s) 10 Day(s) or more Blue 4L 56.5 127 27 71 Blue 4991714343995 450 1 pc.

₹ 3,981.53

1 Piece(s) 10 Day(s) or more Blue 5L 58 131 27 71 Blue 4991714344008 480 1 pc.

₹ 3,784.76

1 Piece(s) 10 Day(s) or more Blue L 52 115 25 65 Blue 4991714343964 360 1 pc.

₹ 3,798.82

1 Piece(s) 10 Day(s) or more Blue LL 53.5 119 27 67 Blue 4991714343971 390 1 pc.

₹ 3,770.75

1 Piece(s) 10 Day(s) or more Blue M 50.5 111 25 63 Blue 4991714343957 330 1 pc.

₹ 3,756.69

1 Piece(s) 10 Day(s) or more Blue S 49 107 25 61 Blue 4991714343940 300 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Pocket
    Breast pocket: 14 cm wide × 16.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    65% polyester (90% recycled polyester), 35% cotton
  • Material
    Shari Cotto Sour
  • Other Features
    Antibacterial deodorization treatment, cool fabric, outstanding breathability, outstanding sweat absorbency, wrinkle-resistant finish, quick drying
  • Contents
    1 pc.

Product Description

Download monogramming quote request
The Air Street System provides refreshing comfort in a cool fabric

Part Number
6251-10-3L
6251-10-4L
6251-10-5L
6251-10-L
6251-10-LL
6251-10-M
6251-10-S
6251-40-3L
6251-40-4L
6251-40-5L
6251-40-L
6251-40-LL
6251-40-M
6251-40-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,882.49

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 27 69 Navy 4991714343896 420 1 pc.

₹ 3,966.16

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 27 71 Navy 4991714343902 450 1 pc.

₹ 3,981.53

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 27 71 Navy 4991714343919 480 1 pc.

₹ 3,784.76

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 25 65 Navy 4991714343872 360 1 pc.

₹ 3,798.82

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 27 67 Navy 4991714343889 390 1 pc.

₹ 3,770.75

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 25 63 Navy 4991714343865 330 1 pc.

₹ 3,756.69

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 25 61 Navy 4991714343858 300 1 pc.

₹ 3,882.49

1 Piece(s) 10 Day(s) or more Blue 3L 55 123 27 69 Blue 4991714343988 420 1 pc.

₹ 3,966.16

1 Piece(s) 10 Day(s) or more Blue 4L 56.5 127 27 71 Blue 4991714343995 450 1 pc.

₹ 3,981.53

1 Piece(s) 10 Day(s) or more Blue 5L 58 131 27 71 Blue 4991714344008 480 1 pc.

₹ 3,784.76

1 Piece(s) 10 Day(s) or more Blue L 52 115 25 65 Blue 4991714343964 360 1 pc.

₹ 3,798.82

1 Piece(s) 10 Day(s) or more Blue LL 53.5 119 27 67 Blue 4991714343971 390 1 pc.

₹ 3,770.75

1 Piece(s) 10 Day(s) or more Blue M 50.5 111 25 63 Blue 4991714343957 330 1 pc.

₹ 3,756.69

1 Piece(s) 10 Day(s) or more Blue S 49 107 25 61 Blue 4991714343940 300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1