(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Short Sleeve Polo Shirt, 6180

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 2,550.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6180-75-5L
6180-75-L
6180-75-LL
6180-75-M
6180-75-S
6180-75-SS
6180-90-3L
6180-90-4L
6180-90-5L
6180-90-L
6180-90-LL
6180-90-M
6180-90-S
6180-90-SS
6180-604-3L
6180-604-4L
6180-604-5L
6180-604-L
6180-604-LL
6180-604-M
6180-604-S
6180-604-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,584.09

1 Piece(s) 10 Day(s) or more Red 5L 52.5 128 25 79 Pink 4991714446337 270 1 pc.

₹ 2,564.93

1 Piece(s) 10 Day(s) or more Red L 46.5 107 23 73 Pink 4991714446290 230 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Red LL 48 113 24 76 Pink 4991714446306 240 1 pc.

₹ 2,559.82

1 Piece(s) 10 Day(s) or more Red M 45 101 22 70 Pink 4991714446283 220 1 pc.

₹ 2,556.02

1 Piece(s) 10 Day(s) or more Red S 43.5 95 21 67 Pink 4991714446276 210 1 pc.

₹ 2,550.91

1 Piece(s) 10 Day(s) or more Red SS 41.5 89 21 64 Pink 4991714446269 200 1 pc.

₹ 2,573.85

1 Piece(s) 10 Day(s) or more Black 3L 49.5 118 24.5 79 Black 4991714446412 250 1 pc.

₹ 2,578.96

1 Piece(s) 10 Day(s) or more Black 4L 51 123 25 79 Black 4991714446429 260 1 pc.

₹ 2,584.09

1 Piece(s) 10 Day(s) or more Black 5L 52.5 128 25 79 Black 4991714446436 270 1 pc.

₹ 2,564.93

1 Piece(s) 10 Day(s) or more Black L 46.5 107 23 73 Black 4991714446399 230 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Black LL 48 113 24 76 Black 4991714446405 240 1 pc.

₹ 2,559.82

1 Piece(s) 10 Day(s) or more Black M 45 101 22 70 Black 4991714446382 220 1 pc.

₹ 2,556.02

1 Piece(s) 10 Day(s) or more Black S 43.5 95 21 67 Black 4991714446375 210 1 pc.

₹ 2,550.91

1 Piece(s) 10 Day(s) or more Black SS 41.5 89 21 64 Black 4991714446368 200 1 pc.

₹ 2,573.85

1 Piece(s) 10 Day(s) or more Green 3L 49.5 118 24.5 79 Nile green 4991714480607 250 1 pc.

₹ 2,578.96

1 Piece(s) 10 Day(s) or more Green 4L 51 123 25 79 Nile green 4991714480614 260 1 pc.

₹ 2,584.09

1 Piece(s) 10 Day(s) or more Green 5L 52.5 128 25 79 Nile green 4991714480621 270 1 pc.

₹ 2,564.93

1 Piece(s) 10 Day(s) or more Green L 46.5 107 23 73 Nile green 4991714480584 230 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Green LL 48 113 24 76 Nile green 4991714480591 240 1 pc.

₹ 2,559.82

1 Piece(s) 10 Day(s) or more Green M 45 101 22 70 Nile green 4991714480577 220 1 pc.

₹ 2,556.02

1 Piece(s) 10 Day(s) or more Green S 43.5 95 21 67 Nile green 4991714480560 210 1 pc.

₹ 2,550.91

1 Piece(s) 10 Day(s) or more Green SS 41.5 89 21 64 Nile green 4991714480553 200 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Short Sleeve
  • Mixing Ratio
    100% polyester
  • Material
    Smooth jacquard
  • Other Features
    Lightweight material, deodorizing treatment, outstanding sweat absorbency, quick drying, outstanding breathability, stretchy fabric
  • Contents
    1 pc.

Product Description

This knit shirt has a good-looking collar, a stylish color scheme, and a good impression of cleanliness due to the ease of movement of the knit and shirt tailoring.

Part Number
6180-75-5L
6180-75-L
6180-75-LL
6180-75-M
6180-75-S
6180-75-SS
6180-90-3L
6180-90-4L
6180-90-5L
6180-90-L
6180-90-LL
6180-90-M
6180-90-S
6180-90-SS
6180-604-3L
6180-604-4L
6180-604-5L
6180-604-L
6180-604-LL
6180-604-M
6180-604-S
6180-604-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,584.09

1 Piece(s) 10 Day(s) or more Red 5L 52.5 128 25 79 Pink 4991714446337 270 1 pc.

₹ 2,564.93

1 Piece(s) 10 Day(s) or more Red L 46.5 107 23 73 Pink 4991714446290 230 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Red LL 48 113 24 76 Pink 4991714446306 240 1 pc.

₹ 2,559.82

1 Piece(s) 10 Day(s) or more Red M 45 101 22 70 Pink 4991714446283 220 1 pc.

₹ 2,556.02

1 Piece(s) 10 Day(s) or more Red S 43.5 95 21 67 Pink 4991714446276 210 1 pc.

₹ 2,550.91

1 Piece(s) 10 Day(s) or more Red SS 41.5 89 21 64 Pink 4991714446269 200 1 pc.

₹ 2,573.85

1 Piece(s) 10 Day(s) or more Black 3L 49.5 118 24.5 79 Black 4991714446412 250 1 pc.

₹ 2,578.96

1 Piece(s) 10 Day(s) or more Black 4L 51 123 25 79 Black 4991714446429 260 1 pc.

₹ 2,584.09

1 Piece(s) 10 Day(s) or more Black 5L 52.5 128 25 79 Black 4991714446436 270 1 pc.

₹ 2,564.93

1 Piece(s) 10 Day(s) or more Black L 46.5 107 23 73 Black 4991714446399 230 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Black LL 48 113 24 76 Black 4991714446405 240 1 pc.

₹ 2,559.82

1 Piece(s) 10 Day(s) or more Black M 45 101 22 70 Black 4991714446382 220 1 pc.

₹ 2,556.02

1 Piece(s) 10 Day(s) or more Black S 43.5 95 21 67 Black 4991714446375 210 1 pc.

₹ 2,550.91

1 Piece(s) 10 Day(s) or more Black SS 41.5 89 21 64 Black 4991714446368 200 1 pc.

₹ 2,573.85

1 Piece(s) 10 Day(s) or more Green 3L 49.5 118 24.5 79 Nile green 4991714480607 250 1 pc.

₹ 2,578.96

1 Piece(s) 10 Day(s) or more Green 4L 51 123 25 79 Nile green 4991714480614 260 1 pc.

₹ 2,584.09

1 Piece(s) 10 Day(s) or more Green 5L 52.5 128 25 79 Nile green 4991714480621 270 1 pc.

₹ 2,564.93

1 Piece(s) 10 Day(s) or more Green L 46.5 107 23 73 Nile green 4991714480584 230 1 pc.

₹ 2,570.07

1 Piece(s) 10 Day(s) or more Green LL 48 113 24 76 Nile green 4991714480591 240 1 pc.

₹ 2,559.82

1 Piece(s) 10 Day(s) or more Green M 45 101 22 70 Nile green 4991714480577 220 1 pc.

₹ 2,556.02

1 Piece(s) 10 Day(s) or more Green S 43.5 95 21 67 Nile green 4991714480560 210 1 pc.

₹ 2,550.91

1 Piece(s) 10 Day(s) or more Green SS 41.5 89 21 64 Nile green 4991714480553 200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2
X
whatsapp-qr whatsapp-icon