(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long-Sleeve Polo Shirt 6175

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,090.33 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6175-75-4L
6175-75-5L
6175-75-L
6175-75-LL
6175-75-M
6175-75-S
6175-90-3L
6175-90-4L
6175-90-5L
6175-90-L
6175-90-LL
6175-90-M
6175-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,253.89

1 Piece(s) 10 Day(s) or more Red 4L 52.5 127 60 82 Pink 4991714231315 300 1 pc.

₹ 2,259.02

1 Piece(s) 10 Day(s) or more Red 5L 54 132 61 82 Pink 4991714231322 310 1 pc.

₹ 2,100.58

1 Piece(s) 10 Day(s) or more Red L 48.5 109 57 76 Pink 4991714231285 270 1 pc.

₹ 2,107.04

1 Piece(s) 10 Day(s) or more Red LL 50 117 58 79 Pink 4991714231292 280 1 pc.

₹ 2,095.44

1 Piece(s) 10 Day(s) or more Red M 47 103 56 73 Pink 4991714231278 260 1 pc.

₹ 2,090.33

1 Piece(s) 10 Day(s) or more Red S 45.5 97 55 70 Pink 4991714231261 250 1 pc.

₹ 2,179.15

1 Piece(s) 10 Day(s) or more Black 3L 51.5 122 59 82 Black 4991714231575 290 1 pc.

₹ 2,253.89

1 Piece(s) 10 Day(s) or more Black 4L 52.5 127 60 82 Black 4991714231582 300 1 pc.

₹ 2,259.02

1 Piece(s) 10 Day(s) or more Black 5L 54 132 61 82 Black 4991714231599 310 1 pc.

₹ 2,100.58

1 Piece(s) 10 Day(s) or more Black L 48.5 109 57 76 Black 4991714231551 270 1 pc.

₹ 2,107.04

1 Piece(s) 10 Day(s) or more Black LL 50 117 58 79 Black 4991714231568 280 1 pc.

₹ 2,095.44

1 Piece(s) 10 Day(s) or more Black M 47 103 56 73 Black 4991714231544 260 1 pc.

₹ 2,090.33

1 Piece(s) 10 Day(s) or more Black S 45.5 97 55 70 Black 4991714231537 250 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Long Sleeve
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Pique fabric
  • Other Features
    Elastic material
  • Contents
    1 pc.

Product Description

[Features]·A long-sleeved polo shirt with a simple design and highly breathable material that can be worn comfortably in any situation.

Part Number
6175-75-4L
6175-75-5L
6175-75-L
6175-75-LL
6175-75-M
6175-75-S
6175-90-3L
6175-90-4L
6175-90-5L
6175-90-L
6175-90-LL
6175-90-M
6175-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,253.89

1 Piece(s) 10 Day(s) or more Red 4L 52.5 127 60 82 Pink 4991714231315 300 1 pc.

₹ 2,259.02

1 Piece(s) 10 Day(s) or more Red 5L 54 132 61 82 Pink 4991714231322 310 1 pc.

₹ 2,100.58

1 Piece(s) 10 Day(s) or more Red L 48.5 109 57 76 Pink 4991714231285 270 1 pc.

₹ 2,107.04

1 Piece(s) 10 Day(s) or more Red LL 50 117 58 79 Pink 4991714231292 280 1 pc.

₹ 2,095.44

1 Piece(s) 10 Day(s) or more Red M 47 103 56 73 Pink 4991714231278 260 1 pc.

₹ 2,090.33

1 Piece(s) 10 Day(s) or more Red S 45.5 97 55 70 Pink 4991714231261 250 1 pc.

₹ 2,179.15

1 Piece(s) 10 Day(s) or more Black 3L 51.5 122 59 82 Black 4991714231575 290 1 pc.

₹ 2,253.89

1 Piece(s) 10 Day(s) or more Black 4L 52.5 127 60 82 Black 4991714231582 300 1 pc.

₹ 2,259.02

1 Piece(s) 10 Day(s) or more Black 5L 54 132 61 82 Black 4991714231599 310 1 pc.

₹ 2,100.58

1 Piece(s) 10 Day(s) or more Black L 48.5 109 57 76 Black 4991714231551 270 1 pc.

₹ 2,107.04

1 Piece(s) 10 Day(s) or more Black LL 50 117 58 79 Black 4991714231568 280 1 pc.

₹ 2,095.44

1 Piece(s) 10 Day(s) or more Black M 47 103 56 73 Black 4991714231544 260 1 pc.

₹ 2,090.33

1 Piece(s) 10 Day(s) or more Black S 45.5 97 55 70 Black 4991714231537 250 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2