(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Short-Sleeve Polo Shirt 6170

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,921.15 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6170-75-4L
6170-75-5L
6170-75-L
6170-75-LL
6170-75-M
6170-75-S
6170-90-3L
6170-90-4L
6170-90-5L
6170-90-L
6170-90-LL
6170-90-M
6170-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,082.04

1 Piece(s) 10 Day(s) or more Red 4L 52.5 127 25 82 Pink 4991714230325 260 1 pc.

₹ 2,087.18

1 Piece(s) 10 Day(s) or more Red 5L 54 132 25 82 Pink 4991714230332 270 1 pc.

₹ 1,930.05

1 Piece(s) 10 Day(s) or more Red L 48.5 109 23 76 Pink 4991714230295 230 1 pc.

₹ 1,935.20

1 Piece(s) 10 Day(s) or more Red LL 50 117 24 79 Pink 4991714230301 240 1 pc.

₹ 1,924.95

1 Piece(s) 10 Day(s) or more Red M 47 103 22 73 Pink 4991714230288 220 1 pc.

₹ 1,921.15

1 Piece(s) 10 Day(s) or more Red S 45.5 97 21 70 Pink 4991714230271 210 1 pc.

₹ 2,008.64

1 Piece(s) 10 Day(s) or more Black 3L 51.5 122 24 82 Black 4991714230585 250 1 pc.

₹ 2,082.04

1 Piece(s) 10 Day(s) or more Black 4L 52.5 127 25 82 Black 4991714230592 260 1 pc.

₹ 2,087.18

1 Piece(s) 10 Day(s) or more Black 5L 54 132 25 82 Black 4991714230608 270 1 pc.

₹ 1,930.05

1 Piece(s) 10 Day(s) or more Black L 48.5 109 23 76 Black 4991714230561 230 1 pc.

₹ 1,935.20

1 Piece(s) 10 Day(s) or more Black LL 50 117 24 79 Black 4991714230578 240 1 pc.

₹ 1,924.95

1 Piece(s) 10 Day(s) or more Black M 47 103 22 73 Black 4991714230554 220 1 pc.

₹ 1,921.15

1 Piece(s) 10 Day(s) or more Black S 45.5 97 21 70 Black 4991714230547 210 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Short Sleeve
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Pique fabric
  • Other Features
    Elastic material
  • Contents
    1 pc.

Product Description

[Features]·A short-sleeved polo shirt with a simple design and highly breathable materials that can be worn comfortably in any situation.

Part Number
6170-75-4L
6170-75-5L
6170-75-L
6170-75-LL
6170-75-M
6170-75-S
6170-90-3L
6170-90-4L
6170-90-5L
6170-90-L
6170-90-LL
6170-90-M
6170-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,082.04

1 Piece(s) 10 Day(s) or more Red 4L 52.5 127 25 82 Pink 4991714230325 260 1 pc.

₹ 2,087.18

1 Piece(s) 10 Day(s) or more Red 5L 54 132 25 82 Pink 4991714230332 270 1 pc.

₹ 1,930.05

1 Piece(s) 10 Day(s) or more Red L 48.5 109 23 76 Pink 4991714230295 230 1 pc.

₹ 1,935.20

1 Piece(s) 10 Day(s) or more Red LL 50 117 24 79 Pink 4991714230301 240 1 pc.

₹ 1,924.95

1 Piece(s) 10 Day(s) or more Red M 47 103 22 73 Pink 4991714230288 220 1 pc.

₹ 1,921.15

1 Piece(s) 10 Day(s) or more Red S 45.5 97 21 70 Pink 4991714230271 210 1 pc.

₹ 2,008.64

1 Piece(s) 10 Day(s) or more Black 3L 51.5 122 24 82 Black 4991714230585 250 1 pc.

₹ 2,082.04

1 Piece(s) 10 Day(s) or more Black 4L 52.5 127 25 82 Black 4991714230592 260 1 pc.

₹ 2,087.18

1 Piece(s) 10 Day(s) or more Black 5L 54 132 25 82 Black 4991714230608 270 1 pc.

₹ 1,930.05

1 Piece(s) 10 Day(s) or more Black L 48.5 109 23 76 Black 4991714230561 230 1 pc.

₹ 1,935.20

1 Piece(s) 10 Day(s) or more Black LL 50 117 24 79 Black 4991714230578 240 1 pc.

₹ 1,924.95

1 Piece(s) 10 Day(s) or more Black M 47 103 22 73 Black 4991714230554 220 1 pc.

₹ 1,921.15

1 Piece(s) 10 Day(s) or more Black S 45.5 97 21 70 Black 4991714230547 210 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2
X
whatsapp-qr whatsapp-icon