(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 19:30 (IST) 29/9/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Sleeve Zip-Up Shirt 6165

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,052.25 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6165-10-3L
6165-10-4L
6165-10-5L
6165-10-L
6165-10-LL
6165-10-M
6165-10-S
6165-10-SS
6165-22-3L
6165-22-4L
6165-22-5L
6165-22-L
6165-22-LL
6165-22-M
6165-22-S
6165-22-SS
6165-45-3L
6165-45-4L
6165-45-5L
6165-45-L
6165-45-LL
6165-45-M
6165-45-S
6165-45-SS
6165-71-3L
6165-71-4L
6165-71-5L
6165-71-L
6165-71-LL
6165-71-M
6165-71-S
6165-71-SS
6165-90-3L
6165-90-4L
6165-90-5L
6165-90-L
6165-90-LL
6165-90-M
6165-90-S
6165-90-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,075.20

1 Piece(s) 10 Day(s) or more Navy Blue 3L 49.5 118 62 79 Navy 4991714469091 290 1 pc.

₹ 3,081.64

1 Piece(s) 10 Day(s) or more Navy Blue 4L 51 123 63 79 Navy 4991714469107 300 1 pc.

₹ 3,086.76

1 Piece(s) 10 Day(s) or more Navy Blue 5L 52.5 128 64 79 Navy 4991714469114 310 1 pc.

₹ 3,066.27

1 Piece(s) 10 Day(s) or more Navy Blue L 46.5 107 60 73 Navy 4991714469077 270 1 pc.

₹ 3,071.40

1 Piece(s) 10 Day(s) or more Navy Blue LL 48 113 61 76 Navy 4991714469084 280 1 pc.

₹ 3,061.15

1 Piece(s) 10 Day(s) or more Navy Blue M 45 101 59 70 Navy 4991714469060 260 1 pc.

₹ 3,056.04

1 Piece(s) 10 Day(s) or more Navy Blue S 43.5 95 58 67 Navy 4991714469053 250 1 pc.

₹ 3,052.25

1 Piece(s) 10 Day(s) or more Navy Blue SS 41.5 89 57 64 Navy 4991714469046 240 1 pc.

₹ 3,075.20

1 Piece(s) 10 Day(s) or more Gray 3L 49.5 118 62 79 Silver gray 4991714469190 290 1 pc.

₹ 3,081.64

1 Piece(s) 10 Day(s) or more Gray 4L 51 123 63 79 Silver gray 4991714469206 300 1 pc.

₹ 3,086.76

1 Piece(s) 10 Day(s) or more Gray 5L 52.5 128 64 79 Silver gray 4991714469213 310 1 pc.

₹ 3,066.27

1 Piece(s) 10 Day(s) or more Gray L 46.5 107 60 73 Silver gray 4991714469176 270 1 pc.

₹ 3,071.40

1 Piece(s) 10 Day(s) or more Gray LL 48 113 61 76 Silver gray 4991714469183 280 1 pc.

₹ 3,061.15

1 Piece(s) 10 Day(s) or more Gray M 45 101 59 70 Silver gray 4991714469169 260 1 pc.

₹ 3,056.04

1 Piece(s) 10 Day(s) or more Gray S 43.5 95 58 67 Silver gray 4991714469152 250 1 pc.

₹ 3,052.25

1 Piece(s) 10 Day(s) or more Gray SS 41.5 89 57 64 Silver gray 4991714469145 240 1 pc.

₹ 3,075.20

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 118 62 79 Cobalt blue 4991714469299 290 1 pc.

₹ 3,081.64

1 Piece(s) 10 Day(s) or more Blue 4L 51 123 63 79 Cobalt blue 4991714469305 300 1 pc.

₹ 3,086.76

1 Piece(s) 10 Day(s) or more Blue 5L 52.5 128 64 79 Cobalt blue 4991714469312 310 1 pc.

₹ 3,066.27

1 Piece(s) 10 Day(s) or more Blue L 46.5 107 60 73 Cobalt blue 4991714469275 270 1 pc.

₹ 3,071.40

1 Piece(s) 10 Day(s) or more Blue LL 48 113 61 76 Cobalt blue 4991714469282 280 1 pc.

₹ 3,061.15

1 Piece(s) 10 Day(s) or more Blue M 45 101 59 70 Cobalt blue 4991714469268 260 1 pc.

₹ 3,056.04

1 Piece(s) 10 Day(s) or more Blue S 43.5 95 58 67 Cobalt blue 4991714469251 250 1 pc.

₹ 3,052.25

1 Piece(s) 10 Day(s) or more Blue SS 41.5 89 57 64 Cobalt blue 4991714469244 240 1 pc.

₹ 3,075.20

1 Piece(s) 10 Day(s) or more Red 3L 49.5 118 62 79 Red 4991714469398 290 1 pc.

₹ 3,081.64

1 Piece(s) 10 Day(s) or more Red 4L 51 123 63 79 Red 4991714469404 300 1 pc.

₹ 3,086.76

1 Piece(s) 10 Day(s) or more Red 5L 52.5 128 64 79 Red 4991714469411 310 1 pc.

₹ 3,066.27

1 Piece(s) 10 Day(s) or more Red L 46.5 107 60 73 Red 4991714469374 270 1 pc.

₹ 3,071.40

1 Piece(s) 10 Day(s) or more Red LL 48 113 61 76 Red 4991714469381 280 1 pc.

₹ 3,061.15

1 Piece(s) 10 Day(s) or more Red M 45 101 59 70 Red 4991714469367 260 1 pc.

₹ 3,056.04

1 Piece(s) 10 Day(s) or more Red S 43.5 95 58 67 Red 4991714469350 250 1 pc.

₹ 3,052.25

1 Piece(s) 10 Day(s) or more Red SS 41.5 89 57 64 Red 4991714469343 240 1 pc.

₹ 3,075.20

1 Piece(s) 10 Day(s) or more Black 3L 49.5 118 62 79 Black 4991714469497 290 1 pc.

₹ 3,081.64

1 Piece(s) 10 Day(s) or more Black 4L 51 123 63 79 Black 4991714469503 300 1 pc.

₹ 3,086.76

1 Piece(s) 10 Day(s) or more Black 5L 52.5 128 64 79 Black 4991714469510 310 1 pc.

₹ 3,066.27

1 Piece(s) 10 Day(s) or more Black L 46.5 107 60 73 Black 4991714469473 270 1 pc.

₹ 3,071.40

1 Piece(s) 10 Day(s) or more Black LL 48 113 61 76 Black 4991714469480 280 1 pc.

₹ 3,061.15

1 Piece(s) 10 Day(s) or more Black M 45 101 59 70 Black 4991714469466 260 1 pc.

₹ 3,056.04

1 Piece(s) 10 Day(s) or more Black S 43.5 95 58 67 Black 4991714469459 250 1 pc.

₹ 3,052.25

1 Piece(s) 10 Day(s) or more Black SS 41.5 89 57 64 Black 4991714469442 240 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Long Sleeve
  • Pocket
    Breast pocket: 13 cm wide × 16.5 cm deep
  • Mixing Ratio
    100% polyester
  • Material
    Dimple knit
  • Other Features
    Outstanding sweat absorbency, quick drying, deodorizing function, stretchy fabric
  • Contents
    1 pc.

Product Description

[Features]·A long-sleeved zip-up shirt with a sweat-absorbent, quick-drying dimple knit and a full zip-up design. ·Has a zipper pocket on the chest.

Part Number
6165-10-3L
6165-10-4L
6165-10-5L
6165-10-L
6165-10-LL
6165-10-M
6165-10-S
6165-10-SS
6165-22-3L
6165-22-4L
6165-22-5L
6165-22-L
6165-22-LL
6165-22-M
6165-22-S
6165-22-SS
6165-45-3L
6165-45-4L
6165-45-5L
6165-45-L
6165-45-LL
6165-45-M
6165-45-S
6165-45-SS
6165-71-3L
6165-71-4L
6165-71-5L
6165-71-L
6165-71-LL
6165-71-M
6165-71-S
6165-71-SS
6165-90-3L
6165-90-4L
6165-90-5L
6165-90-L
6165-90-LL
6165-90-M
6165-90-S
6165-90-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,075.20

1 Piece(s) 10 Day(s) or more Navy Blue 3L 49.5 118 62 79 Navy 4991714469091 290 1 pc.

₹ 3,081.64

1 Piece(s) 10 Day(s) or more Navy Blue 4L 51 123 63 79 Navy 4991714469107 300 1 pc.

₹ 3,086.76

1 Piece(s) 10 Day(s) or more Navy Blue 5L 52.5 128 64 79 Navy 4991714469114 310 1 pc.

₹ 3,066.27

1 Piece(s) 10 Day(s) or more Navy Blue L 46.5 107 60 73 Navy 4991714469077 270 1 pc.

₹ 3,071.40

1 Piece(s) 10 Day(s) or more Navy Blue LL 48 113 61 76 Navy 4991714469084 280 1 pc.

₹ 3,061.15

1 Piece(s) 10 Day(s) or more Navy Blue M 45 101 59 70 Navy 4991714469060 260 1 pc.

₹ 3,056.04

1 Piece(s) 10 Day(s) or more Navy Blue S 43.5 95 58 67 Navy 4991714469053 250 1 pc.

₹ 3,052.25

1 Piece(s) 10 Day(s) or more Navy Blue SS 41.5 89 57 64 Navy 4991714469046 240 1 pc.

₹ 3,075.20

1 Piece(s) 10 Day(s) or more Gray 3L 49.5 118 62 79 Silver gray 4991714469190 290 1 pc.

₹ 3,081.64

1 Piece(s) 10 Day(s) or more Gray 4L 51 123 63 79 Silver gray 4991714469206 300 1 pc.

₹ 3,086.76

1 Piece(s) 10 Day(s) or more Gray 5L 52.5 128 64 79 Silver gray 4991714469213 310 1 pc.

₹ 3,066.27

1 Piece(s) 10 Day(s) or more Gray L 46.5 107 60 73 Silver gray 4991714469176 270 1 pc.

₹ 3,071.40

1 Piece(s) 10 Day(s) or more Gray LL 48 113 61 76 Silver gray 4991714469183 280 1 pc.

₹ 3,061.15

1 Piece(s) 10 Day(s) or more Gray M 45 101 59 70 Silver gray 4991714469169 260 1 pc.

₹ 3,056.04

1 Piece(s) 10 Day(s) or more Gray S 43.5 95 58 67 Silver gray 4991714469152 250 1 pc.

₹ 3,052.25

1 Piece(s) 10 Day(s) or more Gray SS 41.5 89 57 64 Silver gray 4991714469145 240 1 pc.

₹ 3,075.20

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 118 62 79 Cobalt blue 4991714469299 290 1 pc.

₹ 3,081.64

1 Piece(s) 10 Day(s) or more Blue 4L 51 123 63 79 Cobalt blue 4991714469305 300 1 pc.

₹ 3,086.76

1 Piece(s) 10 Day(s) or more Blue 5L 52.5 128 64 79 Cobalt blue 4991714469312 310 1 pc.

₹ 3,066.27

1 Piece(s) 10 Day(s) or more Blue L 46.5 107 60 73 Cobalt blue 4991714469275 270 1 pc.

₹ 3,071.40

1 Piece(s) 10 Day(s) or more Blue LL 48 113 61 76 Cobalt blue 4991714469282 280 1 pc.

₹ 3,061.15

1 Piece(s) 10 Day(s) or more Blue M 45 101 59 70 Cobalt blue 4991714469268 260 1 pc.

₹ 3,056.04

1 Piece(s) 10 Day(s) or more Blue S 43.5 95 58 67 Cobalt blue 4991714469251 250 1 pc.

₹ 3,052.25

1 Piece(s) 10 Day(s) or more Blue SS 41.5 89 57 64 Cobalt blue 4991714469244 240 1 pc.

₹ 3,075.20

1 Piece(s) 10 Day(s) or more Red 3L 49.5 118 62 79 Red 4991714469398 290 1 pc.

₹ 3,081.64

1 Piece(s) 10 Day(s) or more Red 4L 51 123 63 79 Red 4991714469404 300 1 pc.

₹ 3,086.76

1 Piece(s) 10 Day(s) or more Red 5L 52.5 128 64 79 Red 4991714469411 310 1 pc.

₹ 3,066.27

1 Piece(s) 10 Day(s) or more Red L 46.5 107 60 73 Red 4991714469374 270 1 pc.

₹ 3,071.40

1 Piece(s) 10 Day(s) or more Red LL 48 113 61 76 Red 4991714469381 280 1 pc.

₹ 3,061.15

1 Piece(s) 10 Day(s) or more Red M 45 101 59 70 Red 4991714469367 260 1 pc.

₹ 3,056.04

1 Piece(s) 10 Day(s) or more Red S 43.5 95 58 67 Red 4991714469350 250 1 pc.

₹ 3,052.25

1 Piece(s) 10 Day(s) or more Red SS 41.5 89 57 64 Red 4991714469343 240 1 pc.

₹ 3,075.20

1 Piece(s) 10 Day(s) or more Black 3L 49.5 118 62 79 Black 4991714469497 290 1 pc.

₹ 3,081.64

1 Piece(s) 10 Day(s) or more Black 4L 51 123 63 79 Black 4991714469503 300 1 pc.

₹ 3,086.76

1 Piece(s) 10 Day(s) or more Black 5L 52.5 128 64 79 Black 4991714469510 310 1 pc.

₹ 3,066.27

1 Piece(s) 10 Day(s) or more Black L 46.5 107 60 73 Black 4991714469473 270 1 pc.

₹ 3,071.40

1 Piece(s) 10 Day(s) or more Black LL 48 113 61 76 Black 4991714469480 280 1 pc.

₹ 3,061.15

1 Piece(s) 10 Day(s) or more Black M 45 101 59 70 Black 4991714469466 260 1 pc.

₹ 3,056.04

1 Piece(s) 10 Day(s) or more Black S 43.5 95 58 67 Black 4991714469459 250 1 pc.

₹ 3,052.25

1 Piece(s) 10 Day(s) or more Black SS 41.5 89 57 64 Black 4991714469442 240 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon