(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Short-Sleeve Zip-Up Shirt 6160

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,619.22 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6160-10-3L
6160-10-4L
6160-10-5L
6160-10-L
6160-10-LL
6160-10-M
6160-10-S
6160-10-SS
6160-22-3L
6160-22-4L
6160-22-5L
6160-22-L
6160-22-LL
6160-22-M
6160-22-S
6160-22-SS
6160-45-3L
6160-45-4L
6160-45-5L
6160-45-L
6160-45-LL
6160-45-M
6160-45-S
6160-45-SS
6160-71-3L
6160-71-4L
6160-71-5L
6160-71-L
6160-71-LL
6160-71-M
6160-71-S
6160-71-SS
6160-90-3L
6160-90-4L
6160-90-5L
6160-90-L
6160-90-LL
6160-90-M
6160-90-S
6160-90-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,642.16

1 Piece(s) 10 Day(s) or more Navy Blue 3L 49.5 118 24.5 79 Navy 4991714462948 250 1 pc.

₹ 2,647.27

1 Piece(s) 10 Day(s) or more Navy Blue 4L 51 123 25 79 Navy 4991714462955 260 1 pc.

₹ 2,652.40

1 Piece(s) 10 Day(s) or more Navy Blue 5L 52.5 128 25 79 Navy 4991714462962 270 1 pc.

₹ 2,633.24

1 Piece(s) 10 Day(s) or more Navy Blue L 46.5 107 23 73 Navy 4991714462924 230 1 pc.

₹ 2,638.38

1 Piece(s) 10 Day(s) or more Navy Blue LL 48 113 24 76 Navy 4991714462931 240 1 pc.

₹ 2,628.13

1 Piece(s) 10 Day(s) or more Navy Blue M 45 101 22 70 Navy 4991714462917 220 1 pc.

₹ 2,624.33

1 Piece(s) 10 Day(s) or more Navy Blue S 43.5 95 21 67 Navy 4991714462900 210 1 pc.

₹ 2,619.22

1 Piece(s) 10 Day(s) or more Navy Blue SS 41.5 89 21 64 Navy 4991714468995 200 1 pc.

₹ 2,642.16

1 Piece(s) 10 Day(s) or more Gray 3L 49.5 118 24.5 79 Silver gray 4991714463037 250 1 pc.

₹ 2,647.27

1 Piece(s) 10 Day(s) or more Gray 4L 51 123 25 79 Silver gray 4991714463044 260 1 pc.

₹ 2,652.40

1 Piece(s) 10 Day(s) or more Gray 5L 52.5 128 25 79 Silver gray 4991714463051 270 1 pc.

₹ 2,633.24

1 Piece(s) 10 Day(s) or more Gray L 46.5 107 23 73 Silver gray 4991714463013 230 1 pc.

₹ 2,638.38

1 Piece(s) 10 Day(s) or more Gray LL 48 113 24 76 Silver gray 4991714463020 240 1 pc.

₹ 2,628.13

1 Piece(s) 10 Day(s) or more Gray M 45 101 22 70 Silver gray 4991714463006 220 1 pc.

₹ 2,624.33

1 Piece(s) 10 Day(s) or more Gray S 43.5 95 21 67 Silver gray 4991714462993 210 1 pc.

₹ 2,619.22

1 Piece(s) 10 Day(s) or more Gray SS 41.5 89 21 64 Silver gray 4991714469008 200 1 pc.

₹ 2,642.16

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 118 24.5 79 Cobalt blue 4991714463129 250 1 pc.

₹ 2,647.27

1 Piece(s) 10 Day(s) or more Blue 4L 51 123 25 79 Cobalt blue 4991714463136 260 1 pc.

₹ 2,652.40

1 Piece(s) 10 Day(s) or more Blue 5L 52.5 128 25 79 Cobalt blue 4991714463143 270 1 pc.

₹ 2,633.24

1 Piece(s) 10 Day(s) or more Blue L 46.5 107 23 73 Cobalt blue 4991714463105 230 1 pc.

₹ 2,638.38

1 Piece(s) 10 Day(s) or more Blue LL 48 113 24 76 Cobalt blue 4991714463112 240 1 pc.

₹ 2,628.13

1 Piece(s) 10 Day(s) or more Blue M 45 101 22 70 Cobalt blue 4991714463099 220 1 pc.

₹ 2,624.33

1 Piece(s) 10 Day(s) or more Blue S 43.5 95 21 67 Cobalt blue 4991714463082 210 1 pc.

₹ 2,619.22

1 Piece(s) 10 Day(s) or more Blue SS 41.5 89 21 64 Cobalt blue 4991714469015 200 1 pc.

₹ 2,642.16

1 Piece(s) 10 Day(s) or more Red 3L 49.5 118 24.5 79 Red 4991714463211 250 1 pc.

₹ 2,647.27

1 Piece(s) 10 Day(s) or more Red 4L 51 123 25 79 Red 4991714463228 260 1 pc.

₹ 2,652.40

1 Piece(s) 10 Day(s) or more Red 5L 52.5 128 25 79 Red 4991714463235 270 1 pc.

₹ 2,633.24

1 Piece(s) 10 Day(s) or more Red L 46.5 107 23 73 Red 4991714463198 230 1 pc.

₹ 2,638.38

1 Piece(s) 10 Day(s) or more Red LL 48 113 24 76 Red 4991714463204 240 1 pc.

₹ 2,628.13

1 Piece(s) 10 Day(s) or more Red M 45 101 22 70 Red 4991714463181 220 1 pc.

₹ 2,624.33

1 Piece(s) 10 Day(s) or more Red S 43.5 95 21 67 Red 4991714463174 210 1 pc.

₹ 2,619.22

1 Piece(s) 10 Day(s) or more Red SS 41.5 89 21 64 Red 4991714469022 200 1 pc.

₹ 2,642.16

1 Piece(s) 10 Day(s) or more Black 3L 49.5 118 24.5 79 Black 4991714463303 250 1 pc.

₹ 2,647.27

1 Piece(s) 10 Day(s) or more Black 4L 51 123 25 79 Black 4991714463310 260 1 pc.

₹ 2,652.40

1 Piece(s) 10 Day(s) or more Black 5L 52.5 128 25 79 Black 4991714463327 270 1 pc.

₹ 2,633.24

1 Piece(s) 10 Day(s) or more Black L 46.5 107 23 73 Black 4991714463280 230 1 pc.

₹ 2,638.38

1 Piece(s) 10 Day(s) or more Black LL 48 113 24 76 Black 4991714463297 240 1 pc.

₹ 2,628.13

1 Piece(s) 10 Day(s) or more Black M 45 101 22 70 Black 4991714463273 220 1 pc.

₹ 2,624.33

1 Piece(s) 10 Day(s) or more Black S 43.5 95 21 67 Black 4991714463266 210 1 pc.

₹ 2,619.22

1 Piece(s) 10 Day(s) or more Black SS 41.5 89 21 64 Black 4991714469039 200 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Short Sleeve
  • Pocket
    Breast pocket: 13 cm wide × 16.5 cm deep
  • Mixing Ratio
    100% polyester
  • Material
    Dimple knit
  • Other Features
    Outstanding sweat absorbency, quick drying, deodorizing function, stretchy fabric
  • Contents
    1 pc.

Product Description

[Features]·A short-sleeved zip-up shirt with a sweat-absorbent, quick-drying dimple knit and a full zip-up design. ·Has a zipper pocket on the chest.

Part Number
6160-10-3L
6160-10-4L
6160-10-5L
6160-10-L
6160-10-LL
6160-10-M
6160-10-S
6160-10-SS
6160-22-3L
6160-22-4L
6160-22-5L
6160-22-L
6160-22-LL
6160-22-M
6160-22-S
6160-22-SS
6160-45-3L
6160-45-4L
6160-45-5L
6160-45-L
6160-45-LL
6160-45-M
6160-45-S
6160-45-SS
6160-71-3L
6160-71-4L
6160-71-5L
6160-71-L
6160-71-LL
6160-71-M
6160-71-S
6160-71-SS
6160-90-3L
6160-90-4L
6160-90-5L
6160-90-L
6160-90-LL
6160-90-M
6160-90-S
6160-90-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,642.16

1 Piece(s) 10 Day(s) or more Navy Blue 3L 49.5 118 24.5 79 Navy 4991714462948 250 1 pc.

₹ 2,647.27

1 Piece(s) 10 Day(s) or more Navy Blue 4L 51 123 25 79 Navy 4991714462955 260 1 pc.

₹ 2,652.40

1 Piece(s) 10 Day(s) or more Navy Blue 5L 52.5 128 25 79 Navy 4991714462962 270 1 pc.

₹ 2,633.24

1 Piece(s) 10 Day(s) or more Navy Blue L 46.5 107 23 73 Navy 4991714462924 230 1 pc.

₹ 2,638.38

1 Piece(s) 10 Day(s) or more Navy Blue LL 48 113 24 76 Navy 4991714462931 240 1 pc.

₹ 2,628.13

1 Piece(s) 10 Day(s) or more Navy Blue M 45 101 22 70 Navy 4991714462917 220 1 pc.

₹ 2,624.33

1 Piece(s) 10 Day(s) or more Navy Blue S 43.5 95 21 67 Navy 4991714462900 210 1 pc.

₹ 2,619.22

1 Piece(s) 10 Day(s) or more Navy Blue SS 41.5 89 21 64 Navy 4991714468995 200 1 pc.

₹ 2,642.16

1 Piece(s) 10 Day(s) or more Gray 3L 49.5 118 24.5 79 Silver gray 4991714463037 250 1 pc.

₹ 2,647.27

1 Piece(s) 10 Day(s) or more Gray 4L 51 123 25 79 Silver gray 4991714463044 260 1 pc.

₹ 2,652.40

1 Piece(s) 10 Day(s) or more Gray 5L 52.5 128 25 79 Silver gray 4991714463051 270 1 pc.

₹ 2,633.24

1 Piece(s) 10 Day(s) or more Gray L 46.5 107 23 73 Silver gray 4991714463013 230 1 pc.

₹ 2,638.38

1 Piece(s) 10 Day(s) or more Gray LL 48 113 24 76 Silver gray 4991714463020 240 1 pc.

₹ 2,628.13

1 Piece(s) 10 Day(s) or more Gray M 45 101 22 70 Silver gray 4991714463006 220 1 pc.

₹ 2,624.33

1 Piece(s) 10 Day(s) or more Gray S 43.5 95 21 67 Silver gray 4991714462993 210 1 pc.

₹ 2,619.22

1 Piece(s) 10 Day(s) or more Gray SS 41.5 89 21 64 Silver gray 4991714469008 200 1 pc.

₹ 2,642.16

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 118 24.5 79 Cobalt blue 4991714463129 250 1 pc.

₹ 2,647.27

1 Piece(s) 10 Day(s) or more Blue 4L 51 123 25 79 Cobalt blue 4991714463136 260 1 pc.

₹ 2,652.40

1 Piece(s) 10 Day(s) or more Blue 5L 52.5 128 25 79 Cobalt blue 4991714463143 270 1 pc.

₹ 2,633.24

1 Piece(s) 10 Day(s) or more Blue L 46.5 107 23 73 Cobalt blue 4991714463105 230 1 pc.

₹ 2,638.38

1 Piece(s) 10 Day(s) or more Blue LL 48 113 24 76 Cobalt blue 4991714463112 240 1 pc.

₹ 2,628.13

1 Piece(s) 10 Day(s) or more Blue M 45 101 22 70 Cobalt blue 4991714463099 220 1 pc.

₹ 2,624.33

1 Piece(s) 10 Day(s) or more Blue S 43.5 95 21 67 Cobalt blue 4991714463082 210 1 pc.

₹ 2,619.22

1 Piece(s) 10 Day(s) or more Blue SS 41.5 89 21 64 Cobalt blue 4991714469015 200 1 pc.

₹ 2,642.16

1 Piece(s) 10 Day(s) or more Red 3L 49.5 118 24.5 79 Red 4991714463211 250 1 pc.

₹ 2,647.27

1 Piece(s) 10 Day(s) or more Red 4L 51 123 25 79 Red 4991714463228 260 1 pc.

₹ 2,652.40

1 Piece(s) 10 Day(s) or more Red 5L 52.5 128 25 79 Red 4991714463235 270 1 pc.

₹ 2,633.24

1 Piece(s) 10 Day(s) or more Red L 46.5 107 23 73 Red 4991714463198 230 1 pc.

₹ 2,638.38

1 Piece(s) 10 Day(s) or more Red LL 48 113 24 76 Red 4991714463204 240 1 pc.

₹ 2,628.13

1 Piece(s) 10 Day(s) or more Red M 45 101 22 70 Red 4991714463181 220 1 pc.

₹ 2,624.33

1 Piece(s) 10 Day(s) or more Red S 43.5 95 21 67 Red 4991714463174 210 1 pc.

₹ 2,619.22

1 Piece(s) 10 Day(s) or more Red SS 41.5 89 21 64 Red 4991714469022 200 1 pc.

₹ 2,642.16

1 Piece(s) 10 Day(s) or more Black 3L 49.5 118 24.5 79 Black 4991714463303 250 1 pc.

₹ 2,647.27

1 Piece(s) 10 Day(s) or more Black 4L 51 123 25 79 Black 4991714463310 260 1 pc.

₹ 2,652.40

1 Piece(s) 10 Day(s) or more Black 5L 52.5 128 25 79 Black 4991714463327 270 1 pc.

₹ 2,633.24

1 Piece(s) 10 Day(s) or more Black L 46.5 107 23 73 Black 4991714463280 230 1 pc.

₹ 2,638.38

1 Piece(s) 10 Day(s) or more Black LL 48 113 24 76 Black 4991714463297 240 1 pc.

₹ 2,628.13

1 Piece(s) 10 Day(s) or more Black M 45 101 22 70 Black 4991714463273 220 1 pc.

₹ 2,624.33

1 Piece(s) 10 Day(s) or more Black S 43.5 95 21 67 Black 4991714463266 210 1 pc.

₹ 2,619.22

1 Piece(s) 10 Day(s) or more Black SS 41.5 89 21 64 Black 4991714469039 200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon