(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Short-Sleeve Polo Shirt 6140

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,067.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6140-90-5L
6140-90-L
6140-90-LL
6140-90-M
6140-90-S
6140-90-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,238.53

1 Piece(s) 10 Day(s) or more Black 5L 54 132 25 82 Black 4991714390449 270 1 pc.

₹ 2,081.42

1 Piece(s) 10 Day(s) or more Black L 48.5 109 23 76 Black 4991714390401 230 1 pc.

₹ 2,086.55

1 Piece(s) 10 Day(s) or more Black LL 50 117 24 79 Black 4991714390418 240 1 pc.

₹ 2,076.29

1 Piece(s) 10 Day(s) or more Black M 47 103 22 73 Black 4991714390395 220 1 pc.

₹ 2,072.49

1 Piece(s) 10 Day(s) or more Black S 45.5 97 21 70 Black 4991714390388 210 1 pc.

₹ 2,067.38

1 Piece(s) 10 Day(s) or more Black SS 43.5 91 20 67 Black 4991714391590 200 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Short Sleeve
  • Mixing Ratio
    95% polyester, 5% cotton
  • Material
    Smooth jacquard
  • Other Features
    Lightweight material, outstanding sweat absorbency, outstanding breathability, quick drying, stretchy fabric
  • Contents
    1 pc.

Product Description

[Features]·A lightweight polo shirt with a sturdy collar made of the same fabric with a cotton lining that absorbs sweat.

Part Number
6140-90-5L
6140-90-L
6140-90-LL
6140-90-M
6140-90-S
6140-90-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,238.53

1 Piece(s) 10 Day(s) or more Black 5L 54 132 25 82 Black 4991714390449 270 1 pc.

₹ 2,081.42

1 Piece(s) 10 Day(s) or more Black L 48.5 109 23 76 Black 4991714390401 230 1 pc.

₹ 2,086.55

1 Piece(s) 10 Day(s) or more Black LL 50 117 24 79 Black 4991714390418 240 1 pc.

₹ 2,076.29

1 Piece(s) 10 Day(s) or more Black M 47 103 22 73 Black 4991714390395 220 1 pc.

₹ 2,072.49

1 Piece(s) 10 Day(s) or more Black S 45.5 97 21 70 Black 4991714390388 210 1 pc.

₹ 2,067.38

1 Piece(s) 10 Day(s) or more Black SS 43.5 91 20 67 Black 4991714391590 200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2