(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Short-Sleeve T-Shirt 6124

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,631.84 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6124-90-4L
6124-90-5L
6124-90-L
6124-90-LL
6124-90-M
6124-90-S
6124-603-3L
6124-603-4L
6124-603-5L
6124-603-L
6124-603-LL
6124-603-M
6124-603-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Chest measurement
(cm)
Dress length
(cm)
The Length of the Sleeve
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 1,792.73

1 Piece(s) 10 Day(s) or more Black 4L 116 78 54 Black 4991714268298 260 1 pc.

₹ 1,797.87

1 Piece(s) 10 Day(s) or more Black 5L 120 80 56 Black 4991714268304 270 1 pc.

₹ 1,640.75

1 Piece(s) 10 Day(s) or more Black L 104 72 48 Black 4991714268267 230 1 pc.

₹ 1,645.89

1 Piece(s) 10 Day(s) or more Black LL 108 74 50 Black 4991714268274 240 1 pc.

₹ 1,635.64

1 Piece(s) 10 Day(s) or more Black M 100 70 46 Black 4991714268250 220 1 pc.

₹ 1,631.84

1 Piece(s) 10 Day(s) or more Black S 96 68 44 Black 4991714268243 210 1 pc.

₹ 1,717.98

1 Piece(s) 10 Day(s) or more Green 3L 112 76 52 Alaska green 4991714268106 250 1 pc.

₹ 1,792.73

1 Piece(s) 10 Day(s) or more Green 4L 116 78 54 Alaska green 4991714268113 260 1 pc.

₹ 1,797.87

1 Piece(s) 10 Day(s) or more Green 5L 120 80 56 Alaska green 4991714268120 270 1 pc.

₹ 1,640.75

1 Piece(s) 10 Day(s) or more Green L 104 72 48 Alaska green 4991714268083 230 1 pc.

₹ 1,645.89

1 Piece(s) 10 Day(s) or more Green LL 108 74 50 Alaska green 4991714268090 240 1 pc.

₹ 1,635.64

1 Piece(s) 10 Day(s) or more Green M 100 70 46 Alaska green 4991714268076 220 1 pc.

₹ 1,631.84

1 Piece(s) 10 Day(s) or more Green S 96 68 44 Alaska green 4991714268069 210 1 pc.

Basic Specifications

  • Commodity Classification
    T Shirt
  • Sleeve shape
    Short Sleeve
  • Mixing Ratio
    100% polyester
  • Material
    Honeycomb mesh
  • Other Features
    Wrinkle-resistant finish, quick drying, stretchy fabric, outstanding sweat absorbency
  • Contents
    1 pc.

Product Description

[Features]·A short-sleeved T-shirt that uses honeycomb mesh fabric that is highly sweat-absorbent and quick-drying. · A wide variety of color variations.

Part Number
6124-90-4L
6124-90-5L
6124-90-L
6124-90-LL
6124-90-M
6124-90-S
6124-603-3L
6124-603-4L
6124-603-5L
6124-603-L
6124-603-LL
6124-603-M
6124-603-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Chest measurement
(cm)
Dress length
(cm)
The Length of the Sleeve
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 1,792.73

1 Piece(s) 10 Day(s) or more Black 4L 116 78 54 Black 4991714268298 260 1 pc.

₹ 1,797.87

1 Piece(s) 10 Day(s) or more Black 5L 120 80 56 Black 4991714268304 270 1 pc.

₹ 1,640.75

1 Piece(s) 10 Day(s) or more Black L 104 72 48 Black 4991714268267 230 1 pc.

₹ 1,645.89

1 Piece(s) 10 Day(s) or more Black LL 108 74 50 Black 4991714268274 240 1 pc.

₹ 1,635.64

1 Piece(s) 10 Day(s) or more Black M 100 70 46 Black 4991714268250 220 1 pc.

₹ 1,631.84

1 Piece(s) 10 Day(s) or more Black S 96 68 44 Black 4991714268243 210 1 pc.

₹ 1,717.98

1 Piece(s) 10 Day(s) or more Green 3L 112 76 52 Alaska green 4991714268106 250 1 pc.

₹ 1,792.73

1 Piece(s) 10 Day(s) or more Green 4L 116 78 54 Alaska green 4991714268113 260 1 pc.

₹ 1,797.87

1 Piece(s) 10 Day(s) or more Green 5L 120 80 56 Alaska green 4991714268120 270 1 pc.

₹ 1,640.75

1 Piece(s) 10 Day(s) or more Green L 104 72 48 Alaska green 4991714268083 230 1 pc.

₹ 1,645.89

1 Piece(s) 10 Day(s) or more Green LL 108 74 50 Alaska green 4991714268090 240 1 pc.

₹ 1,635.64

1 Piece(s) 10 Day(s) or more Green M 100 70 46 Alaska green 4991714268076 220 1 pc.

₹ 1,631.84

1 Piece(s) 10 Day(s) or more Green S 96 68 44 Alaska green 4991714268069 210 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2
X
whatsapp-qr whatsapp-icon