(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long-Sleeve T-Shirt 6123

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,938.98 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6123-90-4L
6123-90-5L
6123-90-L
6123-90-LL
6123-90-M
6123-90-S
6123-603-3L
6123-603-4L
6123-603-5L
6123-603-L
6123-603-LL
6123-603-M
6123-603-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Chest measurement
(cm)
Dress length
(cm)
The Length of the Sleeve
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,101.20

1 Piece(s) 10 Day(s) or more Black 4L 116 78 88 Black 4991714267482 300 1 pc.

₹ 2,106.33

1 Piece(s) 10 Day(s) or more Black 5L 120 80 90 Black 4991714267499 310 1 pc.

₹ 1,949.22

1 Piece(s) 10 Day(s) or more Black L 104 72 82 Black 4991714267451 270 1 pc.

₹ 1,954.35

1 Piece(s) 10 Day(s) or more Black LL 108 74 84 Black 4991714267468 280 1 pc.

₹ 1,944.09

1 Piece(s) 10 Day(s) or more Black M 100 70 80 Black 4991714267444 260 1 pc.

₹ 1,938.98

1 Piece(s) 10 Day(s) or more Black S 96 68 78 Black 4991714267437 250 1 pc.

₹ 2,027.80

1 Piece(s) 10 Day(s) or more Green 3L 112 76 86 Alaska green 4991714267291 290 1 pc.

₹ 2,101.20

1 Piece(s) 10 Day(s) or more Green 4L 116 78 88 Alaska green 4991714267307 300 1 pc.

₹ 2,106.33

1 Piece(s) 10 Day(s) or more Green 5L 120 80 90 Alaska green 4991714267314 310 1 pc.

₹ 1,949.22

1 Piece(s) 10 Day(s) or more Green L 104 72 82 Alaska green 4991714267277 270 1 pc.

₹ 1,954.35

1 Piece(s) 10 Day(s) or more Green LL 108 74 84 Alaska green 4991714267284 280 1 pc.

₹ 1,944.09

1 Piece(s) 10 Day(s) or more Green M 100 70 80 Alaska green 4991714267260 260 1 pc.

₹ 1,938.98

1 Piece(s) 10 Day(s) or more Green S 96 68 78 Alaska green 4991714267253 250 1 pc.

Basic Specifications

  • Commodity Classification
    T Shirt
  • Sleeve shape
    Long Sleeve
  • Mixing Ratio
    100% polyester
  • Material
    Honeycomb mesh
  • Other Features
    Wrinkle-resistant finish, quick drying, stretchy fabric, outstanding sweat absorbency
  • Contents
    1 pc.

Product Description

[Features]·A long-sleeved T-shirt made of honeycomb mesh fabric that is highly sweat-absorbent and quick-drying. ·It has excellent sweat absorption and quick drying properties, making it suitable for use as underwear in winter.

Part Number
6123-90-4L
6123-90-5L
6123-90-L
6123-90-LL
6123-90-M
6123-90-S
6123-603-3L
6123-603-4L
6123-603-5L
6123-603-L
6123-603-LL
6123-603-M
6123-603-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Chest measurement
(cm)
Dress length
(cm)
The Length of the Sleeve
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,101.20

1 Piece(s) 10 Day(s) or more Black 4L 116 78 88 Black 4991714267482 300 1 pc.

₹ 2,106.33

1 Piece(s) 10 Day(s) or more Black 5L 120 80 90 Black 4991714267499 310 1 pc.

₹ 1,949.22

1 Piece(s) 10 Day(s) or more Black L 104 72 82 Black 4991714267451 270 1 pc.

₹ 1,954.35

1 Piece(s) 10 Day(s) or more Black LL 108 74 84 Black 4991714267468 280 1 pc.

₹ 1,944.09

1 Piece(s) 10 Day(s) or more Black M 100 70 80 Black 4991714267444 260 1 pc.

₹ 1,938.98

1 Piece(s) 10 Day(s) or more Black S 96 68 78 Black 4991714267437 250 1 pc.

₹ 2,027.80

1 Piece(s) 10 Day(s) or more Green 3L 112 76 86 Alaska green 4991714267291 290 1 pc.

₹ 2,101.20

1 Piece(s) 10 Day(s) or more Green 4L 116 78 88 Alaska green 4991714267307 300 1 pc.

₹ 2,106.33

1 Piece(s) 10 Day(s) or more Green 5L 120 80 90 Alaska green 4991714267314 310 1 pc.

₹ 1,949.22

1 Piece(s) 10 Day(s) or more Green L 104 72 82 Alaska green 4991714267277 270 1 pc.

₹ 1,954.35

1 Piece(s) 10 Day(s) or more Green LL 108 74 84 Alaska green 4991714267284 280 1 pc.

₹ 1,944.09

1 Piece(s) 10 Day(s) or more Green M 100 70 80 Alaska green 4991714267260 260 1 pc.

₹ 1,938.98

1 Piece(s) 10 Day(s) or more Green S 96 68 78 Alaska green 4991714267253 250 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2
X
whatsapp-qr whatsapp-icon