(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Short-Sleeve Polo Shirt 6122

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,921.15 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6122-90-4L
6122-90-5L
6122-90-L
6122-90-LL
6122-90-M
6122-90-S
6122-603-3L
6122-603-4L
6122-603-5L
6122-603-L
6122-603-LL
6122-603-M
6122-603-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,082.04

1 Piece(s) 10 Day(s) or more Black 4L 52.5 127 25 82 Black 4991714266676 260 1 pc.

₹ 2,087.18

1 Piece(s) 10 Day(s) or more Black 5L 54 132 25 82 Black 4991714266683 270 1 pc.

₹ 1,930.05

1 Piece(s) 10 Day(s) or more Black L 48.5 109 23 76 Black 4991714266645 230 1 pc.

₹ 1,935.20

1 Piece(s) 10 Day(s) or more Black LL 50 117 24 79 Black 4991714266652 240 1 pc.

₹ 1,924.95

1 Piece(s) 10 Day(s) or more Black M 47 103 22 73 Black 4991714266638 220 1 pc.

₹ 1,921.15

1 Piece(s) 10 Day(s) or more Black S 45.5 97 21 70 Black 4991714266621 210 1 pc.

₹ 2,008.64

1 Piece(s) 10 Day(s) or more Green 3L 51.5 122 24 82 Alaska green 4991714266485 250 1 pc.

₹ 2,082.04

1 Piece(s) 10 Day(s) or more Green 4L 52.5 127 25 82 Alaska green 4991714266492 260 1 pc.

₹ 2,087.18

1 Piece(s) 10 Day(s) or more Green 5L 54 132 25 82 Alaska green 4991714266508 270 1 pc.

₹ 1,930.05

1 Piece(s) 10 Day(s) or more Green L 48.5 109 23 76 Alaska green 4991714266461 230 1 pc.

₹ 1,935.20

1 Piece(s) 10 Day(s) or more Green LL 50 117 24 79 Alaska green 4991714266478 240 1 pc.

₹ 1,924.95

1 Piece(s) 10 Day(s) or more Green M 47 103 22 73 Alaska green 4991714266454 220 1 pc.

₹ 1,921.15

1 Piece(s) 10 Day(s) or more Green S 45.5 97 21 70 Alaska green 4991714266447 210 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Short Sleeve
  • Mixing Ratio
    100% polyester
  • Material
    Honeycomb mesh
  • Other Features
    Wrinkle-resistant finish, quick drying, stretchy fabric, outstanding sweat absorbency
  • Contents
    1 pc.

Product Description

[Features]·A short-sleeved polo shirt with a simple design that uses honeycomb mesh fabric with high sweat absorption and quick drying properties. ·Color variations that are less flashy.

Part Number
6122-90-4L
6122-90-5L
6122-90-L
6122-90-LL
6122-90-M
6122-90-S
6122-603-3L
6122-603-4L
6122-603-5L
6122-603-L
6122-603-LL
6122-603-M
6122-603-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,082.04

1 Piece(s) 10 Day(s) or more Black 4L 52.5 127 25 82 Black 4991714266676 260 1 pc.

₹ 2,087.18

1 Piece(s) 10 Day(s) or more Black 5L 54 132 25 82 Black 4991714266683 270 1 pc.

₹ 1,930.05

1 Piece(s) 10 Day(s) or more Black L 48.5 109 23 76 Black 4991714266645 230 1 pc.

₹ 1,935.20

1 Piece(s) 10 Day(s) or more Black LL 50 117 24 79 Black 4991714266652 240 1 pc.

₹ 1,924.95

1 Piece(s) 10 Day(s) or more Black M 47 103 22 73 Black 4991714266638 220 1 pc.

₹ 1,921.15

1 Piece(s) 10 Day(s) or more Black S 45.5 97 21 70 Black 4991714266621 210 1 pc.

₹ 2,008.64

1 Piece(s) 10 Day(s) or more Green 3L 51.5 122 24 82 Alaska green 4991714266485 250 1 pc.

₹ 2,082.04

1 Piece(s) 10 Day(s) or more Green 4L 52.5 127 25 82 Alaska green 4991714266492 260 1 pc.

₹ 2,087.18

1 Piece(s) 10 Day(s) or more Green 5L 54 132 25 82 Alaska green 4991714266508 270 1 pc.

₹ 1,930.05

1 Piece(s) 10 Day(s) or more Green L 48.5 109 23 76 Alaska green 4991714266461 230 1 pc.

₹ 1,935.20

1 Piece(s) 10 Day(s) or more Green LL 50 117 24 79 Alaska green 4991714266478 240 1 pc.

₹ 1,924.95

1 Piece(s) 10 Day(s) or more Green M 47 103 22 73 Alaska green 4991714266454 220 1 pc.

₹ 1,921.15

1 Piece(s) 10 Day(s) or more Green S 45.5 97 21 70 Alaska green 4991714266447 210 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2