(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long-Sleeve Polo Shirt 6121

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,532.33 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6121-90-4L
6121-90-5L
6121-90-L
6121-90-LL
6121-90-M
6121-90-S
6121-603-3L
6121-603-4L
6121-603-5L
6121-603-L
6121-603-LL
6121-603-M
6121-603-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,694.56

1 Piece(s) 10 Day(s) or more Black 4L 52.5 127 60 82 Black 4991714265860 300 1 pc.

₹ 2,699.67

1 Piece(s) 10 Day(s) or more Black 5L 54 132 61 82 Black 4991714265877 310 1 pc.

₹ 2,542.58

1 Piece(s) 10 Day(s) or more Black L 48.5 109 57 76 Black 4991714265839 270 1 pc.

₹ 2,547.69

1 Piece(s) 10 Day(s) or more Black LL 50 117 58 79 Black 4991714265846 280 1 pc.

₹ 2,537.44

1 Piece(s) 10 Day(s) or more Black M 47 103 56 73 Black 4991714265822 260 1 pc.

₹ 2,532.33

1 Piece(s) 10 Day(s) or more Black S 45.5 97 55 70 Black 4991714265815 250 1 pc.

₹ 2,621.15

1 Piece(s) 10 Day(s) or more Green 3L 51.5 122 59 82 Alaska green 4991714265679 290 1 pc.

₹ 2,694.56

1 Piece(s) 10 Day(s) or more Green 4L 52.5 127 60 82 Alaska green 4991714265686 300 1 pc.

₹ 2,699.67

1 Piece(s) 10 Day(s) or more Green 5L 54 132 61 82 Alaska green 4991714265693 310 1 pc.

₹ 2,542.58

1 Piece(s) 10 Day(s) or more Green L 48.5 109 57 76 Alaska green 4991714265655 270 1 pc.

₹ 2,547.69

1 Piece(s) 10 Day(s) or more Green LL 50 117 58 79 Alaska green 4991714265662 280 1 pc.

₹ 2,537.44

1 Piece(s) 10 Day(s) or more Green M 47 103 56 73 Alaska green 4991714265648 260 1 pc.

₹ 2,532.33

1 Piece(s) 10 Day(s) or more Green S 45.5 97 55 70 Alaska green 4991714265631 250 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Long Sleeve
  • Mixing Ratio
    100% polyester
  • Material
    Honeycomb mesh
  • Other Features
    Wrinkle-resistant finish, quick drying, stretchy fabric, outstanding sweat absorbency
  • Contents
    1 pc.

Product Description

[Features]·A long-sleeved polo shirt with a simple design that uses honeycomb mesh fabric that is highly sweat-absorbing and quick-drying. ·Color variations that are less flashy.

Part Number
6121-90-4L
6121-90-5L
6121-90-L
6121-90-LL
6121-90-M
6121-90-S
6121-603-3L
6121-603-4L
6121-603-5L
6121-603-L
6121-603-LL
6121-603-M
6121-603-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,694.56

1 Piece(s) 10 Day(s) or more Black 4L 52.5 127 60 82 Black 4991714265860 300 1 pc.

₹ 2,699.67

1 Piece(s) 10 Day(s) or more Black 5L 54 132 61 82 Black 4991714265877 310 1 pc.

₹ 2,542.58

1 Piece(s) 10 Day(s) or more Black L 48.5 109 57 76 Black 4991714265839 270 1 pc.

₹ 2,547.69

1 Piece(s) 10 Day(s) or more Black LL 50 117 58 79 Black 4991714265846 280 1 pc.

₹ 2,537.44

1 Piece(s) 10 Day(s) or more Black M 47 103 56 73 Black 4991714265822 260 1 pc.

₹ 2,532.33

1 Piece(s) 10 Day(s) or more Black S 45.5 97 55 70 Black 4991714265815 250 1 pc.

₹ 2,621.15

1 Piece(s) 10 Day(s) or more Green 3L 51.5 122 59 82 Alaska green 4991714265679 290 1 pc.

₹ 2,694.56

1 Piece(s) 10 Day(s) or more Green 4L 52.5 127 60 82 Alaska green 4991714265686 300 1 pc.

₹ 2,699.67

1 Piece(s) 10 Day(s) or more Green 5L 54 132 61 82 Alaska green 4991714265693 310 1 pc.

₹ 2,542.58

1 Piece(s) 10 Day(s) or more Green L 48.5 109 57 76 Alaska green 4991714265655 270 1 pc.

₹ 2,547.69

1 Piece(s) 10 Day(s) or more Green LL 50 117 58 79 Alaska green 4991714265662 280 1 pc.

₹ 2,537.44

1 Piece(s) 10 Day(s) or more Green M 47 103 56 73 Alaska green 4991714265648 260 1 pc.

₹ 2,532.33

1 Piece(s) 10 Day(s) or more Green S 45.5 97 55 70 Alaska green 4991714265631 250 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2