(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Short-Sleeve Polo Shirt 6100 (6100-10-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,873.45 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6100-10-3L
6100-10-4L
6100-10-5L
6100-10-L
6100-10-LL
6100-10-M
6100-10-S
6100-32-3L
6100-32-4L
6100-32-5L
6100-32-L
6100-32-LL
6100-32-M
6100-32-S
6100-40-3L
6100-40-4L
6100-40-5L
6100-40-L
6100-40-LL
6100-40-M
6100-40-S
6100-42-3L
6100-42-4L
6100-42-5L
6100-42-L
6100-42-LL
6100-42-M
6100-42-S
6100-60-3L
6100-60-4L
6100-60-5L
6100-60-L
6100-60-LL
6100-60-M
6100-60-S
6100-82-3L
6100-82-4L
6100-82-5L
6100-82-L
6100-82-LL
6100-82-M
6100-82-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,959.60

1 Piece(s) 10 Day(s) or more Navy Blue 3L 50 110 27 74 Navy 4991714209888 250 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Navy Blue 4L 52 114 27 74 Navy 4991714209895 260 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Navy Blue 5L 54 118 27 76 Navy 4991714209901 270 1 pc.

₹ 2,882.36

1 Piece(s) 10 Day(s) or more Navy Blue L 46 102 25 70 Navy 4991714209864 230 1 pc.

₹ 2,887.51

1 Piece(s) 10 Day(s) or more Navy Blue LL 48 106 26 72 Navy 4991714209871 240 1 pc.

₹ 2,877.25

1 Piece(s) 10 Day(s) or more Navy Blue M 44 98 24 68 Navy 4991714209857 220 1 pc.

₹ 2,873.45

1 Piece(s) 10 Day(s) or more Navy Blue S 42 94 23 66 Navy 4991714209840 210 1 pc.

₹ 2,959.60

1 Piece(s) 10 Day(s) or more White 3L 50 110 27 74 White 4991714209970 250 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more White 4L 52 114 27 74 White 4991714209987 260 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more White 5L 54 118 27 76 White 4991714209994 270 1 pc.

₹ 2,882.36

1 Piece(s) 10 Day(s) or more White L 46 102 25 70 White 4991714209956 230 1 pc.

₹ 2,887.51

1 Piece(s) 10 Day(s) or more White LL 48 106 26 72 White 4991714209963 240 1 pc.

₹ 2,877.25

1 Piece(s) 10 Day(s) or more White M 44 98 24 68 White 4991714209949 220 1 pc.

₹ 2,873.45

1 Piece(s) 10 Day(s) or more White S 42 94 23 66 White 4991714209932 210 1 pc.

₹ 2,959.60

1 Piece(s) 10 Day(s) or more Blue 3L 50 110 27 74 Blue 4991714210068 250 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Blue 4L 52 114 27 74 Blue 4991714210075 260 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Blue 5L 54 118 27 76 Blue 4991714210082 270 1 pc.

₹ 2,882.36

1 Piece(s) 10 Day(s) or more Blue L 46 102 25 70 Blue 4991714210044 230 1 pc.

₹ 2,887.51

1 Piece(s) 10 Day(s) or more Blue LL 48 106 26 72 Blue 4991714210051 240 1 pc.

₹ 2,877.25

1 Piece(s) 10 Day(s) or more Blue M 44 98 24 68 Blue 4991714210037 220 1 pc.

₹ 2,873.45

1 Piece(s) 10 Day(s) or more Blue S 42 94 23 66 Blue 4991714210020 210 1 pc.

₹ 2,959.60

1 Piece(s) 10 Day(s) or more Blue 3L 50 110 27 74 Saxe 4991714210150 250 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Blue 4L 52 114 27 74 Saxe 4991714210167 260 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Blue 5L 54 118 27 76 Saxe 4991714210174 270 1 pc.

₹ 2,882.36

1 Piece(s) 10 Day(s) or more Blue L 46 102 25 70 Saxe 4991714210136 230 1 pc.

₹ 2,887.51

1 Piece(s) 10 Day(s) or more Blue LL 48 106 26 72 Saxe 4991714210143 240 1 pc.

₹ 2,877.25

1 Piece(s) 10 Day(s) or more Blue M 44 98 24 68 Saxe 4991714210129 220 1 pc.

₹ 2,873.45

1 Piece(s) 10 Day(s) or more Blue S 42 94 23 66 Saxe 4991714210112 210 1 pc.

₹ 2,959.60

1 Piece(s) 10 Day(s) or more Green 3L 50 110 27 74 Green 4991714210242 250 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Green 4L 52 114 27 74 Green 4991714210259 260 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Green 5L 54 118 27 76 Green 4991714210266 270 1 pc.

₹ 2,882.36

1 Piece(s) 10 Day(s) or more Green L 46 102 25 70 Green 4991714210228 230 1 pc.

₹ 2,887.51

1 Piece(s) 10 Day(s) or more Green LL 48 106 26 72 Green 4991714210235 240 1 pc.

₹ 2,877.25

1 Piece(s) 10 Day(s) or more Green M 44 98 24 68 Green 4991714210211 220 1 pc.

₹ 2,873.45

1 Piece(s) 10 Day(s) or more Green S 42 94 23 66 Green 4991714210204 210 1 pc.

₹ 2,959.60

1 Piece(s) 10 Day(s) or more Orange 3L 50 110 27 74 Orange 4991714210518 250 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Orange 4L 52 114 27 74 Orange 4991714210525 260 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Orange 5L 54 118 27 76 Orange 4991714210532 270 1 pc.

₹ 2,882.36

1 Piece(s) 10 Day(s) or more Orange L 46 102 25 70 Orange 4991714210495 230 1 pc.

₹ 2,887.51

1 Piece(s) 10 Day(s) or more Orange LL 48 106 26 72 Orange 4991714210501 240 1 pc.

₹ 2,877.25

1 Piece(s) 10 Day(s) or more Orange M 44 98 24 68 Orange 4991714210488 220 1 pc.

₹ 2,873.45

1 Piece(s) 10 Day(s) or more Orange S 42 94 23 66 Orange 4991714210471 210 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Mixing Ratio
    Cotton 55% polyester 45%
  • Material
    Pique fabric
  • Other Features
    Easy care, stretchy fabric, antibacterial deodorization treatment
  • Contents
    1 pc.

Product Description

[Features]·A short-sleeved polo shirt with a high cotton blend that is soft and comfortable to wear. ·Lineup of bright vivid colors.

Part Number
6100-10-3L
6100-10-4L
6100-10-5L
6100-10-L
6100-10-LL
6100-10-M
6100-10-S
6100-32-3L
6100-32-4L
6100-32-5L
6100-32-L
6100-32-LL
6100-32-M
6100-32-S
6100-40-3L
6100-40-4L
6100-40-5L
6100-40-L
6100-40-LL
6100-40-M
6100-40-S
6100-42-3L
6100-42-4L
6100-42-5L
6100-42-L
6100-42-LL
6100-42-M
6100-42-S
6100-60-3L
6100-60-4L
6100-60-5L
6100-60-L
6100-60-LL
6100-60-M
6100-60-S
6100-82-3L
6100-82-4L
6100-82-5L
6100-82-L
6100-82-LL
6100-82-M
6100-82-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 2,959.60

1 Piece(s) 10 Day(s) or more Navy Blue 3L 50 110 27 74 Navy 4991714209888 250 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Navy Blue 4L 52 114 27 74 Navy 4991714209895 260 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Navy Blue 5L 54 118 27 76 Navy 4991714209901 270 1 pc.

₹ 2,882.36

1 Piece(s) 10 Day(s) or more Navy Blue L 46 102 25 70 Navy 4991714209864 230 1 pc.

₹ 2,887.51

1 Piece(s) 10 Day(s) or more Navy Blue LL 48 106 26 72 Navy 4991714209871 240 1 pc.

₹ 2,877.25

1 Piece(s) 10 Day(s) or more Navy Blue M 44 98 24 68 Navy 4991714209857 220 1 pc.

₹ 2,873.45

1 Piece(s) 10 Day(s) or more Navy Blue S 42 94 23 66 Navy 4991714209840 210 1 pc.

₹ 2,959.60

1 Piece(s) 10 Day(s) or more White 3L 50 110 27 74 White 4991714209970 250 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more White 4L 52 114 27 74 White 4991714209987 260 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more White 5L 54 118 27 76 White 4991714209994 270 1 pc.

₹ 2,882.36

1 Piece(s) 10 Day(s) or more White L 46 102 25 70 White 4991714209956 230 1 pc.

₹ 2,887.51

1 Piece(s) 10 Day(s) or more White LL 48 106 26 72 White 4991714209963 240 1 pc.

₹ 2,877.25

1 Piece(s) 10 Day(s) or more White M 44 98 24 68 White 4991714209949 220 1 pc.

₹ 2,873.45

1 Piece(s) 10 Day(s) or more White S 42 94 23 66 White 4991714209932 210 1 pc.

₹ 2,959.60

1 Piece(s) 10 Day(s) or more Blue 3L 50 110 27 74 Blue 4991714210068 250 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Blue 4L 52 114 27 74 Blue 4991714210075 260 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Blue 5L 54 118 27 76 Blue 4991714210082 270 1 pc.

₹ 2,882.36

1 Piece(s) 10 Day(s) or more Blue L 46 102 25 70 Blue 4991714210044 230 1 pc.

₹ 2,887.51

1 Piece(s) 10 Day(s) or more Blue LL 48 106 26 72 Blue 4991714210051 240 1 pc.

₹ 2,877.25

1 Piece(s) 10 Day(s) or more Blue M 44 98 24 68 Blue 4991714210037 220 1 pc.

₹ 2,873.45

1 Piece(s) 10 Day(s) or more Blue S 42 94 23 66 Blue 4991714210020 210 1 pc.

₹ 2,959.60

1 Piece(s) 10 Day(s) or more Blue 3L 50 110 27 74 Saxe 4991714210150 250 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Blue 4L 52 114 27 74 Saxe 4991714210167 260 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Blue 5L 54 118 27 76 Saxe 4991714210174 270 1 pc.

₹ 2,882.36

1 Piece(s) 10 Day(s) or more Blue L 46 102 25 70 Saxe 4991714210136 230 1 pc.

₹ 2,887.51

1 Piece(s) 10 Day(s) or more Blue LL 48 106 26 72 Saxe 4991714210143 240 1 pc.

₹ 2,877.25

1 Piece(s) 10 Day(s) or more Blue M 44 98 24 68 Saxe 4991714210129 220 1 pc.

₹ 2,873.45

1 Piece(s) 10 Day(s) or more Blue S 42 94 23 66 Saxe 4991714210112 210 1 pc.

₹ 2,959.60

1 Piece(s) 10 Day(s) or more Green 3L 50 110 27 74 Green 4991714210242 250 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Green 4L 52 114 27 74 Green 4991714210259 260 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Green 5L 54 118 27 76 Green 4991714210266 270 1 pc.

₹ 2,882.36

1 Piece(s) 10 Day(s) or more Green L 46 102 25 70 Green 4991714210228 230 1 pc.

₹ 2,887.51

1 Piece(s) 10 Day(s) or more Green LL 48 106 26 72 Green 4991714210235 240 1 pc.

₹ 2,877.25

1 Piece(s) 10 Day(s) or more Green M 44 98 24 68 Green 4991714210211 220 1 pc.

₹ 2,873.45

1 Piece(s) 10 Day(s) or more Green S 42 94 23 66 Green 4991714210204 210 1 pc.

₹ 2,959.60

1 Piece(s) 10 Day(s) or more Orange 3L 50 110 27 74 Orange 4991714210518 250 1 pc.

₹ 3,034.35

1 Piece(s) 10 Day(s) or more Orange 4L 52 114 27 74 Orange 4991714210525 260 1 pc.

₹ 3,039.49

1 Piece(s) 10 Day(s) or more Orange 5L 54 118 27 76 Orange 4991714210532 270 1 pc.

₹ 2,882.36

1 Piece(s) 10 Day(s) or more Orange L 46 102 25 70 Orange 4991714210495 230 1 pc.

₹ 2,887.51

1 Piece(s) 10 Day(s) or more Orange LL 48 106 26 72 Orange 4991714210501 240 1 pc.

₹ 2,877.25

1 Piece(s) 10 Day(s) or more Orange M 44 98 24 68 Orange 4991714210488 220 1 pc.

₹ 2,873.45

1 Piece(s) 10 Day(s) or more Orange S 42 94 23 66 Orange 4991714210471 210 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1