(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long-Sleeve Polo Shirt 6035

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,396.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6035-10-3L
6035-10-4L
6035-10-5L
6035-10-L
6035-10-LL
6035-10-M
6035-10-S
6035-10-SS
6035-22-3L
6035-22-4L
6035-22-5L
6035-22-L
6035-22-LL
6035-22-M
6035-22-S
6035-22-SS
6035-25-3L
6035-25-4L
6035-25-5L
6035-25-L
6035-25-LL
6035-25-M
6035-25-S
6035-25-SS
6035-42-SS
6035-46-3L
6035-46-4L
6035-46-5L
6035-46-L
6035-46-LL
6035-46-M
6035-46-S
6035-46-SS
6035-71-3L
6035-71-4L
6035-71-5L
6035-71-L
6035-71-LL
6035-71-M
6035-71-S
6035-71-SS
6035-90-3L
6035-90-4L
6035-90-5L
6035-90-L
6035-90-LL
6035-90-M
6035-90-S
6035-90-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 1,489.36

1 Piece(s) 10 Day(s) or more Navy Blue 3L 49.5 119 63 75 Navy 4991714500046 290 1 pc.

₹ 1,564.11

1 Piece(s) 10 Day(s) or more Navy Blue 4L 50.5 124 64 75 Navy 4991714500053 300 1 pc.

₹ 1,569.24

1 Piece(s) 10 Day(s) or more Navy Blue 5L 52 129 65 75 Navy 4991714500060 310 1 pc.

₹ 1,410.78

1 Piece(s) 10 Day(s) or more Navy Blue L 46.5 106 61 69 Navy 4991714500022 270 1 pc.

₹ 1,415.91

1 Piece(s) 10 Day(s) or more Navy Blue LL 48 114 62 72 Navy 4991714500039 280 1 pc.

₹ 1,405.65

1 Piece(s) 7 Day(s) or more Navy Blue M 45 100 60 66 Navy 4991714500015 260 1 pc.

₹ 1,400.55

1 Piece(s) 10 Day(s) or more Navy Blue S 43.5 94 58 63 Navy 4991714500008 250 1 pc.

₹ 1,396.76

1 Piece(s) 10 Day(s) or more Navy Blue SS 41.5 88 57 60 Navy 4991714499999 240 1 pc.

₹ 1,489.36

1 Piece(s) 10 Day(s) or more Gray 3L 49.5 119 63 75 Silver gray 4991714500145 290 1 pc.

₹ 1,564.11

1 Piece(s) 10 Day(s) or more Gray 4L 50.5 124 64 75 Silver gray 4991714500152 300 1 pc.

₹ 1,569.24

1 Piece(s) 10 Day(s) or more Gray 5L 52 129 65 75 Silver gray 4991714500169 310 1 pc.

₹ 1,410.78

1 Piece(s) 10 Day(s) or more Gray L 46.5 106 61 69 Silver gray 4991714500121 270 1 pc.

₹ 1,415.91

1 Piece(s) 10 Day(s) or more Gray LL 48 114 62 72 Silver gray 4991714500138 280 1 pc.

₹ 1,405.65

1 Piece(s) 10 Day(s) or more Gray M 45 100 60 66 Silver gray 4991714500114 260 1 pc.

₹ 1,400.55

1 Piece(s) 10 Day(s) or more Gray S 43.5 94 58 63 Silver gray 4991714500107 250 1 pc.

₹ 1,396.76

1 Piece(s) 10 Day(s) or more Gray SS 41.5 88 57 60 Silver gray 4991714500091 240 1 pc.

₹ 1,489.36

1 Piece(s) 10 Day(s) or more Gray 3L 49.5 119 63 75 Charcoal gray 4991714500244 290 1 pc.

₹ 1,564.11

1 Piece(s) 10 Day(s) or more Gray 4L 50.5 124 64 75 Charcoal gray 4991714500251 300 1 pc.

₹ 1,569.24

1 Piece(s) 10 Day(s) or more Gray 5L 52 129 65 75 Charcoal gray 4991714500268 310 1 pc.

₹ 1,410.78

1 Piece(s) 7 Day(s) or more Gray L 46.5 106 61 69 Charcoal gray 4991714500220 270 1 pc.

₹ 1,415.91

1 Piece(s) 7 Day(s) or more Gray LL 48 114 62 72 Charcoal gray 4991714500237 280 1 pc.

₹ 1,405.65

1 Piece(s) 10 Day(s) or more Gray M 45 100 60 66 Charcoal gray 4991714500213 260 1 pc.

₹ 1,400.55

1 Piece(s) 10 Day(s) or more Gray S 43.5 94 58 63 Charcoal gray 4991714500206 250 1 pc.

₹ 1,396.76

1 Piece(s) 10 Day(s) or more Gray SS 41.5 88 57 60 Charcoal gray 4991714500190 240 1 pc.

₹ 1,396.76

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 57 60 Saxe 4991714500299 240 1 pc.

₹ 1,489.36

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 63 75 Royal blue 4991714500442 290 1 pc.

₹ 1,564.11

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 64 75 Royal blue 4991714500459 300 1 pc.

₹ 1,569.24

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 65 75 Royal blue 4991714500466 310 1 pc.

₹ 1,410.78

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 61 69 Royal blue 4991714500428 270 1 pc.

₹ 1,415.91

1 Piece(s) 10 Day(s) or more Blue LL 48 114 62 72 Royal blue 4991714500435 280 1 pc.

₹ 1,405.65

1 Piece(s) 10 Day(s) or more Blue M 45 100 60 66 Royal blue 4991714500411 260 1 pc.

₹ 1,400.55

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 58 63 Royal blue 4991714500404 250 1 pc.

₹ 1,396.76

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 57 60 Royal blue 4991714500398 240 1 pc.

₹ 1,489.36

1 Piece(s) 10 Day(s) or more Red 3L 49.5 119 63 75 Red 4991714500541 290 1 pc.

₹ 1,564.11

1 Piece(s) 10 Day(s) or more Red 4L 50.5 124 64 75 Red 4991714500558 300 1 pc.

₹ 1,569.24

1 Piece(s) 10 Day(s) or more Red 5L 52 129 65 75 Red 4991714500565 310 1 pc.

₹ 1,410.78

1 Piece(s) 10 Day(s) or more Red L 46.5 106 61 69 Red 4991714500527 270 1 pc.

₹ 1,415.91

1 Piece(s) 10 Day(s) or more Red LL 48 114 62 72 Red 4991714500534 280 1 pc.

₹ 1,405.65

1 Piece(s) 10 Day(s) or more Red M 45 100 60 66 Red 4991714500510 260 1 pc.

₹ 1,400.55

1 Piece(s) 10 Day(s) or more Red S 43.5 94 58 63 Red 4991714500503 250 1 pc.

₹ 1,396.76

1 Piece(s) 10 Day(s) or more Red SS 41.5 88 57 60 Red 4991714500497 240 1 pc.

₹ 1,489.36

1 Piece(s) 10 Day(s) or more Black 3L 49.5 119 63 75 Black 4991714500640 290 1 pc.

₹ 1,564.11

1 Piece(s) 10 Day(s) or more Black 4L 50.5 124 64 75 Black 4991714500657 300 1 pc.

₹ 1,569.24

1 Piece(s) 10 Day(s) or more Black 5L 52 129 65 75 Black 4991714500664 310 1 pc.

₹ 1,410.78

1 Piece(s) 10 Day(s) or more Black L 46.5 106 61 69 Black 4991714500626 270 1 pc.

₹ 1,415.91

1 Piece(s) 7 Day(s) or more Black LL 48 114 62 72 Black 4991714500633 280 1 pc.

₹ 1,405.65

1 Piece(s) 10 Day(s) or more Black M 45 100 60 66 Black 4991714500619 260 1 pc.

₹ 1,400.55

1 Piece(s) 10 Day(s) or more Black S 43.5 94 58 63 Black 4991714500602 250 1 pc.

₹ 1,396.76

1 Piece(s) 10 Day(s) or more Black SS 41.5 88 57 60 Black 4991714500596 240 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Long Sleeve
  • Mixing Ratio
    100% polyester
  • Material
    Honeycomb mesh
  • Other Features
    Outstanding sweat absorbency, deodorizing function, quick drying
  • Contents
    1 pc.

Product Description

This sweat-absorbing, quick-drying polo shirt is made of honeycomb mesh material, which is non-sticky, absorbs and diffuses sweat quickly, and gives a cool, refreshing feeling.

Part Number
6035-10-3L
6035-10-4L
6035-10-5L
6035-10-L
6035-10-LL
6035-10-M
6035-10-S
6035-10-SS
6035-22-3L
6035-22-4L
6035-22-5L
6035-22-L
6035-22-LL
6035-22-M
6035-22-S
6035-22-SS
6035-25-3L
6035-25-4L
6035-25-5L
6035-25-L
6035-25-LL
6035-25-M
6035-25-S
6035-25-SS
6035-42-SS
6035-46-3L
6035-46-4L
6035-46-5L
6035-46-L
6035-46-LL
6035-46-M
6035-46-S
6035-46-SS
6035-71-3L
6035-71-4L
6035-71-5L
6035-71-L
6035-71-LL
6035-71-M
6035-71-S
6035-71-SS
6035-90-3L
6035-90-4L
6035-90-5L
6035-90-L
6035-90-LL
6035-90-M
6035-90-S
6035-90-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 1,489.36

1 Piece(s) 10 Day(s) or more Navy Blue 3L 49.5 119 63 75 Navy 4991714500046 290 1 pc.

₹ 1,564.11

1 Piece(s) 10 Day(s) or more Navy Blue 4L 50.5 124 64 75 Navy 4991714500053 300 1 pc.

₹ 1,569.24

1 Piece(s) 10 Day(s) or more Navy Blue 5L 52 129 65 75 Navy 4991714500060 310 1 pc.

₹ 1,410.78

1 Piece(s) 10 Day(s) or more Navy Blue L 46.5 106 61 69 Navy 4991714500022 270 1 pc.

₹ 1,415.91

1 Piece(s) 10 Day(s) or more Navy Blue LL 48 114 62 72 Navy 4991714500039 280 1 pc.

₹ 1,405.65

1 Piece(s) 7 Day(s) or more Navy Blue M 45 100 60 66 Navy 4991714500015 260 1 pc.

₹ 1,400.55

1 Piece(s) 10 Day(s) or more Navy Blue S 43.5 94 58 63 Navy 4991714500008 250 1 pc.

₹ 1,396.76

1 Piece(s) 10 Day(s) or more Navy Blue SS 41.5 88 57 60 Navy 4991714499999 240 1 pc.

₹ 1,489.36

1 Piece(s) 10 Day(s) or more Gray 3L 49.5 119 63 75 Silver gray 4991714500145 290 1 pc.

₹ 1,564.11

1 Piece(s) 10 Day(s) or more Gray 4L 50.5 124 64 75 Silver gray 4991714500152 300 1 pc.

₹ 1,569.24

1 Piece(s) 10 Day(s) or more Gray 5L 52 129 65 75 Silver gray 4991714500169 310 1 pc.

₹ 1,410.78

1 Piece(s) 10 Day(s) or more Gray L 46.5 106 61 69 Silver gray 4991714500121 270 1 pc.

₹ 1,415.91

1 Piece(s) 10 Day(s) or more Gray LL 48 114 62 72 Silver gray 4991714500138 280 1 pc.

₹ 1,405.65

1 Piece(s) 10 Day(s) or more Gray M 45 100 60 66 Silver gray 4991714500114 260 1 pc.

₹ 1,400.55

1 Piece(s) 10 Day(s) or more Gray S 43.5 94 58 63 Silver gray 4991714500107 250 1 pc.

₹ 1,396.76

1 Piece(s) 10 Day(s) or more Gray SS 41.5 88 57 60 Silver gray 4991714500091 240 1 pc.

₹ 1,489.36

1 Piece(s) 10 Day(s) or more Gray 3L 49.5 119 63 75 Charcoal gray 4991714500244 290 1 pc.

₹ 1,564.11

1 Piece(s) 10 Day(s) or more Gray 4L 50.5 124 64 75 Charcoal gray 4991714500251 300 1 pc.

₹ 1,569.24

1 Piece(s) 10 Day(s) or more Gray 5L 52 129 65 75 Charcoal gray 4991714500268 310 1 pc.

₹ 1,410.78

1 Piece(s) 7 Day(s) or more Gray L 46.5 106 61 69 Charcoal gray 4991714500220 270 1 pc.

₹ 1,415.91

1 Piece(s) 7 Day(s) or more Gray LL 48 114 62 72 Charcoal gray 4991714500237 280 1 pc.

₹ 1,405.65

1 Piece(s) 10 Day(s) or more Gray M 45 100 60 66 Charcoal gray 4991714500213 260 1 pc.

₹ 1,400.55

1 Piece(s) 10 Day(s) or more Gray S 43.5 94 58 63 Charcoal gray 4991714500206 250 1 pc.

₹ 1,396.76

1 Piece(s) 10 Day(s) or more Gray SS 41.5 88 57 60 Charcoal gray 4991714500190 240 1 pc.

₹ 1,396.76

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 57 60 Saxe 4991714500299 240 1 pc.

₹ 1,489.36

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 63 75 Royal blue 4991714500442 290 1 pc.

₹ 1,564.11

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 64 75 Royal blue 4991714500459 300 1 pc.

₹ 1,569.24

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 65 75 Royal blue 4991714500466 310 1 pc.

₹ 1,410.78

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 61 69 Royal blue 4991714500428 270 1 pc.

₹ 1,415.91

1 Piece(s) 10 Day(s) or more Blue LL 48 114 62 72 Royal blue 4991714500435 280 1 pc.

₹ 1,405.65

1 Piece(s) 10 Day(s) or more Blue M 45 100 60 66 Royal blue 4991714500411 260 1 pc.

₹ 1,400.55

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 58 63 Royal blue 4991714500404 250 1 pc.

₹ 1,396.76

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 57 60 Royal blue 4991714500398 240 1 pc.

₹ 1,489.36

1 Piece(s) 10 Day(s) or more Red 3L 49.5 119 63 75 Red 4991714500541 290 1 pc.

₹ 1,564.11

1 Piece(s) 10 Day(s) or more Red 4L 50.5 124 64 75 Red 4991714500558 300 1 pc.

₹ 1,569.24

1 Piece(s) 10 Day(s) or more Red 5L 52 129 65 75 Red 4991714500565 310 1 pc.

₹ 1,410.78

1 Piece(s) 10 Day(s) or more Red L 46.5 106 61 69 Red 4991714500527 270 1 pc.

₹ 1,415.91

1 Piece(s) 10 Day(s) or more Red LL 48 114 62 72 Red 4991714500534 280 1 pc.

₹ 1,405.65

1 Piece(s) 10 Day(s) or more Red M 45 100 60 66 Red 4991714500510 260 1 pc.

₹ 1,400.55

1 Piece(s) 10 Day(s) or more Red S 43.5 94 58 63 Red 4991714500503 250 1 pc.

₹ 1,396.76

1 Piece(s) 10 Day(s) or more Red SS 41.5 88 57 60 Red 4991714500497 240 1 pc.

₹ 1,489.36

1 Piece(s) 10 Day(s) or more Black 3L 49.5 119 63 75 Black 4991714500640 290 1 pc.

₹ 1,564.11

1 Piece(s) 10 Day(s) or more Black 4L 50.5 124 64 75 Black 4991714500657 300 1 pc.

₹ 1,569.24

1 Piece(s) 10 Day(s) or more Black 5L 52 129 65 75 Black 4991714500664 310 1 pc.

₹ 1,410.78

1 Piece(s) 10 Day(s) or more Black L 46.5 106 61 69 Black 4991714500626 270 1 pc.

₹ 1,415.91

1 Piece(s) 7 Day(s) or more Black LL 48 114 62 72 Black 4991714500633 280 1 pc.

₹ 1,405.65

1 Piece(s) 10 Day(s) or more Black M 45 100 60 66 Black 4991714500619 260 1 pc.

₹ 1,400.55

1 Piece(s) 10 Day(s) or more Black S 43.5 94 58 63 Black 4991714500602 250 1 pc.

₹ 1,396.76

1 Piece(s) 10 Day(s) or more Black SS 41.5 88 57 60 Black 4991714500596 240 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1