(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pique Fabric Long-Sleeve Polo Shirt 6025

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,645.89 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6025-90-5L
6025-90-L
6025-90-LL
6025-90-M
6025-90-S
6025-90-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 1,817.02

1 Piece(s) 10 Day(s) or more Black 5L 52 129 65 75 Black 4991714499067 310 1 pc.

₹ 1,659.91

1 Piece(s) 10 Day(s) or more Black L 46.5 106 61 69 Black 4991714499029 270 1 pc.

₹ 1,665.04

1 Piece(s) 10 Day(s) or more Black LL 48 114 62 72 Black 4991714499036 280 1 pc.

₹ 1,654.78

1 Piece(s) 10 Day(s) or more Black M 45 100 60 66 Black 4991714499012 260 1 pc.

₹ 1,649.67

1 Piece(s) 10 Day(s) or more Black S 43.5 94 58 63 Black 4991714499005 250 1 pc.

₹ 1,645.89

1 Piece(s) 10 Day(s) or more Black SS 41.5 88 57 60 Black 4991714498992 240 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Long Sleeve
  • Mixing Ratio
    55% polyester, 45% cotton
  • Material
    Mixed weave pique fabric
  • Other Features
    Outstanding sweat absorbency, deodorizing function, quick drying
  • Contents
    1 pc.

Product Description

[Features]·Combining cotton and polyester, this long-sleeved polo shirt has a smooth feel and a refreshing feel to it. ·Comes with deodorant tape on both sides to cut the smell of sweat in the summer.

Part Number
6025-90-5L
6025-90-L
6025-90-LL
6025-90-M
6025-90-S
6025-90-SS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 1,817.02

1 Piece(s) 10 Day(s) or more Black 5L 52 129 65 75 Black 4991714499067 310 1 pc.

₹ 1,659.91

1 Piece(s) 10 Day(s) or more Black L 46.5 106 61 69 Black 4991714499029 270 1 pc.

₹ 1,665.04

1 Piece(s) 10 Day(s) or more Black LL 48 114 62 72 Black 4991714499036 280 1 pc.

₹ 1,654.78

1 Piece(s) 10 Day(s) or more Black M 45 100 60 66 Black 4991714499012 260 1 pc.

₹ 1,649.67

1 Piece(s) 10 Day(s) or more Black S 43.5 94 58 63 Black 4991714499005 250 1 pc.

₹ 1,645.89

1 Piece(s) 10 Day(s) or more Black SS 41.5 88 57 60 Black 4991714498992 240 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2
X
whatsapp-qr whatsapp-icon