(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pique Fabric Short-Sleeve Polo Shirt 6020

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,515.56 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6020-10-3L
6020-10-4L
6020-10-5L
6020-10-L
6020-10-LL
6020-10-M
6020-10-S
6020-10-SS
6020-20-3L
6020-20-4L
6020-20-5L
6020-20-L
6020-20-LL
6020-20-M
6020-20-S
6020-20-SS
6020-32-3L
6020-32-4L
6020-32-5L
6020-32-L
6020-32-LL
6020-32-M
6020-32-S
6020-32-SS
6020-42-3L
6020-42-4L
6020-42-5L
6020-42-L
6020-42-LL
6020-42-M
6020-42-S
6020-42-SS
6020-44-3L
6020-44-4L
6020-44-5L
6020-44-L
6020-44-LL
6020-44-M
6020-44-S
6020-44-SS
6020-46-3L
6020-46-4L
6020-46-5L
6020-46-L
6020-46-LL
6020-46-M
6020-46-S
6020-46-SS
6020-71-3L
6020-71-4L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Navy Blue 3L 49.5 119 26 75 Navy 4991714497544 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Navy Blue 4L 50.5 124 27 75 Navy 4991714497551 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Navy Blue 5L 52 129 27 75 Navy 4991714497568 270 1 pc.

₹ 1,529.58

1 Piece(s) 12 Day(s) or more Navy Blue L 46.5 106 25 69 Navy 4991714497520 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Navy Blue LL 48 114 26 72 Navy 4991714497537 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Navy Blue M 45 100 24 66 Navy 4991714497513 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Navy Blue S 43.5 94 23 63 Navy 4991714497506 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Navy Blue SS 41.5 88 22 60 Navy 4991714497490 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Gray 3L 49.5 119 26 75 Gray 4991714497643 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Gray 4L 50.5 124 27 75 Gray 4991714497650 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Gray 5L 52 129 27 75 Gray 4991714497667 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more Gray L 46.5 106 25 69 Gray 4991714497629 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Gray LL 48 114 26 72 Gray 4991714497636 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Gray M 45 100 24 66 Gray 4991714497612 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Gray S 43.5 94 23 63 Gray 4991714497605 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Gray SS 41.5 88 22 60 Gray 4991714497599 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more White 3L 49.5 119 26 75 White 4991714497742 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more White 4L 50.5 124 27 75 White 4991714497759 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more White 5L 52 129 27 75 White 4991714497766 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more White L 46.5 106 25 69 White 4991714497728 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more White LL 48 114 26 72 White 4991714497735 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more White M 45 100 24 66 White 4991714497711 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more White S 43.5 94 23 63 White 4991714497704 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more White SS 41.5 88 22 60 White 4991714497698 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 26 75 Saxe 4991714497841 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 27 75 Saxe 4991714497858 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 27 75 Saxe 4991714497865 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 25 69 Saxe 4991714497827 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Blue LL 48 114 26 72 Saxe 4991714497834 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Blue M 45 100 24 66 Saxe 4991714497810 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 23 63 Saxe 4991714497803 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 22 60 Saxe 4991714497797 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 26 75 Turquoise blue 4991714497940 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 27 75 Turquoise blue 4991714497957 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 27 75 Turquoise blue 4991714497964 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 25 69 Turquoise blue 4991714497926 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Blue LL 48 114 26 72 Turquoise blue 4991714497933 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Blue M 45 100 24 66 Turquoise blue 4991714497919 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 23 63 Turquoise blue 4991714497902 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 22 60 Turquoise blue 4991714497896 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 26 75 Royal blue 4991714498046 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 27 75 Royal blue 4991714498053 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 27 75 Royal blue 4991714498060 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 25 69 Royal blue 4991714498022 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Blue LL 48 114 26 72 Royal blue 4991714498039 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Blue M 45 100 24 66 Royal blue 4991714498015 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 23 63 Royal blue 4991714498008 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 22 60 Royal blue 4991714497995 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Red 3L 49.5 119 26 75 Red 4991714498145 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Red 4L 50.5 124 27 75 Red 4991714498152 260 1 pc.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Sleeve shape
    Short Sleeve
  • Mixing Ratio
    55% polyester, 45% cotton
  • Material
    Mixed weave pique fabric
  • Other Features
    Outstanding sweat absorbency, deodorizing function, quick drying
  • Contents
    1 pc.

Product Description

[Features]·Combining cotton and polyester, this short-sleeved polo shirt has a cool feel and is comfortable to wear. ·Comes with deodorant tape on both sides to cut the smell of sweat in the summer.

Part Number
6020-10-3L
6020-10-4L
6020-10-5L
6020-10-L
6020-10-LL
6020-10-M
6020-10-S
6020-10-SS
6020-20-3L
6020-20-4L
6020-20-5L
6020-20-L
6020-20-LL
6020-20-M
6020-20-S
6020-20-SS
6020-32-3L
6020-32-4L
6020-32-5L
6020-32-L
6020-32-LL
6020-32-M
6020-32-S
6020-32-SS
6020-42-3L
6020-42-4L
6020-42-5L
6020-42-L
6020-42-LL
6020-42-M
6020-42-S
6020-42-SS
6020-44-3L
6020-44-4L
6020-44-5L
6020-44-L
6020-44-LL
6020-44-M
6020-44-S
6020-44-SS
6020-46-3L
6020-46-4L
6020-46-5L
6020-46-L
6020-46-LL
6020-46-M
6020-46-S
6020-46-SS
6020-71-3L
6020-71-4L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Navy Blue 3L 49.5 119 26 75 Navy 4991714497544 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Navy Blue 4L 50.5 124 27 75 Navy 4991714497551 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Navy Blue 5L 52 129 27 75 Navy 4991714497568 270 1 pc.

₹ 1,529.58

1 Piece(s) 12 Day(s) or more Navy Blue L 46.5 106 25 69 Navy 4991714497520 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Navy Blue LL 48 114 26 72 Navy 4991714497537 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Navy Blue M 45 100 24 66 Navy 4991714497513 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Navy Blue S 43.5 94 23 63 Navy 4991714497506 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Navy Blue SS 41.5 88 22 60 Navy 4991714497490 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Gray 3L 49.5 119 26 75 Gray 4991714497643 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Gray 4L 50.5 124 27 75 Gray 4991714497650 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Gray 5L 52 129 27 75 Gray 4991714497667 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more Gray L 46.5 106 25 69 Gray 4991714497629 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Gray LL 48 114 26 72 Gray 4991714497636 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Gray M 45 100 24 66 Gray 4991714497612 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Gray S 43.5 94 23 63 Gray 4991714497605 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Gray SS 41.5 88 22 60 Gray 4991714497599 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more White 3L 49.5 119 26 75 White 4991714497742 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more White 4L 50.5 124 27 75 White 4991714497759 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more White 5L 52 129 27 75 White 4991714497766 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more White L 46.5 106 25 69 White 4991714497728 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more White LL 48 114 26 72 White 4991714497735 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more White M 45 100 24 66 White 4991714497711 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more White S 43.5 94 23 63 White 4991714497704 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more White SS 41.5 88 22 60 White 4991714497698 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 26 75 Saxe 4991714497841 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 27 75 Saxe 4991714497858 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 27 75 Saxe 4991714497865 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 25 69 Saxe 4991714497827 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Blue LL 48 114 26 72 Saxe 4991714497834 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Blue M 45 100 24 66 Saxe 4991714497810 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 23 63 Saxe 4991714497803 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 22 60 Saxe 4991714497797 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 26 75 Turquoise blue 4991714497940 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 27 75 Turquoise blue 4991714497957 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 27 75 Turquoise blue 4991714497964 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 25 69 Turquoise blue 4991714497926 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Blue LL 48 114 26 72 Turquoise blue 4991714497933 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Blue M 45 100 24 66 Turquoise blue 4991714497919 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 23 63 Turquoise blue 4991714497902 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 22 60 Turquoise blue 4991714497896 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Blue 3L 49.5 119 26 75 Royal blue 4991714498046 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Blue 4L 50.5 124 27 75 Royal blue 4991714498053 260 1 pc.

₹ 1,686.71

1 Piece(s) 10 Day(s) or more Blue 5L 52 129 27 75 Royal blue 4991714498060 270 1 pc.

₹ 1,529.58

1 Piece(s) 10 Day(s) or more Blue L 46.5 106 25 69 Royal blue 4991714498022 230 1 pc.

₹ 1,534.73

1 Piece(s) 10 Day(s) or more Blue LL 48 114 26 72 Royal blue 4991714498039 240 1 pc.

₹ 1,524.45

1 Piece(s) 10 Day(s) or more Blue M 45 100 24 66 Royal blue 4991714498015 220 1 pc.

₹ 1,520.65

1 Piece(s) 10 Day(s) or more Blue S 43.5 94 23 63 Royal blue 4991714498008 210 1 pc.

₹ 1,515.56

1 Piece(s) 10 Day(s) or more Blue SS 41.5 88 22 60 Royal blue 4991714497995 200 1 pc.

₹ 1,608.15

1 Piece(s) 10 Day(s) or more Red 3L 49.5 119 26 75 Red 4991714498145 250 1 pc.

₹ 1,681.56

1 Piece(s) 10 Day(s) or more Red 4L 50.5 124 27 75 Red 4991714498152 260 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>