(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Double-Pleated Cargo Pants 5060 (5060-10-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,097.16 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5060-10-3L
5060-10-4L
5060-10-5L
5060-10-L
5060-10-LL
5060-10-M
5060-10-S
5060-48-3L
5060-48-4L
5060-48-5L
5060-48-L
5060-48-LL
5060-48-M
5060-48-S
5060-60-3L
5060-60-4L
5060-60-5L
5060-60-L
5060-60-LL
5060-60-M
5060-60-S
5060-61-3L
5060-61-4L
5060-61-5L
5060-61-L
5060-61-LL
5060-61-M
5060-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,203.78

1 Piece(s) 10 Day(s) or more Navy Blue 3L 94 to 104 Navy 4991714215896 370 1 pc.

₹ 4,282.35

1 Piece(s) 10 Day(s) or more Navy Blue 4L 102 to 112 Navy 4991714215902 390 1 pc.

₹ 4,292.56

1 Piece(s) 10 Day(s) or more Navy Blue 5L 110 to 120 Navy 4991714215919 410 1 pc.

₹ 4,116.31

1 Piece(s) 10 Day(s) or more Navy Blue L 78 to 88 Navy 4991714215872 330 1 pc.

₹ 4,125.20

1 Piece(s) 10 Day(s) or more Navy Blue LL 86 to 96 Navy 4991714215889 350 1 pc.

₹ 4,107.38

1 Piece(s) 10 Day(s) or more Navy Blue M 72 to 80 Navy 4991714215865 310 1 pc.

₹ 4,097.16

1 Piece(s) 10 Day(s) or more Navy Blue S 66 to 74 Navy 4991714215858 290 1 pc.

₹ 4,203.78

1 Piece(s) 10 Day(s) or more Violet 3L 94 to 104 Violet 4991714215988 370 1 pc.

₹ 4,282.35

1 Piece(s) 10 Day(s) or more Violet 4L 102 to 112 Violet 4991714215995 390 1 pc.

₹ 4,292.56

1 Piece(s) 10 Day(s) or more Violet 5L 110 to 120 Violet 4991714216008 410 1 pc.

₹ 4,116.31

1 Piece(s) 10 Day(s) or more Violet L 78 to 88 Violet 4991714215964 330 1 pc.

₹ 4,125.20

1 Piece(s) 10 Day(s) or more Violet LL 86 to 96 Violet 4991714215971 350 1 pc.

₹ 4,107.38

1 Piece(s) 10 Day(s) or more Violet M 72 to 80 Violet 4991714215957 310 1 pc.

₹ 4,097.16

1 Piece(s) 10 Day(s) or more Violet S 66 to 74 Violet 4991714215940 290 1 pc.

₹ 4,203.78

1 Piece(s) 10 Day(s) or more Green 3L 94 to 104 Green 4991714216077 370 1 pc.

₹ 4,282.35

1 Piece(s) 10 Day(s) or more Green 4L 102 to 112 Green 4991714216084 390 1 pc.

₹ 4,292.56

1 Piece(s) 10 Day(s) or more Green 5L 110 to 120 Green 4991714216091 410 1 pc.

₹ 4,116.31

1 Piece(s) 10 Day(s) or more Green L 78 to 88 Green 4991714216053 330 1 pc.

₹ 4,125.20

1 Piece(s) 10 Day(s) or more Green LL 86 to 96 Green 4991714216060 350 1 pc.

₹ 4,107.38

1 Piece(s) 10 Day(s) or more Green M 72 to 80 Green 4991714216046 310 1 pc.

₹ 4,097.16

1 Piece(s) 10 Day(s) or more Green S 66 to 74 Green 4991714216039 290 1 pc.

₹ 4,203.78

1 Piece(s) 10 Day(s) or more Green 3L 94 to 104 Moss green 4991714216169 370 1 pc.

₹ 4,282.35

1 Piece(s) 10 Day(s) or more Green 4L 102 to 112 Moss green 4991714216176 390 1 pc.

₹ 4,292.56

1 Piece(s) 10 Day(s) or more Green 5L 110 to 120 Moss green 4991714216183 410 1 pc.

₹ 4,116.31

1 Piece(s) 10 Day(s) or more Green L 78 to 88 Moss green 4991714216145 330 1 pc.

₹ 4,125.20

1 Piece(s) 10 Day(s) or more Green LL 86 to 96 Moss green 4991714216152 350 1 pc.

₹ 4,107.38

1 Piece(s) 10 Day(s) or more Green M 72 to 80 Moss green 4991714216138 310 1 pc.

₹ 4,097.16

1 Piece(s) 10 Day(s) or more Green S 66 to 74 Moss green 4991714216121 290 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Antistatic material
    Included
  • Mixing Ratio
    60% polyester, 40% cotton
  • Material
    Mixed weave tropical
  • Inseam(cm)
    80
  • Other Features
    Wrinkle-resistant finish, quick drying, antibacterial deodorization treatment, antibacterial deodorization treatment, soft texture
  • Contents
    1 pc.

Product Description

[Features]·Refreshing and comfortable double-pleated work pants made from "speed-dry" material that dries quickly and has excellent sweat absorption, plus an anti-bacterial and deodorizing finish. ·Waist shirring (side elastic specifications) reduces cramped feeling when bending and stretching. ·Equipped with a hidden pocket with a zipper to prevent theft and loss

Part Number
5060-10-3L
5060-10-4L
5060-10-5L
5060-10-L
5060-10-LL
5060-10-M
5060-10-S
5060-48-3L
5060-48-4L
5060-48-5L
5060-48-L
5060-48-LL
5060-48-M
5060-48-S
5060-60-3L
5060-60-4L
5060-60-5L
5060-60-L
5060-60-LL
5060-60-M
5060-60-S
5060-61-3L
5060-61-4L
5060-61-5L
5060-61-L
5060-61-LL
5060-61-M
5060-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,203.78

1 Piece(s) 10 Day(s) or more Navy Blue 3L 94 to 104 Navy 4991714215896 370 1 pc.

₹ 4,282.35

1 Piece(s) 10 Day(s) or more Navy Blue 4L 102 to 112 Navy 4991714215902 390 1 pc.

₹ 4,292.56

1 Piece(s) 10 Day(s) or more Navy Blue 5L 110 to 120 Navy 4991714215919 410 1 pc.

₹ 4,116.31

1 Piece(s) 10 Day(s) or more Navy Blue L 78 to 88 Navy 4991714215872 330 1 pc.

₹ 4,125.20

1 Piece(s) 10 Day(s) or more Navy Blue LL 86 to 96 Navy 4991714215889 350 1 pc.

₹ 4,107.38

1 Piece(s) 10 Day(s) or more Navy Blue M 72 to 80 Navy 4991714215865 310 1 pc.

₹ 4,097.16

1 Piece(s) 10 Day(s) or more Navy Blue S 66 to 74 Navy 4991714215858 290 1 pc.

₹ 4,203.78

1 Piece(s) 10 Day(s) or more Violet 3L 94 to 104 Violet 4991714215988 370 1 pc.

₹ 4,282.35

1 Piece(s) 10 Day(s) or more Violet 4L 102 to 112 Violet 4991714215995 390 1 pc.

₹ 4,292.56

1 Piece(s) 10 Day(s) or more Violet 5L 110 to 120 Violet 4991714216008 410 1 pc.

₹ 4,116.31

1 Piece(s) 10 Day(s) or more Violet L 78 to 88 Violet 4991714215964 330 1 pc.

₹ 4,125.20

1 Piece(s) 10 Day(s) or more Violet LL 86 to 96 Violet 4991714215971 350 1 pc.

₹ 4,107.38

1 Piece(s) 10 Day(s) or more Violet M 72 to 80 Violet 4991714215957 310 1 pc.

₹ 4,097.16

1 Piece(s) 10 Day(s) or more Violet S 66 to 74 Violet 4991714215940 290 1 pc.

₹ 4,203.78

1 Piece(s) 10 Day(s) or more Green 3L 94 to 104 Green 4991714216077 370 1 pc.

₹ 4,282.35

1 Piece(s) 10 Day(s) or more Green 4L 102 to 112 Green 4991714216084 390 1 pc.

₹ 4,292.56

1 Piece(s) 10 Day(s) or more Green 5L 110 to 120 Green 4991714216091 410 1 pc.

₹ 4,116.31

1 Piece(s) 10 Day(s) or more Green L 78 to 88 Green 4991714216053 330 1 pc.

₹ 4,125.20

1 Piece(s) 10 Day(s) or more Green LL 86 to 96 Green 4991714216060 350 1 pc.

₹ 4,107.38

1 Piece(s) 10 Day(s) or more Green M 72 to 80 Green 4991714216046 310 1 pc.

₹ 4,097.16

1 Piece(s) 10 Day(s) or more Green S 66 to 74 Green 4991714216039 290 1 pc.

₹ 4,203.78

1 Piece(s) 10 Day(s) or more Green 3L 94 to 104 Moss green 4991714216169 370 1 pc.

₹ 4,282.35

1 Piece(s) 10 Day(s) or more Green 4L 102 to 112 Moss green 4991714216176 390 1 pc.

₹ 4,292.56

1 Piece(s) 10 Day(s) or more Green 5L 110 to 120 Moss green 4991714216183 410 1 pc.

₹ 4,116.31

1 Piece(s) 10 Day(s) or more Green L 78 to 88 Moss green 4991714216145 330 1 pc.

₹ 4,125.20

1 Piece(s) 10 Day(s) or more Green LL 86 to 96 Moss green 4991714216152 350 1 pc.

₹ 4,107.38

1 Piece(s) 10 Day(s) or more Green M 72 to 80 Moss green 4991714216138 310 1 pc.

₹ 4,097.16

1 Piece(s) 10 Day(s) or more Green S 66 to 74 Moss green 4991714216121 290 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1