(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long-Sleeve Blouson Jacket 5040 (5040-10-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,952.33 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5040-10-3L
5040-10-4L
5040-10-5L
5040-10-L
5040-10-LL
5040-10-M
5040-10-S
5040-48-3L
5040-48-4L
5040-48-5L
5040-48-L
5040-48-LL
5040-48-M
5040-48-S
5040-60-3L
5040-60-4L
5040-60-5L
5040-60-L
5040-60-LL
5040-60-M
5040-60-S
5040-61-3L
5040-61-4L
5040-61-5L
5040-61-L
5040-61-LL
5040-61-M
5040-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 5,079.44

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 58.5 69 Navy 4991714215537 440 1 pc.

₹ 5,161.80

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 58.5 71 Navy 4991714215544 470 1 pc.

₹ 5,175.82

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 58.5 71 Navy 4991714215551 500 1 pc.

₹ 4,981.73

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 56.5 65 Navy 4991714215513 380 1 pc.

₹ 4,995.75

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 58 67 Navy 4991714215520 410 1 pc.

₹ 4,966.35

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 54 63 Navy 4991714215506 350 1 pc.

₹ 4,952.33

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 51 61 Navy 4991714215490 320 1 pc.

₹ 5,079.44

1 Piece(s) 10 Day(s) or more Violet 3L 55 123 58.5 69 Violet 4991714215629 440 1 pc.

₹ 5,161.80

1 Piece(s) 10 Day(s) or more Violet 4L 56.5 127 58.5 71 Violet 4991714215636 470 1 pc.

₹ 5,175.82

1 Piece(s) 10 Day(s) or more Violet 5L 58 131 58.5 71 Violet 4991714215643 500 1 pc.

₹ 4,981.73

1 Piece(s) 10 Day(s) or more Violet L 52 115 56.5 65 Violet 4991714215605 380 1 pc.

₹ 4,995.75

1 Piece(s) 10 Day(s) or more Violet LL 53.5 119 58 67 Violet 4991714215612 410 1 pc.

₹ 4,966.35

1 Piece(s) 10 Day(s) or more Violet M 50.5 111 54 63 Violet 4991714215599 350 1 pc.

₹ 4,952.33

1 Piece(s) 10 Day(s) or more Violet S 49 107 51 61 Violet 4991714215582 320 1 pc.

₹ 5,079.44

1 Piece(s) 10 Day(s) or more Green 3L 55 123 58.5 69 Green 4991714215711 440 1 pc.

₹ 5,161.80

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 58.5 71 Green 4991714215728 470 1 pc.

₹ 5,175.82

1 Piece(s) 10 Day(s) or more Green 5L 58 131 58.5 71 Green 4991714215735 500 1 pc.

₹ 4,981.73

1 Piece(s) 10 Day(s) or more Green L 52 115 56.5 65 Green 4991714215698 380 1 pc.

₹ 4,995.75

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 58 67 Green 4991714215704 410 1 pc.

₹ 4,966.35

1 Piece(s) 10 Day(s) or more Green M 50.5 111 54 63 Green 4991714215681 350 1 pc.

₹ 4,952.33

1 Piece(s) 10 Day(s) or more Green S 49 107 51 61 Green 4991714215674 320 1 pc.

₹ 5,079.44

1 Piece(s) 10 Day(s) or more Green 3L 55 123 58.5 69 Moss green 4991714215803 440 1 pc.

₹ 5,161.80

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 58.5 71 Moss green 4991714215810 470 1 pc.

₹ 5,175.82

1 Piece(s) 10 Day(s) or more Green 5L 58 131 58.5 71 Moss green 4991714215827 500 1 pc.

₹ 4,981.73

1 Piece(s) 10 Day(s) or more Green L 52 115 56.5 65 Moss green 4991714215780 380 1 pc.

₹ 4,995.75

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 58 67 Moss green 4991714215797 410 1 pc.

₹ 4,966.35

1 Piece(s) 10 Day(s) or more Green M 50.5 111 54 63 Moss green 4991714215773 350 1 pc.

₹ 4,952.33

1 Piece(s) 10 Day(s) or more Green S 49 107 51 61 Moss green 4991714215766 320 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Pocket
    Breast pocket: 14 cm wide × 17 cm deep
  • With Pen Holder
    Yes
  • Features
    JIS T8118 compliant
  • Mixing Ratio
    60% polyester, 40% cotton
  • Material
    Mixed weave tropical
  • Other Features
    Wrinkle-resistant finish, quick drying, antibacterial deodorization treatment, antibacterial deodorization treatment, soft texture
  • Contents
    1 pc.

Product Description

Download monogramming quote request
A refreshing moisture-wicking material with antibacterial deodorizing functionality

Part Number
5040-10-3L
5040-10-4L
5040-10-5L
5040-10-L
5040-10-LL
5040-10-M
5040-10-S
5040-48-3L
5040-48-4L
5040-48-5L
5040-48-L
5040-48-LL
5040-48-M
5040-48-S
5040-60-3L
5040-60-4L
5040-60-5L
5040-60-L
5040-60-LL
5040-60-M
5040-60-S
5040-61-3L
5040-61-4L
5040-61-5L
5040-61-L
5040-61-LL
5040-61-M
5040-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 5,079.44

1 Piece(s) 10 Day(s) or more Navy Blue 3L 55 123 58.5 69 Navy 4991714215537 440 1 pc.

₹ 5,161.80

1 Piece(s) 10 Day(s) or more Navy Blue 4L 56.5 127 58.5 71 Navy 4991714215544 470 1 pc.

₹ 5,175.82

1 Piece(s) 10 Day(s) or more Navy Blue 5L 58 131 58.5 71 Navy 4991714215551 500 1 pc.

₹ 4,981.73

1 Piece(s) 10 Day(s) or more Navy Blue L 52 115 56.5 65 Navy 4991714215513 380 1 pc.

₹ 4,995.75

1 Piece(s) 10 Day(s) or more Navy Blue LL 53.5 119 58 67 Navy 4991714215520 410 1 pc.

₹ 4,966.35

1 Piece(s) 10 Day(s) or more Navy Blue M 50.5 111 54 63 Navy 4991714215506 350 1 pc.

₹ 4,952.33

1 Piece(s) 10 Day(s) or more Navy Blue S 49 107 51 61 Navy 4991714215490 320 1 pc.

₹ 5,079.44

1 Piece(s) 10 Day(s) or more Violet 3L 55 123 58.5 69 Violet 4991714215629 440 1 pc.

₹ 5,161.80

1 Piece(s) 10 Day(s) or more Violet 4L 56.5 127 58.5 71 Violet 4991714215636 470 1 pc.

₹ 5,175.82

1 Piece(s) 10 Day(s) or more Violet 5L 58 131 58.5 71 Violet 4991714215643 500 1 pc.

₹ 4,981.73

1 Piece(s) 10 Day(s) or more Violet L 52 115 56.5 65 Violet 4991714215605 380 1 pc.

₹ 4,995.75

1 Piece(s) 10 Day(s) or more Violet LL 53.5 119 58 67 Violet 4991714215612 410 1 pc.

₹ 4,966.35

1 Piece(s) 10 Day(s) or more Violet M 50.5 111 54 63 Violet 4991714215599 350 1 pc.

₹ 4,952.33

1 Piece(s) 10 Day(s) or more Violet S 49 107 51 61 Violet 4991714215582 320 1 pc.

₹ 5,079.44

1 Piece(s) 10 Day(s) or more Green 3L 55 123 58.5 69 Green 4991714215711 440 1 pc.

₹ 5,161.80

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 58.5 71 Green 4991714215728 470 1 pc.

₹ 5,175.82

1 Piece(s) 10 Day(s) or more Green 5L 58 131 58.5 71 Green 4991714215735 500 1 pc.

₹ 4,981.73

1 Piece(s) 10 Day(s) or more Green L 52 115 56.5 65 Green 4991714215698 380 1 pc.

₹ 4,995.75

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 58 67 Green 4991714215704 410 1 pc.

₹ 4,966.35

1 Piece(s) 10 Day(s) or more Green M 50.5 111 54 63 Green 4991714215681 350 1 pc.

₹ 4,952.33

1 Piece(s) 10 Day(s) or more Green S 49 107 51 61 Green 4991714215674 320 1 pc.

₹ 5,079.44

1 Piece(s) 10 Day(s) or more Green 3L 55 123 58.5 69 Moss green 4991714215803 440 1 pc.

₹ 5,161.80

1 Piece(s) 10 Day(s) or more Green 4L 56.5 127 58.5 71 Moss green 4991714215810 470 1 pc.

₹ 5,175.82

1 Piece(s) 10 Day(s) or more Green 5L 58 131 58.5 71 Moss green 4991714215827 500 1 pc.

₹ 4,981.73

1 Piece(s) 10 Day(s) or more Green L 52 115 56.5 65 Moss green 4991714215780 380 1 pc.

₹ 4,995.75

1 Piece(s) 10 Day(s) or more Green LL 53.5 119 58 67 Moss green 4991714215797 410 1 pc.

₹ 4,966.35

1 Piece(s) 10 Day(s) or more Green M 50.5 111 54 63 Moss green 4991714215773 350 1 pc.

₹ 4,952.33

1 Piece(s) 10 Day(s) or more Green S 49 107 51 61 Moss green 4991714215766 320 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon