(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long-Sleeve Shirt 5030

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,152.07 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5030-10-3L
5030-10-4L
5030-10-5L
5030-10-L
5030-10-LL
5030-10-M
5030-10-S
5030-48-3L
5030-48-4L
5030-48-5L
5030-48-L
5030-48-LL
5030-48-M
5030-48-S
5030-60-3L
5030-60-4L
5030-60-5L
5030-60-L
5030-60-LL
5030-60-M
5030-60-S
5030-61-3L
5030-61-4L
5030-61-5L
5030-61-L
5030-61-LL
5030-61-M
5030-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,279.18

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 61.5 84 Navy 4991714215179 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 61.5 84 Navy 4991714215186 440 1 pc.

₹ 4,375.56

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 61.5 84 Navy 4991714215193 470 1 pc.

₹ 4,180.13

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 57.5 78 Navy 4991714215155 350 1 pc.

₹ 4,195.51

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 59.5 81 Navy 4991714215162 380 1 pc.

₹ 4,166.09

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 55.5 75 Navy 4991714215148 320 1 pc.

₹ 4,152.07

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 53.5 72 Navy 4991714215131 290 1 pc.

₹ 4,279.18

1 Piece(s) 10 Day(s) or more Violet 3L 52 124 61.5 84 Violet 4991714215261 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Violet 4L 54 128 61.5 84 Violet 4991714215278 440 1 pc.

₹ 4,375.56

1 Piece(s) 10 Day(s) or more Violet 5L 56 132 61.5 84 Violet 4991714215285 470 1 pc.

₹ 4,180.13

1 Piece(s) 10 Day(s) or more Violet L 48 116 57.5 78 Violet 4991714215247 350 1 pc.

₹ 4,195.51

1 Piece(s) 10 Day(s) or more Violet LL 50 120 59.5 81 Violet 4991714215254 380 1 pc.

₹ 4,166.09

1 Piece(s) 10 Day(s) or more Violet M 46 112 55.5 75 Violet 4991714215230 320 1 pc.

₹ 4,152.07

1 Piece(s) 10 Day(s) or more Violet S 44 108 53.5 72 Violet 4991714215223 290 1 pc.

₹ 4,279.18

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Green 4991714215353 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Green 4991714215360 440 1 pc.

₹ 4,375.56

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 84 Green 4991714215377 470 1 pc.

₹ 4,180.13

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 78 Green 4991714215339 350 1 pc.

₹ 4,195.51

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 81 Green 4991714215346 380 1 pc.

₹ 4,166.09

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Green 4991714215322 320 1 pc.

₹ 4,152.07

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 72 Green 4991714215315 290 1 pc.

₹ 4,279.18

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Moss green 4991714215445 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Moss green 4991714215452 440 1 pc.

₹ 4,375.56

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 84 Moss green 4991714215469 470 1 pc.

₹ 4,180.13

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 78 Moss green 4991714215421 350 1 pc.

₹ 4,195.51

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 81 Moss green 4991714215438 380 1 pc.

₹ 4,166.09

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Moss green 4991714215414 320 1 pc.

₹ 4,152.07

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 72 Moss green 4991714215407 290 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • Pocket
    Breast pocket: 14 cm wide × 17 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    60% polyester, 40% cotton
  • Material
    Mixed weave tropical
  • Other Features
    Wrinkle-resistant finish, quick drying, antibacterial deodorization treatment, antibacterial deodorization treatment, soft texture
  • Contents
    1 pc.

Product Description

[Features]·A refreshing and comfortable long-sleeved shirt made from "speed-dry" material that dries quickly and has excellent sweat absorption, plus an anti-bacterial and deodorizing finish. ·Equipped with a hidden pocket with a zipper to prevent theft and loss

Part Number
5030-10-3L
5030-10-4L
5030-10-5L
5030-10-L
5030-10-LL
5030-10-M
5030-10-S
5030-48-3L
5030-48-4L
5030-48-5L
5030-48-L
5030-48-LL
5030-48-M
5030-48-S
5030-60-3L
5030-60-4L
5030-60-5L
5030-60-L
5030-60-LL
5030-60-M
5030-60-S
5030-61-3L
5030-61-4L
5030-61-5L
5030-61-L
5030-61-LL
5030-61-M
5030-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,279.18

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 61.5 84 Navy 4991714215179 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 61.5 84 Navy 4991714215186 440 1 pc.

₹ 4,375.56

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 61.5 84 Navy 4991714215193 470 1 pc.

₹ 4,180.13

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 57.5 78 Navy 4991714215155 350 1 pc.

₹ 4,195.51

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 59.5 81 Navy 4991714215162 380 1 pc.

₹ 4,166.09

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 55.5 75 Navy 4991714215148 320 1 pc.

₹ 4,152.07

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 53.5 72 Navy 4991714215131 290 1 pc.

₹ 4,279.18

1 Piece(s) 10 Day(s) or more Violet 3L 52 124 61.5 84 Violet 4991714215261 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Violet 4L 54 128 61.5 84 Violet 4991714215278 440 1 pc.

₹ 4,375.56

1 Piece(s) 10 Day(s) or more Violet 5L 56 132 61.5 84 Violet 4991714215285 470 1 pc.

₹ 4,180.13

1 Piece(s) 10 Day(s) or more Violet L 48 116 57.5 78 Violet 4991714215247 350 1 pc.

₹ 4,195.51

1 Piece(s) 10 Day(s) or more Violet LL 50 120 59.5 81 Violet 4991714215254 380 1 pc.

₹ 4,166.09

1 Piece(s) 10 Day(s) or more Violet M 46 112 55.5 75 Violet 4991714215230 320 1 pc.

₹ 4,152.07

1 Piece(s) 10 Day(s) or more Violet S 44 108 53.5 72 Violet 4991714215223 290 1 pc.

₹ 4,279.18

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Green 4991714215353 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Green 4991714215360 440 1 pc.

₹ 4,375.56

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 84 Green 4991714215377 470 1 pc.

₹ 4,180.13

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 78 Green 4991714215339 350 1 pc.

₹ 4,195.51

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 81 Green 4991714215346 380 1 pc.

₹ 4,166.09

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Green 4991714215322 320 1 pc.

₹ 4,152.07

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 72 Green 4991714215315 290 1 pc.

₹ 4,279.18

1 Piece(s) 10 Day(s) or more Green 3L 52 124 61.5 84 Moss green 4991714215445 410 1 pc.

₹ 4,361.53

1 Piece(s) 10 Day(s) or more Green 4L 54 128 61.5 84 Moss green 4991714215452 440 1 pc.

₹ 4,375.56

1 Piece(s) 10 Day(s) or more Green 5L 56 132 61.5 84 Moss green 4991714215469 470 1 pc.

₹ 4,180.13

1 Piece(s) 10 Day(s) or more Green L 48 116 57.5 78 Moss green 4991714215421 350 1 pc.

₹ 4,195.51

1 Piece(s) 10 Day(s) or more Green LL 50 120 59.5 81 Moss green 4991714215438 380 1 pc.

₹ 4,166.09

1 Piece(s) 10 Day(s) or more Green M 46 112 55.5 75 Moss green 4991714215414 320 1 pc.

₹ 4,152.07

1 Piece(s) 10 Day(s) or more Green S 44 108 53.5 72 Moss green 4991714215407 290 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon