(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Short-Sleeve Shirt 5020 (5020-10-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,894.02 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5020-10-3L
5020-10-4L
5020-10-5L
5020-10-L
5020-10-LL
5020-10-M
5020-10-S
5020-48-3L
5020-48-4L
5020-48-5L
5020-48-L
5020-48-LL
5020-48-M
5020-48-S
5020-60-3L
5020-60-4L
5020-60-5L
5020-60-L
5020-60-LL
5020-60-M
5020-60-S
5020-61-3L
5020-61-4L
5020-61-5L
5020-61-L
5020-61-LL
5020-61-M
5020-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,019.82

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 26 84 Navy 4991714214813 390 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 26 84 Navy 4991714214820 420 1 pc.

₹ 4,117.53

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 26 84 Navy 4991714214837 450 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 24 78 Navy 4991714214790 330 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 26 81 Navy 4991714214806 360 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 24 75 Navy 4991714214783 300 1 pc.

₹ 3,894.02

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 24 72 Navy 4991714214776 270 1 pc.

₹ 4,019.82

1 Piece(s) 10 Day(s) or more Violet 3L 52 124 26 84 Violet 4991714214905 390 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Violet 4L 54 128 26 84 Violet 4991714214912 420 1 pc.

₹ 4,117.53

1 Piece(s) 10 Day(s) or more Violet 5L 56 132 26 84 Violet 4991714214929 450 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Violet L 48 116 24 78 Violet 4991714214882 330 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Violet LL 50 120 26 81 Violet 4991714214899 360 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Violet M 46 112 24 75 Violet 4991714214875 300 1 pc.

₹ 3,894.02

1 Piece(s) 10 Day(s) or more Violet S 44 108 24 72 Violet 4991714214868 270 1 pc.

₹ 4,019.82

1 Piece(s) 10 Day(s) or more Green 3L 52 124 26 84 Green 4991714214998 390 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Green 4L 54 128 26 84 Green 4991714215001 420 1 pc.

₹ 4,117.53

1 Piece(s) 10 Day(s) or more Green 5L 56 132 26 84 Green 4991714215018 450 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Green L 48 116 24 78 Green 4991714214974 330 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Green LL 50 120 26 81 Green 4991714214981 360 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Green M 46 112 24 75 Green 4991714214967 300 1 pc.

₹ 3,894.02

1 Piece(s) 10 Day(s) or more Green S 44 108 24 72 Green 4991714214950 270 1 pc.

₹ 4,019.82

1 Piece(s) 10 Day(s) or more Green 3L 52 124 26 84 Moss green 4991714215087 390 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Green 4L 54 128 26 84 Moss green 4991714215094 420 1 pc.

₹ 4,117.53

1 Piece(s) 10 Day(s) or more Green 5L 56 132 26 84 Moss green 4991714215100 450 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Green L 48 116 24 78 Moss green 4991714215063 330 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Green LL 50 120 26 81 Moss green 4991714215070 360 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Green M 46 112 24 75 Moss green 4991714215056 300 1 pc.

₹ 3,894.02

1 Piece(s) 10 Day(s) or more Green S 44 108 24 72 Moss green 4991714215049 270 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Pocket
    Breast pocket: 14 cm wide × 17 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    60% polyester, 40% cotton
  • Material
    Mixed weave tropical
  • Other Features
    Wrinkle-resistant finish, quick drying, antibacterial deodorization treatment, antibacterial deodorization treatment, soft texture
  • Contents
    1 pc.

Product Description

[Features]·A refreshing and comfortable short-sleeved shirt made from "speed-dry" material that dries quickly and has excellent sweat absorption, plus an anti-bacterial and deodorizing finish.

Part Number
5020-10-3L
5020-10-4L
5020-10-5L
5020-10-L
5020-10-LL
5020-10-M
5020-10-S
5020-48-3L
5020-48-4L
5020-48-5L
5020-48-L
5020-48-LL
5020-48-M
5020-48-S
5020-60-3L
5020-60-4L
5020-60-5L
5020-60-L
5020-60-LL
5020-60-M
5020-60-S
5020-61-3L
5020-61-4L
5020-61-5L
5020-61-L
5020-61-LL
5020-61-M
5020-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,019.82

1 Piece(s) 10 Day(s) or more Navy Blue 3L 52 124 26 84 Navy 4991714214813 390 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Navy Blue 4L 54 128 26 84 Navy 4991714214820 420 1 pc.

₹ 4,117.53

1 Piece(s) 10 Day(s) or more Navy Blue 5L 56 132 26 84 Navy 4991714214837 450 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Navy Blue L 48 116 24 78 Navy 4991714214790 330 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Navy Blue LL 50 120 26 81 Navy 4991714214806 360 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Navy Blue M 46 112 24 75 Navy 4991714214783 300 1 pc.

₹ 3,894.02

1 Piece(s) 10 Day(s) or more Navy Blue S 44 108 24 72 Navy 4991714214776 270 1 pc.

₹ 4,019.82

1 Piece(s) 10 Day(s) or more Violet 3L 52 124 26 84 Violet 4991714214905 390 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Violet 4L 54 128 26 84 Violet 4991714214912 420 1 pc.

₹ 4,117.53

1 Piece(s) 10 Day(s) or more Violet 5L 56 132 26 84 Violet 4991714214929 450 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Violet L 48 116 24 78 Violet 4991714214882 330 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Violet LL 50 120 26 81 Violet 4991714214899 360 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Violet M 46 112 24 75 Violet 4991714214875 300 1 pc.

₹ 3,894.02

1 Piece(s) 10 Day(s) or more Violet S 44 108 24 72 Violet 4991714214868 270 1 pc.

₹ 4,019.82

1 Piece(s) 10 Day(s) or more Green 3L 52 124 26 84 Green 4991714214998 390 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Green 4L 54 128 26 84 Green 4991714215001 420 1 pc.

₹ 4,117.53

1 Piece(s) 10 Day(s) or more Green 5L 56 132 26 84 Green 4991714215018 450 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Green L 48 116 24 78 Green 4991714214974 330 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Green LL 50 120 26 81 Green 4991714214981 360 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Green M 46 112 24 75 Green 4991714214967 300 1 pc.

₹ 3,894.02

1 Piece(s) 10 Day(s) or more Green S 44 108 24 72 Green 4991714214950 270 1 pc.

₹ 4,019.82

1 Piece(s) 10 Day(s) or more Green 3L 52 124 26 84 Moss green 4991714215087 390 1 pc.

₹ 4,103.49

1 Piece(s) 10 Day(s) or more Green 4L 54 128 26 84 Moss green 4991714215094 420 1 pc.

₹ 4,117.53

1 Piece(s) 10 Day(s) or more Green 5L 56 132 26 84 Moss green 4991714215100 450 1 pc.

₹ 3,923.44

1 Piece(s) 10 Day(s) or more Green L 48 116 24 78 Moss green 4991714215063 330 1 pc.

₹ 3,937.45

1 Piece(s) 10 Day(s) or more Green LL 50 120 26 81 Moss green 4991714215070 360 1 pc.

₹ 3,909.38

1 Piece(s) 10 Day(s) or more Green M 46 112 24 75 Moss green 4991714215056 300 1 pc.

₹ 3,894.02

1 Piece(s) 10 Day(s) or more Green S 44 108 24 72 Moss green 4991714215049 270 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon