(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ladies' Jacket 3066

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,031.98 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3066-20-3L
3066-20-L
3066-20-LL
3066-20-M
3066-20-S
3066-42-3L
3066-42-L
3066-42-LL
3066-42-M
3066-42-S
3066-61-3L
3066-61-L
3066-61-LL
3066-61-M
3066-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,157.78

1 Piece(s) 10 Day(s) or more Gray 3L 44 112 20 68 Gray 4991714597299 390 1 pc.

₹ 4,061.38

1 Piece(s) 10 Day(s) or more Gray L 40 104 20 65 Gray 4991714597275 330 1 pc.

₹ 4,075.42

1 Piece(s) 10 Day(s) or more Gray LL 42 108 20 67 Gray 4991714597282 360 1 pc.

₹ 4,047.35

1 Piece(s) 10 Day(s) or more Gray M 38 100 18 63 Gray 4991714597268 300 1 pc.

₹ 4,031.98

1 Piece(s) 10 Day(s) or more Gray S 36 96 18 61 Gray 4991714597251 270 1 pc.

₹ 4,157.78

1 Piece(s) 10 Day(s) or more Blue 3L 44 112 20 68 Saxe 4991714597381 390 1 pc.

₹ 4,061.38

1 Piece(s) 10 Day(s) or more Blue L 40 104 20 65 Saxe 4991714597367 330 1 pc.

₹ 4,075.42

1 Piece(s) 10 Day(s) or more Blue LL 42 108 20 67 Saxe 4991714597374 360 1 pc.

₹ 4,047.35

1 Piece(s) 10 Day(s) or more Blue M 38 100 18 63 Saxe 4991714597350 300 1 pc.

₹ 4,031.98

1 Piece(s) 10 Day(s) or more Blue S 36 96 18 61 Saxe 4991714597343 270 1 pc.

₹ 4,157.78

1 Piece(s) 10 Day(s) or more Green 3L 44 112 20 68 Moss green 4991714597473 390 1 pc.

₹ 4,061.38

1 Piece(s) 10 Day(s) or more Green L 40 104 20 65 Moss green 4991714597459 330 1 pc.

₹ 4,075.42

1 Piece(s) 10 Day(s) or more Green LL 42 108 20 67 Moss green 4991714597466 360 1 pc.

₹ 4,047.35

1 Piece(s) 10 Day(s) or more Green M 38 100 18 63 Moss green 4991714597442 300 1 pc.

₹ 4,031.98

1 Piece(s) 10 Day(s) or more Green S 36 96 18 61 Moss green 4991714597435 270 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • Mixing Ratio
    70% polyester, 20% cotton, 10% hemp
  • Material
    Tropical
  • Contents
    1 pc.

Product Description

Download monogramming quote request
Office wear with refreshing tones and a colored collar

Part Number
3066-20-3L
3066-20-L
3066-20-LL
3066-20-M
3066-20-S
3066-42-3L
3066-42-L
3066-42-LL
3066-42-M
3066-42-S
3066-61-3L
3066-61-L
3066-61-LL
3066-61-M
3066-61-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,157.78

1 Piece(s) 10 Day(s) or more Gray 3L 44 112 20 68 Gray 4991714597299 390 1 pc.

₹ 4,061.38

1 Piece(s) 10 Day(s) or more Gray L 40 104 20 65 Gray 4991714597275 330 1 pc.

₹ 4,075.42

1 Piece(s) 10 Day(s) or more Gray LL 42 108 20 67 Gray 4991714597282 360 1 pc.

₹ 4,047.35

1 Piece(s) 10 Day(s) or more Gray M 38 100 18 63 Gray 4991714597268 300 1 pc.

₹ 4,031.98

1 Piece(s) 10 Day(s) or more Gray S 36 96 18 61 Gray 4991714597251 270 1 pc.

₹ 4,157.78

1 Piece(s) 10 Day(s) or more Blue 3L 44 112 20 68 Saxe 4991714597381 390 1 pc.

₹ 4,061.38

1 Piece(s) 10 Day(s) or more Blue L 40 104 20 65 Saxe 4991714597367 330 1 pc.

₹ 4,075.42

1 Piece(s) 10 Day(s) or more Blue LL 42 108 20 67 Saxe 4991714597374 360 1 pc.

₹ 4,047.35

1 Piece(s) 10 Day(s) or more Blue M 38 100 18 63 Saxe 4991714597350 300 1 pc.

₹ 4,031.98

1 Piece(s) 10 Day(s) or more Blue S 36 96 18 61 Saxe 4991714597343 270 1 pc.

₹ 4,157.78

1 Piece(s) 10 Day(s) or more Green 3L 44 112 20 68 Moss green 4991714597473 390 1 pc.

₹ 4,061.38

1 Piece(s) 10 Day(s) or more Green L 40 104 20 65 Moss green 4991714597459 330 1 pc.

₹ 4,075.42

1 Piece(s) 10 Day(s) or more Green LL 42 108 20 67 Moss green 4991714597466 360 1 pc.

₹ 4,047.35

1 Piece(s) 10 Day(s) or more Green M 38 100 18 63 Moss green 4991714597442 300 1 pc.

₹ 4,031.98

1 Piece(s) 10 Day(s) or more Green S 36 96 18 61 Moss green 4991714597435 270 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon