(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Single-Pleated Slacks 2300

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,495.71 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2300-31-70
2300-31-73
2300-31-76
2300-31-79
2300-31-82
2300-31-85
2300-31-88
2300-31-91
2300-31-95
2300-31-100
2300-31-105
2300-31-110
2300-31-115
2300-31-120
2300-48-70
2300-48-73
2300-48-76
2300-48-79
2300-48-82
2300-48-85
2300-48-88
2300-48-91
2300-48-95
2300-48-100
2300-48-105
2300-48-110
2300-48-115
2300-48-120
2300-61-70
2300-61-73
2300-61-76
2300-61-79
2300-61-82
2300-61-85
2300-61-88
2300-61-91
2300-61-95
2300-61-100
2300-61-105
2300-61-110
2300-61-115
2300-61-120
2300-72-70
2300-72-73
2300-72-76
2300-72-79
2300-72-82
2300-72-85
2300-72-88
2300-72-91
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,495.71

1 Piece(s) 10 Day(s) or more White 70 78 70 Ivory 4991714254048 200 1 pc.

₹ 4,504.62

1 Piece(s) 10 Day(s) or more White 73 78 73 Ivory 4991714254055 220 1 pc.

₹ 4,514.87

1 Piece(s) 10 Day(s) or more White 76 78 76 Ivory 4991714254062 240 1 pc.

₹ 4,523.76

1 Piece(s) 10 Day(s) or more White 79 78 79 Ivory 4991714254079 260 1 pc.

₹ 4,534.02

1 Piece(s) 10 Day(s) or more White 82 78 82 Ivory 4991714254086 280 1 pc.

₹ 4,542.93

1 Piece(s) 10 Day(s) or more White 85 78 85 Ivory 4991714254093 300 1 pc.

₹ 4,551.84

1 Piece(s) 10 Day(s) or more White 88 78 88 Ivory 4991714254109 320 1 pc.

₹ 4,562.11

1 Piece(s) 10 Day(s) or more White 91 78 91 Ivory 4991714254116 340 1 pc.

₹ 4,570.98

1 Piece(s) 10 Day(s) or more White 95 78 95 Ivory 4991714254123 360 1 pc.

₹ 4,582.58

1 Piece(s) 10 Day(s) or more White 100 76 100 Ivory 4991714254147 380 1 pc.

₹ 4,729.45

1 Piece(s) 10 Day(s) or more White 105 76 105 Ivory 4991714254154 400 1 pc.

₹ 4,738.36

1 Piece(s) 10 Day(s) or more White 110 76 110 Ivory 4991714254161 420 1 pc.

₹ 4,748.62

1 Piece(s) 10 Day(s) or more White 115 76 115 Ivory 4991714254178 440 1 pc.

₹ 4,757.51

1 Piece(s) 10 Day(s) or more White 120 76 120 Ivory 4991714254185 460 1 pc.

₹ 4,495.71

1 Piece(s) 10 Day(s) or more Violet 70 78 70 Violet 4991714254208 200 1 pc.

₹ 4,504.62

1 Piece(s) 10 Day(s) or more Violet 73 78 73 Violet 4991714254215 220 1 pc.

₹ 4,514.87

1 Piece(s) 10 Day(s) or more Violet 76 78 76 Violet 4991714254222 240 1 pc.

₹ 4,523.76

1 Piece(s) 10 Day(s) or more Violet 79 78 79 Violet 4991714254239 260 1 pc.

₹ 4,534.02

1 Piece(s) 10 Day(s) or more Violet 82 78 82 Violet 4991714254246 280 1 pc.

₹ 4,542.93

1 Piece(s) 10 Day(s) or more Violet 85 78 85 Violet 4991714254253 300 1 pc.

₹ 4,551.84

1 Piece(s) 10 Day(s) or more Violet 88 78 88 Violet 4991714254260 320 1 pc.

₹ 4,562.11

1 Piece(s) 10 Day(s) or more Violet 91 78 91 Violet 4991714254277 340 1 pc.

₹ 4,570.98

1 Piece(s) 10 Day(s) or more Violet 95 76 95 Violet 4991714254284 360 1 pc.

₹ 4,582.58

1 Piece(s) 10 Day(s) or more Violet 100 76 100 Violet 4991714254307 380 1 pc.

₹ 4,729.45

1 Piece(s) 10 Day(s) or more Violet 105 76 105 Violet 4991714254314 400 1 pc.

₹ 4,738.36

1 Piece(s) 10 Day(s) or more Violet 110 76 110 Violet 4991714254321 420 1 pc.

₹ 4,748.62

1 Piece(s) 10 Day(s) or more Violet 115 76 115 Violet 4991714254338 440 1 pc.

₹ 4,757.51

1 Piece(s) 10 Day(s) or more Violet 120 76 120 Violet 4991714254345 460 1 pc.

₹ 4,495.71

1 Piece(s) 10 Day(s) or more Green 70 78 70 Moss green 4991714254369 200 1 pc.

₹ 4,504.62

1 Piece(s) 10 Day(s) or more Green 73 78 73 Moss green 4991714254376 220 1 pc.

₹ 4,514.87

1 Piece(s) 10 Day(s) or more Green 76 78 76 Moss green 4991714254383 240 1 pc.

₹ 4,523.76

1 Piece(s) 10 Day(s) or more Green 79 78 79 Moss green 4991714254390 260 1 pc.

₹ 4,534.02

1 Piece(s) 10 Day(s) or more Green 82 78 82 Moss green 4991714254406 280 1 pc.

₹ 4,542.93

1 Piece(s) 10 Day(s) or more Green 85 78 85 Moss green 4991714254413 300 1 pc.

₹ 4,551.84

1 Piece(s) 10 Day(s) or more Green 88 78 88 Moss green 4991714254420 320 1 pc.

₹ 4,562.11

1 Piece(s) 10 Day(s) or more Green 91 78 91 Moss green 4991714254437 340 1 pc.

₹ 4,570.98

1 Piece(s) 10 Day(s) or more Green 95 76 95 Moss green 4991714254444 360 1 pc.

₹ 4,582.58

1 Piece(s) 10 Day(s) or more Green 100 76 100 Moss green 4991714254468 380 1 pc.

₹ 4,729.45

1 Piece(s) 10 Day(s) or more Green 105 76 105 Moss green 4991714254475 400 1 pc.

₹ 4,738.36

1 Piece(s) 10 Day(s) or more Green 110 76 110 Moss green 4991714254482 420 1 pc.

₹ 4,748.62

1 Piece(s) 10 Day(s) or more Green 115 76 115 Moss green 4991714254499 440 1 pc.

₹ 4,757.51

1 Piece(s) 10 Day(s) or more Green 120 76 120 Moss green 4991714254505 460 1 pc.

₹ 4,495.71

1 Piece(s) 10 Day(s) or more Violet 70 78 70 Purple 4991714254529 200 1 pc.

₹ 4,504.62

1 Piece(s) 10 Day(s) or more Violet 73 78 73 Purple 4991714254536 220 1 pc.

₹ 4,514.87

1 Piece(s) 10 Day(s) or more Violet 76 78 76 Purple 4991714254543 240 1 pc.

₹ 4,523.76

1 Piece(s) 10 Day(s) or more Violet 79 78 79 Purple 4991714254550 260 1 pc.

₹ 4,534.02

1 Piece(s) 10 Day(s) or more Violet 82 78 82 Purple 4991714254567 280 1 pc.

₹ 4,542.93

1 Piece(s) 10 Day(s) or more Violet 85 78 85 Purple 4991714254574 300 1 pc.

₹ 4,551.84

1 Piece(s) 10 Day(s) or more Violet 88 78 88 Purple 4991714254581 320 1 pc.

₹ 4,562.11

1 Piece(s) 10 Day(s) or more Violet 91 78 91 Purple 4991714254598 340 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Features
    JIS T8118 compliant
  • Mixing Ratio
    75% polyester, 25% cotton
  • Material
    Tropical stretch
  • Other Features
    Shrinkage and crease prevention processing, stretchy fabric, antibacterial deodorization treatment, outstanding sweat absorbency, wrinkle-resistant finish
  • Contents
    1 pc.

Product Description

[Features]·Single-pleated slacks with a neat silhouette made of tropical worsted stretch material that does not require ironing.

Part Number
2300-31-70
2300-31-73
2300-31-76
2300-31-79
2300-31-82
2300-31-85
2300-31-88
2300-31-91
2300-31-95
2300-31-100
2300-31-105
2300-31-110
2300-31-115
2300-31-120
2300-48-70
2300-48-73
2300-48-76
2300-48-79
2300-48-82
2300-48-85
2300-48-88
2300-48-91
2300-48-95
2300-48-100
2300-48-105
2300-48-110
2300-48-115
2300-48-120
2300-61-70
2300-61-73
2300-61-76
2300-61-79
2300-61-82
2300-61-85
2300-61-88
2300-61-91
2300-61-95
2300-61-100
2300-61-105
2300-61-110
2300-61-115
2300-61-120
2300-72-70
2300-72-73
2300-72-76
2300-72-79
2300-72-82
2300-72-85
2300-72-88
2300-72-91
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Inseam
(cm)
Waist
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 4,495.71

1 Piece(s) 10 Day(s) or more White 70 78 70 Ivory 4991714254048 200 1 pc.

₹ 4,504.62

1 Piece(s) 10 Day(s) or more White 73 78 73 Ivory 4991714254055 220 1 pc.

₹ 4,514.87

1 Piece(s) 10 Day(s) or more White 76 78 76 Ivory 4991714254062 240 1 pc.

₹ 4,523.76

1 Piece(s) 10 Day(s) or more White 79 78 79 Ivory 4991714254079 260 1 pc.

₹ 4,534.02

1 Piece(s) 10 Day(s) or more White 82 78 82 Ivory 4991714254086 280 1 pc.

₹ 4,542.93

1 Piece(s) 10 Day(s) or more White 85 78 85 Ivory 4991714254093 300 1 pc.

₹ 4,551.84

1 Piece(s) 10 Day(s) or more White 88 78 88 Ivory 4991714254109 320 1 pc.

₹ 4,562.11

1 Piece(s) 10 Day(s) or more White 91 78 91 Ivory 4991714254116 340 1 pc.

₹ 4,570.98

1 Piece(s) 10 Day(s) or more White 95 78 95 Ivory 4991714254123 360 1 pc.

₹ 4,582.58

1 Piece(s) 10 Day(s) or more White 100 76 100 Ivory 4991714254147 380 1 pc.

₹ 4,729.45

1 Piece(s) 10 Day(s) or more White 105 76 105 Ivory 4991714254154 400 1 pc.

₹ 4,738.36

1 Piece(s) 10 Day(s) or more White 110 76 110 Ivory 4991714254161 420 1 pc.

₹ 4,748.62

1 Piece(s) 10 Day(s) or more White 115 76 115 Ivory 4991714254178 440 1 pc.

₹ 4,757.51

1 Piece(s) 10 Day(s) or more White 120 76 120 Ivory 4991714254185 460 1 pc.

₹ 4,495.71

1 Piece(s) 10 Day(s) or more Violet 70 78 70 Violet 4991714254208 200 1 pc.

₹ 4,504.62

1 Piece(s) 10 Day(s) or more Violet 73 78 73 Violet 4991714254215 220 1 pc.

₹ 4,514.87

1 Piece(s) 10 Day(s) or more Violet 76 78 76 Violet 4991714254222 240 1 pc.

₹ 4,523.76

1 Piece(s) 10 Day(s) or more Violet 79 78 79 Violet 4991714254239 260 1 pc.

₹ 4,534.02

1 Piece(s) 10 Day(s) or more Violet 82 78 82 Violet 4991714254246 280 1 pc.

₹ 4,542.93

1 Piece(s) 10 Day(s) or more Violet 85 78 85 Violet 4991714254253 300 1 pc.

₹ 4,551.84

1 Piece(s) 10 Day(s) or more Violet 88 78 88 Violet 4991714254260 320 1 pc.

₹ 4,562.11

1 Piece(s) 10 Day(s) or more Violet 91 78 91 Violet 4991714254277 340 1 pc.

₹ 4,570.98

1 Piece(s) 10 Day(s) or more Violet 95 76 95 Violet 4991714254284 360 1 pc.

₹ 4,582.58

1 Piece(s) 10 Day(s) or more Violet 100 76 100 Violet 4991714254307 380 1 pc.

₹ 4,729.45

1 Piece(s) 10 Day(s) or more Violet 105 76 105 Violet 4991714254314 400 1 pc.

₹ 4,738.36

1 Piece(s) 10 Day(s) or more Violet 110 76 110 Violet 4991714254321 420 1 pc.

₹ 4,748.62

1 Piece(s) 10 Day(s) or more Violet 115 76 115 Violet 4991714254338 440 1 pc.

₹ 4,757.51

1 Piece(s) 10 Day(s) or more Violet 120 76 120 Violet 4991714254345 460 1 pc.

₹ 4,495.71

1 Piece(s) 10 Day(s) or more Green 70 78 70 Moss green 4991714254369 200 1 pc.

₹ 4,504.62

1 Piece(s) 10 Day(s) or more Green 73 78 73 Moss green 4991714254376 220 1 pc.

₹ 4,514.87

1 Piece(s) 10 Day(s) or more Green 76 78 76 Moss green 4991714254383 240 1 pc.

₹ 4,523.76

1 Piece(s) 10 Day(s) or more Green 79 78 79 Moss green 4991714254390 260 1 pc.

₹ 4,534.02

1 Piece(s) 10 Day(s) or more Green 82 78 82 Moss green 4991714254406 280 1 pc.

₹ 4,542.93

1 Piece(s) 10 Day(s) or more Green 85 78 85 Moss green 4991714254413 300 1 pc.

₹ 4,551.84

1 Piece(s) 10 Day(s) or more Green 88 78 88 Moss green 4991714254420 320 1 pc.

₹ 4,562.11

1 Piece(s) 10 Day(s) or more Green 91 78 91 Moss green 4991714254437 340 1 pc.

₹ 4,570.98

1 Piece(s) 10 Day(s) or more Green 95 76 95 Moss green 4991714254444 360 1 pc.

₹ 4,582.58

1 Piece(s) 10 Day(s) or more Green 100 76 100 Moss green 4991714254468 380 1 pc.

₹ 4,729.45

1 Piece(s) 10 Day(s) or more Green 105 76 105 Moss green 4991714254475 400 1 pc.

₹ 4,738.36

1 Piece(s) 10 Day(s) or more Green 110 76 110 Moss green 4991714254482 420 1 pc.

₹ 4,748.62

1 Piece(s) 10 Day(s) or more Green 115 76 115 Moss green 4991714254499 440 1 pc.

₹ 4,757.51

1 Piece(s) 10 Day(s) or more Green 120 76 120 Moss green 4991714254505 460 1 pc.

₹ 4,495.71

1 Piece(s) 10 Day(s) or more Violet 70 78 70 Purple 4991714254529 200 1 pc.

₹ 4,504.62

1 Piece(s) 10 Day(s) or more Violet 73 78 73 Purple 4991714254536 220 1 pc.

₹ 4,514.87

1 Piece(s) 10 Day(s) or more Violet 76 78 76 Purple 4991714254543 240 1 pc.

₹ 4,523.76

1 Piece(s) 10 Day(s) or more Violet 79 78 79 Purple 4991714254550 260 1 pc.

₹ 4,534.02

1 Piece(s) 10 Day(s) or more Violet 82 78 82 Purple 4991714254567 280 1 pc.

₹ 4,542.93

1 Piece(s) 10 Day(s) or more Violet 85 78 85 Purple 4991714254574 300 1 pc.

₹ 4,551.84

1 Piece(s) 10 Day(s) or more Violet 88 78 88 Purple 4991714254581 320 1 pc.

₹ 4,562.11

1 Piece(s) 10 Day(s) or more Violet 91 78 91 Purple 4991714254598 340 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>