(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cargo Pants 2283 (2283-16-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,423.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2283-16-3L
2283-16-4L
2283-16-5L
2283-16-L
2283-16-LL
2283-16-M
2283-16-S
2283-39-3L
2283-39-4L
2283-39-5L
2283-39-L
2283-39-LL
2283-39-M
2283-39-S
2283-601-3L
2283-601-4L
2283-601-5L
2283-601-L
2283-601-LL
2283-601-M
2283-601-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details Supported dimensions JAN Code Mass
(g)
Contents

₹ 3,460.95

1 Piece(s) 10 Day(s) or more Navy Blue 3L 93 Navy blue 88 to 93 4991714516023 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Navy Blue 4L 98 Navy blue 93 to 98 4991714516030 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Navy Blue 5L 103 Navy blue 98 to 103 4991714516047 560 1 pc.

₹ 3,443.09

1 Piece(s) 10 Day(s) or more Navy Blue L 83 Navy blue 78 to 83 4991714516009 480 1 pc.

₹ 3,452.02

1 Piece(s) 10 Day(s) or more Navy Blue LL 88 Navy blue 83 to 88 4991714516016 500 1 pc.

₹ 3,432.85

1 Piece(s) 10 Day(s) or more Navy Blue M 78 Navy blue 73 to 78 4991714515996 460 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Navy Blue S 73 Navy blue 68 to 73 4991714515989 440 1 pc.

₹ 3,460.95

1 Piece(s) 10 Day(s) or more Gray 3L 93 Sand beige 88 to 93 4991714516115 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Gray 4L 98 Sand beige 93 to 98 4991714516122 540 1 pc.

₹ 3,480.09

1 Piece(s) 9 Day(s) or more Gray 5L 103 Sand beige 98 to 103 4991714516139 560 1 pc.

₹ 3,443.09

1 Piece(s) 10 Day(s) or more Gray L 83 Sand beige 78 to 83 4991714516092 480 1 pc.

₹ 3,452.02

1 Piece(s) 10 Day(s) or more Gray LL 88 Sand beige 83 to 88 4991714516108 500 1 pc.

₹ 3,432.85

1 Piece(s) 10 Day(s) or more Gray M 78 Sand beige 73 to 78 4991714516085 460 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Gray S 73 Sand beige 68 to 73 4991714516078 440 1 pc.

₹ 3,460.95

1 Piece(s) 10 Day(s) or more Green 3L 93 Dark green 88 to 93 4991714516207 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Green 4L 98 Dark green 93 to 98 4991714516214 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Green 5L 103 Dark green 98 to 103 4991714516221 560 1 pc.

₹ 3,443.09

1 Piece(s) 10 Day(s) or more Green L 83 Dark green 78 to 83 4991714516184 480 1 pc.

₹ 3,452.02

1 Piece(s) 10 Day(s) or more Green LL 88 Dark green 83 to 88 4991714516191 500 1 pc.

₹ 3,432.85

1 Piece(s) 10 Day(s) or more Green M 78 Dark green 73 to 78 4991714516177 460 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Green S 73 Dark green 68 to 73 4991714516160 440 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Mixing Ratio
    97% cotton, 3% polyurethane
  • Material
    Weapon stretch
  • Inseam(cm)
    80
  • Other Features
    Elastic material, wash processing
  • Contents
    1 pc.

Product Description

Worksite clothes with stretchable material and a 3D cut for easy movement at the elbows and knees

Part Number
2283-16-3L
2283-16-4L
2283-16-5L
2283-16-L
2283-16-LL
2283-16-M
2283-16-S
2283-39-3L
2283-39-4L
2283-39-5L
2283-39-L
2283-39-LL
2283-39-M
2283-39-S
2283-601-3L
2283-601-4L
2283-601-5L
2283-601-L
2283-601-LL
2283-601-M
2283-601-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Waist
(cm)
Color Details Supported dimensions JAN Code Mass
(g)
Contents

₹ 3,460.95

1 Piece(s) 10 Day(s) or more Navy Blue 3L 93 Navy blue 88 to 93 4991714516023 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Navy Blue 4L 98 Navy blue 93 to 98 4991714516030 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Navy Blue 5L 103 Navy blue 98 to 103 4991714516047 560 1 pc.

₹ 3,443.09

1 Piece(s) 10 Day(s) or more Navy Blue L 83 Navy blue 78 to 83 4991714516009 480 1 pc.

₹ 3,452.02

1 Piece(s) 10 Day(s) or more Navy Blue LL 88 Navy blue 83 to 88 4991714516016 500 1 pc.

₹ 3,432.85

1 Piece(s) 10 Day(s) or more Navy Blue M 78 Navy blue 73 to 78 4991714515996 460 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Navy Blue S 73 Navy blue 68 to 73 4991714515989 440 1 pc.

₹ 3,460.95

1 Piece(s) 10 Day(s) or more Gray 3L 93 Sand beige 88 to 93 4991714516115 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Gray 4L 98 Sand beige 93 to 98 4991714516122 540 1 pc.

₹ 3,480.09

1 Piece(s) 9 Day(s) or more Gray 5L 103 Sand beige 98 to 103 4991714516139 560 1 pc.

₹ 3,443.09

1 Piece(s) 10 Day(s) or more Gray L 83 Sand beige 78 to 83 4991714516092 480 1 pc.

₹ 3,452.02

1 Piece(s) 10 Day(s) or more Gray LL 88 Sand beige 83 to 88 4991714516108 500 1 pc.

₹ 3,432.85

1 Piece(s) 10 Day(s) or more Gray M 78 Sand beige 73 to 78 4991714516085 460 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Gray S 73 Sand beige 68 to 73 4991714516078 440 1 pc.

₹ 3,460.95

1 Piece(s) 10 Day(s) or more Green 3L 93 Dark green 88 to 93 4991714516207 520 1 pc.

₹ 3,471.18

1 Piece(s) 10 Day(s) or more Green 4L 98 Dark green 93 to 98 4991714516214 540 1 pc.

₹ 3,480.09

1 Piece(s) 10 Day(s) or more Green 5L 103 Dark green 98 to 103 4991714516221 560 1 pc.

₹ 3,443.09

1 Piece(s) 10 Day(s) or more Green L 83 Dark green 78 to 83 4991714516184 480 1 pc.

₹ 3,452.02

1 Piece(s) 10 Day(s) or more Green LL 88 Dark green 83 to 88 4991714516191 500 1 pc.

₹ 3,432.85

1 Piece(s) 10 Day(s) or more Green M 78 Dark green 73 to 78 4991714516177 460 1 pc.

₹ 3,423.95

1 Piece(s) 10 Day(s) or more Green S 73 Dark green 68 to 73 4991714516160 440 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1