(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Long-Sleeve Blouson Jacket 2274 (2274-39-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,747.09 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2274-39-3L
2274-39-4L
2274-39-5L
2274-39-L
2274-39-LL
2274-39-M
2274-39-S
2274-58-3L
2274-58-4L
2274-58-5L
2274-58-L
2274-58-LL
2274-58-M
2274-58-S
2274-62-3L
2274-62-4L
2274-62-5L
2274-62-L
2274-62-LL
2274-62-M
2274-62-S
2274-90-3L
2274-90-4L
2274-90-5L
2274-90-L
2274-90-LL
2274-90-M
2274-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,803.24

1 Piece(s) 10 Day(s) or more Gray 3L 52 122 60 67 Sand beige 4991714512216 660 1 pc.

₹ 3,817.27

1 Piece(s) 10 Day(s) or more Gray 4L 53.5 126 60 69 Sand beige 4991714512223 690 1 pc.

₹ 3,831.29

1 Piece(s) 10 Day(s) or more Gray 5L 55 130 60 69 Sand beige 4991714512230 720 1 pc.

₹ 3,775.16

1 Piece(s) 10 Day(s) or more Gray L 49 114 58 63 Sand beige 4991714512193 600 1 pc.

₹ 3,789.18

1 Piece(s) 10 Day(s) or more Gray LL 50.5 118 59.5 65 Sand beige 4991714512209 630 1 pc.

₹ 3,761.15

1 Piece(s) 10 Day(s) or more Gray M 47.5 110 55.5 61 Sand beige 4991714512186 570 1 pc.

₹ 3,747.09

1 Piece(s) 10 Day(s) or more Gray S 46 106 52.5 59 Sand beige 4991714512179 540 1 pc.

₹ 3,803.24

1 Piece(s) 10 Day(s) or more Brown 3L 52 122 60 67 Walnut 4991714512308 660 1 pc.

₹ 3,817.27

1 Piece(s) 10 Day(s) or more Brown 4L 53.5 126 60 69 Walnut 4991714512315 690 1 pc.

₹ 3,831.29

1 Piece(s) 10 Day(s) or more Brown 5L 55 130 60 69 Walnut 4991714512322 720 1 pc.

₹ 3,775.16

1 Piece(s) 10 Day(s) or more Brown L 49 114 58 63 Walnut 4991714512285 600 1 pc.

₹ 3,789.18

1 Piece(s) 10 Day(s) or more Brown LL 50.5 118 59.5 65 Walnut 4991714512292 630 1 pc.

₹ 3,761.15

1 Piece(s) 10 Day(s) or more Brown M 47.5 110 55.5 61 Walnut 4991714512278 570 1 pc.

₹ 3,747.09

1 Piece(s) 10 Day(s) or more Brown S 46 106 52.5 59 Walnut 4991714512261 540 1 pc.

₹ 3,803.24

1 Piece(s) 10 Day(s) or more Green 3L 52 122 60 67 Army green 4991714512391 660 1 pc.

₹ 3,817.27

1 Piece(s) 10 Day(s) or more Green 4L 53.5 126 60 69 Army green 4991714512407 690 1 pc.

₹ 3,831.29

1 Piece(s) 10 Day(s) or more Green 5L 55 130 60 69 Army green 4991714512414 720 1 pc.

₹ 3,775.16

1 Piece(s) 10 Day(s) or more Green L 49 114 58 63 Army green 4991714512377 600 1 pc.

₹ 3,789.18

1 Piece(s) 10 Day(s) or more Green LL 50.5 118 59.5 65 Army green 4991714512384 630 1 pc.

₹ 3,761.15

1 Piece(s) 10 Day(s) or more Green M 47.5 110 55.5 61 Army green 4991714512360 570 1 pc.

₹ 3,747.09

1 Piece(s) 10 Day(s) or more Green S 46 106 52.5 59 Army green 4991714512353 540 1 pc.

₹ 3,803.24

1 Piece(s) 10 Day(s) or more Black 3L 52 122 60 67 Black 4991714512483 660 1 pc.

₹ 3,817.27

1 Piece(s) 10 Day(s) or more Black 4L 53.5 126 60 69 Black 4991714512490 690 1 pc.

₹ 3,831.29

1 Piece(s) 10 Day(s) or more Black 5L 55 130 60 69 Black 4991714512506 720 1 pc.

₹ 3,775.16

1 Piece(s) 10 Day(s) or more Black L 49 114 58 63 Black 4991714512469 600 1 pc.

₹ 3,789.18

1 Piece(s) 10 Day(s) or more Black LL 50.5 118 59.5 65 Black 4991714512476 630 1 pc.

₹ 3,761.15

1 Piece(s) 10 Day(s) or more Black M 47.5 110 55.5 61 Black 4991714512452 570 1 pc.

₹ 3,747.09

1 Piece(s) 10 Day(s) or more Black S 46 106 52.5 59 Black 4991714512445 540 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Sleeve shape
    Long Sleeve
  • Pocket
    Right breast pocket: 13.5 cm wide × 17 cm deep, left breast pocket: 12 cm wide × 18.5 cm deep
  • With Pen Holder
    Yes
  • Mixing Ratio
    98% cotton, 2% polyurethane
  • Material
    Stretch micro herringbone
  • Other Features
    Elastic material, wash processing
  • Contents
    1 pc.

Product Description

Download monogramming quote request
The three-dimensional design supports ease of movement in stretchable material.

Part Number
2274-39-3L
2274-39-4L
2274-39-5L
2274-39-L
2274-39-LL
2274-39-M
2274-39-S
2274-58-3L
2274-58-4L
2274-58-5L
2274-58-L
2274-58-LL
2274-58-M
2274-58-S
2274-62-3L
2274-62-4L
2274-62-5L
2274-62-L
2274-62-LL
2274-62-M
2274-62-S
2274-90-3L
2274-90-4L
2274-90-5L
2274-90-L
2274-90-LL
2274-90-M
2274-90-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Mass
(g)
Contents

₹ 3,803.24

1 Piece(s) 10 Day(s) or more Gray 3L 52 122 60 67 Sand beige 4991714512216 660 1 pc.

₹ 3,817.27

1 Piece(s) 10 Day(s) or more Gray 4L 53.5 126 60 69 Sand beige 4991714512223 690 1 pc.

₹ 3,831.29

1 Piece(s) 10 Day(s) or more Gray 5L 55 130 60 69 Sand beige 4991714512230 720 1 pc.

₹ 3,775.16

1 Piece(s) 10 Day(s) or more Gray L 49 114 58 63 Sand beige 4991714512193 600 1 pc.

₹ 3,789.18

1 Piece(s) 10 Day(s) or more Gray LL 50.5 118 59.5 65 Sand beige 4991714512209 630 1 pc.

₹ 3,761.15

1 Piece(s) 10 Day(s) or more Gray M 47.5 110 55.5 61 Sand beige 4991714512186 570 1 pc.

₹ 3,747.09

1 Piece(s) 10 Day(s) or more Gray S 46 106 52.5 59 Sand beige 4991714512179 540 1 pc.

₹ 3,803.24

1 Piece(s) 10 Day(s) or more Brown 3L 52 122 60 67 Walnut 4991714512308 660 1 pc.

₹ 3,817.27

1 Piece(s) 10 Day(s) or more Brown 4L 53.5 126 60 69 Walnut 4991714512315 690 1 pc.

₹ 3,831.29

1 Piece(s) 10 Day(s) or more Brown 5L 55 130 60 69 Walnut 4991714512322 720 1 pc.

₹ 3,775.16

1 Piece(s) 10 Day(s) or more Brown L 49 114 58 63 Walnut 4991714512285 600 1 pc.

₹ 3,789.18

1 Piece(s) 10 Day(s) or more Brown LL 50.5 118 59.5 65 Walnut 4991714512292 630 1 pc.

₹ 3,761.15

1 Piece(s) 10 Day(s) or more Brown M 47.5 110 55.5 61 Walnut 4991714512278 570 1 pc.

₹ 3,747.09

1 Piece(s) 10 Day(s) or more Brown S 46 106 52.5 59 Walnut 4991714512261 540 1 pc.

₹ 3,803.24

1 Piece(s) 10 Day(s) or more Green 3L 52 122 60 67 Army green 4991714512391 660 1 pc.

₹ 3,817.27

1 Piece(s) 10 Day(s) or more Green 4L 53.5 126 60 69 Army green 4991714512407 690 1 pc.

₹ 3,831.29

1 Piece(s) 10 Day(s) or more Green 5L 55 130 60 69 Army green 4991714512414 720 1 pc.

₹ 3,775.16

1 Piece(s) 10 Day(s) or more Green L 49 114 58 63 Army green 4991714512377 600 1 pc.

₹ 3,789.18

1 Piece(s) 10 Day(s) or more Green LL 50.5 118 59.5 65 Army green 4991714512384 630 1 pc.

₹ 3,761.15

1 Piece(s) 10 Day(s) or more Green M 47.5 110 55.5 61 Army green 4991714512360 570 1 pc.

₹ 3,747.09

1 Piece(s) 10 Day(s) or more Green S 46 106 52.5 59 Army green 4991714512353 540 1 pc.

₹ 3,803.24

1 Piece(s) 10 Day(s) or more Black 3L 52 122 60 67 Black 4991714512483 660 1 pc.

₹ 3,817.27

1 Piece(s) 10 Day(s) or more Black 4L 53.5 126 60 69 Black 4991714512490 690 1 pc.

₹ 3,831.29

1 Piece(s) 10 Day(s) or more Black 5L 55 130 60 69 Black 4991714512506 720 1 pc.

₹ 3,775.16

1 Piece(s) 10 Day(s) or more Black L 49 114 58 63 Black 4991714512469 600 1 pc.

₹ 3,789.18

1 Piece(s) 10 Day(s) or more Black LL 50.5 118 59.5 65 Black 4991714512476 630 1 pc.

₹ 3,761.15

1 Piece(s) 10 Day(s) or more Black M 47.5 110 55.5 61 Black 4991714512452 570 1 pc.

₹ 3,747.09

1 Piece(s) 10 Day(s) or more Black S 46 106 52.5 59 Black 4991714512445 540 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1